NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Maple builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMapleBuilder
Default values.
More...
Public Types | |
enum | AssociativityEnum { AssociativityEnumNone, AssociativityEnumNew, AssociativityEnumExisting } |
the Associativity More... | |
Public Member Functions | |
NXOpen::Features::MapleBuilder::AssociativityEnum | AssociativityEnumType () |
Returns the associativity enum type Created in NX7.5.0. More... | |
bool | AssociativityToggle () |
Returns the associativity toggle Created in NX7.5.0. More... | |
NXString | FileBrowser () |
Returns the file name returned by the Browser Created in NX7.5.0. More... | |
std::vector< NXOpen::Expression * > | GetExpressions () |
The array of expressions. More... | |
std::vector< NXString > | GetMaplenames () |
The array of maple names. More... | |
int | Inputs () |
Returns the number of input expressions Created in NX7.5.0. More... | |
void | SetAssociativityEnumType (NXOpen::Features::MapleBuilder::AssociativityEnum associativityEnumType) |
Sets the associativity enum type Created in NX7.5.0. More... | |
void | SetAssociativityToggle (bool associativityToggle) |
Sets the associativity toggle Created in NX7.5.0. More... | |
void | SetExpressions (const std::vector< NXOpen::Expression * > &expressions) |
Set the expressions in the Maple Builder Created in NX7.5.0. More... | |
void | SetFileBrowser (const NXString &filename) |
Sets the file name returned by the Browser Created in NX7.5.0. More... | |
void | SetFileBrowser (const char *filename) |
Sets the file name returned by the Browser Created in NX7.5.0. More... | |
void | SetInputs (int numInputExpressions) |
Sets the number of input expressions Created in NX7.5.0. More... | |
void | SetMaplenames (const std::vector< NXString > &names) |
Set the maple names corresponding to expressions in the Maple Builder Created in NX7.5.0. More... | |
void | SetSettingsToggle (bool settingsToggle) |
Sets the settings toggle Created in NX7.5.0. More... | |
bool | SettingsToggle () |
Returns the settings toggle Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Maple builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMapleBuilder
Default values.
Property | Value |
---|---|
AssociativityEnumType |
None |
AssociativityToggle |
0 |
SettingsToggle |
0 |
Created in NX7.5.0.
NXOpen::Features::MapleBuilder::AssociativityEnum NXOpen::Features::MapleBuilder::AssociativityEnumType | ( | ) |
Returns the associativity enum type
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::MapleBuilder::AssociativityToggle | ( | ) |
Returns the associativity toggle
Created in NX7.5.0.
License requirements : None
NXString NXOpen::Features::MapleBuilder::FileBrowser | ( | ) |
Returns the file name returned by the Browser
Created in NX7.5.0.
License requirements : None
std::vector<NXOpen::Expression *> NXOpen::Features::MapleBuilder::GetExpressions | ( | ) |
The array of expressions.
std::vector<NXString> NXOpen::Features::MapleBuilder::GetMaplenames | ( | ) |
The array of maple names.
int NXOpen::Features::MapleBuilder::Inputs | ( | ) |
Returns the number of input expressions
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::MapleBuilder::SetAssociativityEnumType | ( | NXOpen::Features::MapleBuilder::AssociativityEnum | associativityEnumType | ) |
Sets the associativity enum type
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
associativityEnumType | associativityenumtype |
void NXOpen::Features::MapleBuilder::SetAssociativityToggle | ( | bool | associativityToggle | ) |
Sets the associativity toggle
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
associativityToggle | associativitytoggle |
void NXOpen::Features::MapleBuilder::SetExpressions | ( | const std::vector< NXOpen::Expression * > & | expressions | ) |
Set the expressions in the Maple Builder
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
expressions | array of expressions |
void NXOpen::Features::MapleBuilder::SetFileBrowser | ( | const NXString & | filename | ) |
Sets the file name returned by the Browser
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
filename | filename |
void NXOpen::Features::MapleBuilder::SetFileBrowser | ( | const char * | filename | ) |
Sets the file name returned by the Browser
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
filename | filename |
void NXOpen::Features::MapleBuilder::SetInputs | ( | int | numInputExpressions | ) |
Sets the number of input expressions
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
numInputExpressions | num input expressions |
void NXOpen::Features::MapleBuilder::SetMaplenames | ( | const std::vector< NXString > & | names | ) |
Set the maple names corresponding to expressions in the Maple Builder
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
names | array of names |
void NXOpen::Features::MapleBuilder::SetSettingsToggle | ( | bool | settingsToggle | ) |
Sets the settings toggle
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
settingsToggle | settingstoggle |
bool NXOpen::Features::MapleBuilder::SettingsToggle | ( | ) |
Returns the settings toggle
Created in NX7.5.0.
License requirements : None