NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Features::GeodesicTrimBuilder Class Reference

Represents a NXOpen::Features::GeodesicSketch builder for GeodesicTrim command. More...

Inheritance diagram for NXOpen::Features::GeodesicTrimBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::CurveCurve ()
 Returns the curve to trim
Created in NX10.0.0. More...
 
NXOpen::CurveExtentCurve ()
 Returns the extent curve defines the region to be removed from the curve
Created in NX10.0.0. More...
 
double Point ()
 Returns the selection point
Created in NX10.0.0. More...
 
void SetCurve (NXOpen::Curve *curve)
 Sets the curve to trim
Created in NX10.0.0. More...
 
void SetExtentCurve (NXOpen::Curve *curve)
 Sets the extent curve defines the region to be removed from the curve
Created in NX10.0.0. More...
 
void SetPoint (double point)
 Sets the selection point
Created in NX10.0.0. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::GeodesicSketch builder for GeodesicTrim command.


To create a new instance of this class, use NXOpen::Features::GeodesicSketchCollection::CreateGeodesicTrimBuilder

Created in NX10.0.0.

Member Function Documentation

NXOpen::Curve* NXOpen::Features::GeodesicTrimBuilder::Curve ( )

Returns the curve to trim
Created in NX10.0.0.



License requirements : None

NXOpen::Curve* NXOpen::Features::GeodesicTrimBuilder::ExtentCurve ( )

Returns the extent curve defines the region to be removed from the curve
Created in NX10.0.0.



License requirements : None

double NXOpen::Features::GeodesicTrimBuilder::Point ( )

Returns the selection point
Created in NX10.0.0.



License requirements : None

void NXOpen::Features::GeodesicTrimBuilder::SetCurve ( NXOpen::Curve curve)

Sets the curve to trim
Created in NX10.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
curveNXOpen::Curve
void NXOpen::Features::GeodesicTrimBuilder::SetExtentCurve ( NXOpen::Curve curve)

Sets the extent curve defines the region to be removed from the curve
Created in NX10.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
curveCurve
void NXOpen::Features::GeodesicTrimBuilder::SetPoint ( double  point)

Sets the selection point
Created in NX10.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
pointPoint

The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.