NX Open C++ Reference Guide
|
Represents a NXOpen::Features::FitCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateFitCurveBuilder
Default values.
More...
Public Types | |
enum | FittingParametersOptions { FittingParametersOptionsDegreeAndSegments, FittingParametersOptionsDegreeAndTolerance, FittingParametersOptionsTemplateCurve } |
Fitting parameters options. More... | |
enum | ProjectionDirectionOptions { ProjectionDirectionOptionsXc, ProjectionDirectionOptionsYc, ProjectionDirectionOptionsZc, ProjectionDirectionOptionsNormal, ProjectionDirectionOptionsView, ProjectionDirectionOptionsVector } |
Auxiliary curve projection direction options. More... | |
enum | TargetSourceTypes { TargetSourceTypesInfer, TargetSourceTypesSpecifiedPoints, TargetSourceTypesChainedPoints, TargetSourceTypesCurve, TargetSourceTypesFace, TargetSourceTypesFacetBody } |
Fitting target types. More... | |
enum | Types { TypesFitSpline, TypesFitLine, TypesFitCircle, TypesFitEllipse } |
Fitting types. More... | |
Public Member Functions | |
bool | CanKeepTemplateSelected () |
Returns the flag indicating if template curve should be kept selected Created in NX8.5.0. More... | |
bool | CanRejectPointsAutomatically () |
Returns the flag indicating if points beyond a threshold value should be ignored during fitting Created in NX8.5.0. More... | |
bool | CanUseAllPointsInPart () |
Returns the flag indicating if all points in the part can be used for chaining Created in NX8.5.0. More... | |
void | ChainAllPoints () |
Chains all the points in work part based on one selected point and evaluates the curve. More... | |
NXOpen::Features::GeometricConstraintDataManager * | ConstraintManager () |
Returns the constraint manager Created in NX8.5.0. More... | |
int | Degree () |
Returns the degree Created in NX8.5.0. More... | |
void | DeleteTargetPoints (const std::vector< NXOpen::Point * > &points) |
Deletes target points Created in NX8.5.0. More... | |
void | Evaluate () |
Evaluates the curve Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::CurveExtensionBuilder * | Extender () |
Returns the extension option Created in NX8.5.0. More... | |
NXOpen::Features::FitCurveBuilder::FittingParametersOptions | FittingParameters () |
Returns the fitting parameters Created in NX8.5.0. More... | |
NXOpen::Point * | GetFinalTargetPoint (int index) |
Returns the target point that are finally used for fitting. More... | |
int | GetFinalTargetPointsSize () |
Returns the number of target points that are finally used for fitting. More... | |
bool | HasRadius () |
Returns the has radius Created in NX8.5.0. More... | |
bool | HasReversedDirection () |
Returns the flag indicating if fitted curve direction should be reversed Created in NX8.5.0. More... | |
bool | HasUniformSegments () |
Returns the flag indicating if uniform segments should be created Created in NX8.5.0. More... | |
bool | IsAssociative () |
Returns the flag indicating if a feature should be created Created in NX8.5.0. More... | |
bool | IsClosedBSpline () |
Returns the flag indicating if a closed b-spline is to be fitted Created in NX8.5.0. More... | |
bool | IsClosedCurve () |
Returns the flag indicating if a full circle or ellipse is to be fitted Created in NX8.5.0. More... | |
void | MakeConstraint (NXOpen::Point *point) |
In case of point targets, makes a target point a positional constraint. More... | |
NXOpen::Direction * | ProjectionDirection () |
Returns the projection direction Created in NX8.5.0. More... | |
NXOpen::Features::FitCurveBuilder::ProjectionDirectionOptions | ProjectionDirectionOption () |
Returns the projection direction option Created in NX8.5.0. More... | |
NXOpen::Expression * | Radius () |
Returns the circle radius Created in NX8.5.0. More... | |
NXOpen::Expression * | RejectionThreshold () |
Returns the rejection threshold Created in NX8.5.0. More... | |
void | RemoveConstraint (NXOpen::Point *point) |
Makes existing positional constraint a free target point Created in NX8.5.0. More... | |
int | Segments () |
Returns the segments Created in NX8.5.0. More... | |
void | SetAssociative (bool associative) |
Sets the flag indicating if a feature should be created Created in NX8.5.0. More... | |
void | SetCanKeepTemplateSelected (bool canKeepTemplateSelected) |
Sets the flag indicating if template curve should be kept selected Created in NX8.5.0. More... | |
void | SetCanRejectPointsAutomatically (bool rejectPoints) |
Sets the flag indicating if points beyond a threshold value should be ignored during fitting Created in NX8.5.0. More... | |
void | SetCanUseAllPointsInPart (bool canUseAllPointsInPart) |
Sets the flag indicating if all points in the part can be used for chaining Created in NX8.5.0. More... | |
void | SetClosedBSpline (bool isClosed) |
Sets the flag indicating if a closed b-spline is to be fitted Created in NX8.5.0. More... | |
void | SetClosedCurve (bool isClosed) |
Sets the flag indicating if a full circle or ellipse is to be fitted Created in NX8.5.0. More... | |
void | SetDegree (int degree) |
Sets the degree Created in NX8.5.0. More... | |
void | SetFittingParameters (NXOpen::Features::FitCurveBuilder::FittingParametersOptions fittingParameters) |
Sets the fitting parameters Created in NX8.5.0. More... | |
void | SetHasRadius (bool hasRadius) |
Sets the has radius Created in NX8.5.0. More... | |
void | SetHasReversedDirection (bool hasReversedDirection) |
Sets the flag indicating if fitted curve direction should be reversed Created in NX8.5.0. More... | |
void | SetHasUniformSegments (bool hasUniformSegments) |
Sets the flag indicating if uniform segments should be created Created in NX8.5.0. More... | |
void | SetProjectionDirection (NXOpen::Direction *projectionDirection) |
Sets the projection direction Created in NX8.5.0. More... | |
void | SetProjectionDirectionOption (NXOpen::Features::FitCurveBuilder::ProjectionDirectionOptions projectionDirectionOption) |
Sets the projection direction option Created in NX8.5.0. More... | |
void | SetSegments (int segments) |
Sets the segments Created in NX8.5.0. More... | |
void | SetTargetSourceType (NXOpen::Features::FitCurveBuilder::TargetSourceTypes targetSourceType) |
Sets the target type Created in NX8.5.0. More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance Created in NX8.5.0. More... | |
void | SetType (NXOpen::Features::FitCurveBuilder::Types type) |
Sets the type Created in NX8.5.0. More... | |
NXOpen::SelectTaggedObjectList * | Target () |
Returns the target objects Created in NX8.5.0. More... | |
NXOpen::Features::FitCurveBuilder::TargetSourceTypes | TargetSourceType () |
Returns the target type Created in NX8.5.0. More... | |
NXOpen::SelectSpline * | TemplateCurve () |
Returns the template curve Created in NX8.5.0. More... | |
double | Tolerance () |
Returns the tolerance Created in NX8.5.0. More... | |
NXOpen::Features::FitCurveBuilder::Types | Type () |
Returns the type Created in NX8.5.0. More... | |
void | UpdateTargetSelectionOnPointEditing () |
Updates target selection by replacing original point by edited point. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::FitCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateFitCurveBuilder
Default values.
Property | Value |
---|---|
Extender.EndExtensionOption |
None |
Extender.EndValue.Value |
0 (millimeters part), 0 (inches part) |
Extender.StartExtensionOption |
None |
Extender.StartValue.Value |
0 (millimeters part), 0 (inches part) |
IsClosedCurve |
true |
ProjectionDirectionOption |
Normal |
Radius.Value |
50.0 (millimeters part), 2.0 (inches part) |
RejectionThreshold.Value |
10.0 (millimeters part), 0.5 (inches part) |
Created in NX8.5.0.
Auxiliary curve projection direction options.
bool NXOpen::Features::FitCurveBuilder::CanKeepTemplateSelected | ( | ) |
Returns the flag indicating if template curve should be kept selected
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::FitCurveBuilder::CanRejectPointsAutomatically | ( | ) |
Returns the flag indicating if points beyond a threshold value should be ignored during fitting
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
bool NXOpen::Features::FitCurveBuilder::CanUseAllPointsInPart | ( | ) |
Returns the flag indicating if all points in the part can be used for chaining
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::ChainAllPoints | ( | ) |
Chains all the points in work part based on one selected point and evaluates the curve.
Operation is valid for NXOpen::Features::FitCurveBuilder::TargetSourceTypesInfer only.
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
NXOpen::Features::GeometricConstraintDataManager* NXOpen::Features::FitCurveBuilder::ConstraintManager | ( | ) |
Returns the constraint manager
Created in NX8.5.0.
License requirements : None
int NXOpen::Features::FitCurveBuilder::Degree | ( | ) |
Returns the degree
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::DeleteTargetPoints | ( | const std::vector< NXOpen::Point * > & | points | ) |
Deletes target points
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
points | One of the original target points or one of the constraint manager points to remove a constraint of |
void NXOpen::Features::FitCurveBuilder::Evaluate | ( | ) |
Evaluates the curve
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
NXOpen::GeometricUtilities::CurveExtensionBuilder* NXOpen::Features::FitCurveBuilder::Extender | ( | ) |
Returns the extension option
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
NXOpen::Features::FitCurveBuilder::FittingParametersOptions NXOpen::Features::FitCurveBuilder::FittingParameters | ( | ) |
Returns the fitting parameters
Created in NX8.5.0.
License requirements : None
NXOpen::Point* NXOpen::Features::FitCurveBuilder::GetFinalTargetPoint | ( | int | index | ) |
Returns the target point that are finally used for fitting.
index | index |
int NXOpen::Features::FitCurveBuilder::GetFinalTargetPointsSize | ( | ) |
Returns the number of target points that are finally used for fitting.
bool NXOpen::Features::FitCurveBuilder::HasRadius | ( | ) |
Returns the has radius
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::FitCurveBuilder::HasReversedDirection | ( | ) |
Returns the flag indicating if fitted curve direction should be reversed
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::FitCurveBuilder::HasUniformSegments | ( | ) |
Returns the flag indicating if uniform segments should be created
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::FitCurveBuilder::IsAssociative | ( | ) |
Returns the flag indicating if a feature should be created
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
bool NXOpen::Features::FitCurveBuilder::IsClosedBSpline | ( | ) |
Returns the flag indicating if a closed b-spline is to be fitted
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::FitCurveBuilder::IsClosedCurve | ( | ) |
Returns the flag indicating if a full circle or ellipse is to be fitted
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::MakeConstraint | ( | NXOpen::Point * | point | ) |
In case of point targets, makes a target point a positional constraint.
In case of other targets, makes one of the specified points a positional constraint
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
point | One of the original target points to make a constraint of |
NXOpen::Direction* NXOpen::Features::FitCurveBuilder::ProjectionDirection | ( | ) |
Returns the projection direction
Created in NX8.5.0.
License requirements : None
NXOpen::Features::FitCurveBuilder::ProjectionDirectionOptions NXOpen::Features::FitCurveBuilder::ProjectionDirectionOption | ( | ) |
Returns the projection direction option
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::FitCurveBuilder::Radius | ( | ) |
Returns the circle radius
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::FitCurveBuilder::RejectionThreshold | ( | ) |
Returns the rejection threshold
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::RemoveConstraint | ( | NXOpen::Point * | point | ) |
Makes existing positional constraint a free target point
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
point | One of the original target points or one of the constraint manager points to remove a constraint of |
int NXOpen::Features::FitCurveBuilder::Segments | ( | ) |
Returns the segments
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::SetAssociative | ( | bool | associative | ) |
Sets the flag indicating if a feature should be created
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
associative | associative |
void NXOpen::Features::FitCurveBuilder::SetCanKeepTemplateSelected | ( | bool | canKeepTemplateSelected | ) |
Sets the flag indicating if template curve should be kept selected
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
canKeepTemplateSelected | cankeeptemplateselected |
void NXOpen::Features::FitCurveBuilder::SetCanRejectPointsAutomatically | ( | bool | rejectPoints | ) |
Sets the flag indicating if points beyond a threshold value should be ignored during fitting
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")
rejectPoints | rejectpoints |
void NXOpen::Features::FitCurveBuilder::SetCanUseAllPointsInPart | ( | bool | canUseAllPointsInPart | ) |
Sets the flag indicating if all points in the part can be used for chaining
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
canUseAllPointsInPart | canuseallpointsinpart |
void NXOpen::Features::FitCurveBuilder::SetClosedBSpline | ( | bool | isClosed | ) |
Sets the flag indicating if a closed b-spline is to be fitted
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
isClosed | isclosed |
void NXOpen::Features::FitCurveBuilder::SetClosedCurve | ( | bool | isClosed | ) |
Sets the flag indicating if a full circle or ellipse is to be fitted
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
isClosed | isclosed |
void NXOpen::Features::FitCurveBuilder::SetDegree | ( | int | degree | ) |
Sets the degree
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
degree | degree |
void NXOpen::Features::FitCurveBuilder::SetFittingParameters | ( | NXOpen::Features::FitCurveBuilder::FittingParametersOptions | fittingParameters | ) |
Sets the fitting parameters
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
fittingParameters | fittingparameters |
void NXOpen::Features::FitCurveBuilder::SetHasRadius | ( | bool | hasRadius | ) |
Sets the has radius
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
hasRadius | hasradius |
void NXOpen::Features::FitCurveBuilder::SetHasReversedDirection | ( | bool | hasReversedDirection | ) |
Sets the flag indicating if fitted curve direction should be reversed
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
hasReversedDirection | hasreverseddirection |
void NXOpen::Features::FitCurveBuilder::SetHasUniformSegments | ( | bool | hasUniformSegments | ) |
Sets the flag indicating if uniform segments should be created
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
hasUniformSegments | hasuniformsegments |
void NXOpen::Features::FitCurveBuilder::SetProjectionDirection | ( | NXOpen::Direction * | projectionDirection | ) |
Sets the projection direction
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
projectionDirection | projectiondirection |
void NXOpen::Features::FitCurveBuilder::SetProjectionDirectionOption | ( | NXOpen::Features::FitCurveBuilder::ProjectionDirectionOptions | projectionDirectionOption | ) |
Sets the projection direction option
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
projectionDirectionOption | projectiondirectionoption |
void NXOpen::Features::FitCurveBuilder::SetSegments | ( | int | segments | ) |
Sets the segments
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
segments | segments |
void NXOpen::Features::FitCurveBuilder::SetTargetSourceType | ( | NXOpen::Features::FitCurveBuilder::TargetSourceTypes | targetSourceType | ) |
Sets the target type
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
targetSourceType | targetsourcetype |
void NXOpen::Features::FitCurveBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tolerance | tolerance |
void NXOpen::Features::FitCurveBuilder::SetType | ( | NXOpen::Features::FitCurveBuilder::Types | type | ) |
Sets the type
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
type | type |
NXOpen::SelectTaggedObjectList* NXOpen::Features::FitCurveBuilder::Target | ( | ) |
Returns the target objects
Created in NX8.5.0.
License requirements : None
NXOpen::Features::FitCurveBuilder::TargetSourceTypes NXOpen::Features::FitCurveBuilder::TargetSourceType | ( | ) |
Returns the target type
Created in NX8.5.0.
License requirements : None
NXOpen::SelectSpline* NXOpen::Features::FitCurveBuilder::TemplateCurve | ( | ) |
Returns the template curve
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::FitCurveBuilder::Tolerance | ( | ) |
Returns the tolerance
Created in NX8.5.0.
License requirements : None
NXOpen::Features::FitCurveBuilder::Types NXOpen::Features::FitCurveBuilder::Type | ( | ) |
Returns the type
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::FitCurveBuilder::UpdateTargetSelectionOnPointEditing | ( | ) |
Updates target selection by replacing original point by edited point.
When a target point is edited by dragging, the originally selected target point gets replaced by another point representing edited location. Thus it is no longer necessary for original point to remain selected.
Created in NX8.5.0.
License requirements : features_modeling ("FEATURES MODELING")