NX Open C++ Reference Guide
|
Represents a datum csys builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateDatumCsysBuilder
Created in NX4.0.0.
More...
Public Member Functions | |
bool | ComponentsCreation () |
Returns the flag of the Datum Csys components creation More... | |
NXOpen::CartesianCoordinateSystem * | Csys () |
Returns the CSYS that defines a Datum CSYS Created in NX4.0.0. More... | |
double | DisplayScaleFactor () |
Returns the scale factor of the input Datum Csys Created in NX4.0.0. More... | |
bool | FixedSizeDatum () |
Returns the fixed size flag of a created Datum Csys More... | |
void | GetWaveLinkInformation (NXString *info, bool *xformExists, NXOpen::Point3d *xformOrigin, NXOpen::Matrix3x3 *xformOrientation, double *xformScale) |
Prints wave browser type information about link Created in NX6.0.0. More... | |
void | SetComponentsCreation (bool componentsCreation) |
Sets the flag of the Datum Csys components creation More... | |
void | SetCsys (NXOpen::CartesianCoordinateSystem *csys) |
Sets the CSYS that defines a Datum CSYS Created in NX4.0.0. More... | |
void | SetDisplayScaleFactor (double displayScaleFactor) |
Sets the scale factor of the input Datum Csys Created in NX4.0.0. More... | |
void | SetFixedSizeDatum (bool fixedSizeDatum) |
Sets the fixed size flag of a created Datum Csys More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a datum csys builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateDatumCsysBuilder
Created in NX4.0.0.
bool NXOpen::Features::DatumCsysBuilder::ComponentsCreation | ( | ) |
Returns the flag of the Datum Csys components creation
This property is now always TRUE and calls to this property can be safely removed.
Created in NX4.0.0.
License requirements : None
NXOpen::CartesianCoordinateSystem* NXOpen::Features::DatumCsysBuilder::Csys | ( | ) |
Returns the CSYS that defines a Datum CSYS
Created in NX4.0.0.
License requirements : None
double NXOpen::Features::DatumCsysBuilder::DisplayScaleFactor | ( | ) |
Returns the scale factor of the input Datum Csys
Created in NX4.0.0.
License requirements : None
bool NXOpen::Features::DatumCsysBuilder::FixedSizeDatum | ( | ) |
Returns the fixed size flag of a created Datum Csys
This property is now always TRUE and calls to this property can be safely removed.
Created in NX4.0.0.
License requirements : None
void NXOpen::Features::DatumCsysBuilder::GetWaveLinkInformation | ( | NXString * | info, |
bool * | xformExists, | ||
NXOpen::Point3d * | xformOrigin, | ||
NXOpen::Matrix3x3 * | xformOrientation, | ||
double * | xformScale | ||
) |
Prints wave browser type information about link
Created in NX6.0.0.
License requirements : wave ("WAVE FUNCTIONALITY")
info | queried wave information |
xformExists | true if there is a transform |
xformOrigin | transformation origin |
xformOrientation | transformation matrix |
xformScale | transformation scale |
void NXOpen::Features::DatumCsysBuilder::SetComponentsCreation | ( | bool | componentsCreation | ) |
Sets the flag of the Datum Csys components creation
This property is now always TRUE and calls to this property can be safely removed.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT")
componentsCreation | TRUE at creation and FALSE at edit |
void NXOpen::Features::DatumCsysBuilder::SetCsys | ( | NXOpen::CartesianCoordinateSystem * | csys | ) |
Sets the CSYS that defines a Datum CSYS
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT")
csys | exisiting WCS This parameter may not be NULL. |
void NXOpen::Features::DatumCsysBuilder::SetDisplayScaleFactor | ( | double | displayScaleFactor | ) |
Sets the scale factor of the input Datum Csys
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT")
displayScaleFactor | display scale factor |
void NXOpen::Features::DatumCsysBuilder::SetFixedSizeDatum | ( | bool | fixedSizeDatum | ) |
Sets the fixed size flag of a created Datum Csys
This property is now always TRUE and calls to this property can be safely removed.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT")
fixedSizeDatum | always TRUE at both of creation and edit |