NX Open C++ Reference Guide
|
Represents a boolean feature builder. More...
Public Member Functions | |
NXOpen::GeometricUtilities::BooleanRegionSelect * | BooleanRegionSelect () |
Returns the boolean region select object Created in NX8.5.0. More... | |
bool | ConvertToSew () |
Returns the convert to sew flag Created in NX5.0.0. More... | |
bool | CopyTargets () |
Returns the copy targets flag Created in NX5.0.0. More... | |
bool | CopyTools () |
Returns the copy tools flag Created in NX5.0.0. More... | |
NXOpen::Features::Feature::BooleanType | Operation () |
Returns the boolean operation Created in NX4.0.0. More... | |
bool | RetainTarget () |
Returns the retain target flag Created in NX4.0.0. More... | |
bool | RetainTool () |
Returns the retain tool flag Created in NX4.0.0. More... | |
void | SetConvertToSew (bool convertToSew) |
Sets the convert to sew flag Created in NX5.0.0. More... | |
void | SetCopyTargets (bool copyTargets) |
Sets the copy targets flag Created in NX5.0.0. More... | |
void | SetCopyTools (bool copyTools) |
Sets the copy tools flag Created in NX5.0.0. More... | |
void | SetOperation (NXOpen::Features::Feature::BooleanType operation) |
Sets the boolean operation Created in NX4.0.0. More... | |
void | SetRetainTarget (bool retainTarget) |
Sets the retain target flag Created in NX4.0.0. More... | |
void | SetRetainTool (bool retainTool) |
Sets the retain tool flag Created in NX4.0.0. More... | |
void | SetTarget (NXOpen::Body *target) |
Sets the target body Created in NX4.0.0. More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance Created in NX5.0.0. More... | |
void | SetTool (NXOpen::DisplayableObject *tool) |
Sets the tool body More... | |
void | SetToolBodyCollector (NXOpen::ScCollector *toolBodyCollector) |
Sets the tool body collector for the boolean operation Created in NX7.5.0. More... | |
NXOpen::Body * | Target () |
Returns the target body Created in NX4.0.0. More... | |
NXOpen::SelectBodyList * | Targets () |
Returns the target bodies for the boolean operation Created in NX5.0.0. More... | |
double | Tolerance () |
Returns the tolerance Created in NX5.0.0. More... | |
NXOpen::DisplayableObject * | Tool () |
Returns the tool body More... | |
NXOpen::ScCollector * | ToolBodyCollector () |
Returns the tool body collector for the boolean operation Created in NX7.5.0. More... | |
NXOpen::SelectDisplayableObjectList * | Tools () |
Returns the tool bodies for the boolean operation Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a boolean feature builder.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateBooleanBuilderUsingCollector
Created in NX4.0.0.
NXOpen::GeometricUtilities::BooleanRegionSelect* NXOpen::Features::BooleanBuilder::BooleanRegionSelect | ( | ) |
Returns the boolean region select object
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
bool NXOpen::Features::BooleanBuilder::ConvertToSew | ( | ) |
Returns the convert to sew flag
Created in NX5.0.0.
License requirements : None
bool NXOpen::Features::BooleanBuilder::CopyTargets | ( | ) |
Returns the copy targets flag
Created in NX5.0.0.
License requirements : None
bool NXOpen::Features::BooleanBuilder::CopyTools | ( | ) |
Returns the copy tools flag
Created in NX5.0.0.
License requirements : None
NXOpen::Features::Feature::BooleanType NXOpen::Features::BooleanBuilder::Operation | ( | ) |
Returns the boolean operation
Created in NX4.0.0.
License requirements : None
bool NXOpen::Features::BooleanBuilder::RetainTarget | ( | ) |
Returns the retain target flag
Created in NX4.0.0.
License requirements : None
bool NXOpen::Features::BooleanBuilder::RetainTool | ( | ) |
Returns the retain tool flag
Created in NX4.0.0.
License requirements : None
void NXOpen::Features::BooleanBuilder::SetConvertToSew | ( | bool | convertToSew | ) |
Sets the convert to sew flag
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
convertToSew | converttosew |
void NXOpen::Features::BooleanBuilder::SetCopyTargets | ( | bool | copyTargets | ) |
Sets the copy targets flag
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
copyTargets | copytargets |
void NXOpen::Features::BooleanBuilder::SetCopyTools | ( | bool | copyTools | ) |
Sets the copy tools flag
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
copyTools | copytools |
void NXOpen::Features::BooleanBuilder::SetOperation | ( | NXOpen::Features::Feature::BooleanType | operation | ) |
Sets the boolean operation
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
operation | Type of boolean operation. |
void NXOpen::Features::BooleanBuilder::SetRetainTarget | ( | bool | retainTarget | ) |
Sets the retain target flag
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
retainTarget | Retain target flag |
void NXOpen::Features::BooleanBuilder::SetRetainTool | ( | bool | retainTool | ) |
Sets the retain tool flag
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
retainTool | Retain tool flag |
void NXOpen::Features::BooleanBuilder::SetTarget | ( | NXOpen::Body * | target | ) |
Sets the target body
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
target | Target body for boolean operation. This parameter may not be NULL. |
void NXOpen::Features::BooleanBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tolerance | tolerance |
void NXOpen::Features::BooleanBuilder::SetTool | ( | NXOpen::DisplayableObject * | tool | ) |
Sets the tool body
Use Features::BooleanBuilder::SetToolBodyCollector instead.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tool | Tool body for boolean operation. This parameter may not be NULL. |
void NXOpen::Features::BooleanBuilder::SetToolBodyCollector | ( | NXOpen::ScCollector * | toolBodyCollector | ) |
Sets the tool body collector for the boolean operation
Created in NX7.5.0.
License requirements : None
toolBodyCollector | toolbodycollector |
NXOpen::Body* NXOpen::Features::BooleanBuilder::Target | ( | ) |
Returns the target body
Created in NX4.0.0.
License requirements : None
NXOpen::SelectBodyList* NXOpen::Features::BooleanBuilder::Targets | ( | ) |
Returns the target bodies for the boolean operation
Created in NX5.0.0.
License requirements : None
double NXOpen::Features::BooleanBuilder::Tolerance | ( | ) |
Returns the tolerance
Created in NX5.0.0.
License requirements : None
NXOpen::DisplayableObject* NXOpen::Features::BooleanBuilder::Tool | ( | ) |
Returns the tool body
Use Features::BooleanBuilder::ToolBodyCollector instead.
Created in NX4.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::BooleanBuilder::ToolBodyCollector | ( | ) |
Returns the tool body collector for the boolean operation
Created in NX7.5.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Features::BooleanBuilder::Tools | ( | ) |
Returns the tool bodies for the boolean operation
Created in NX5.0.0.
License requirements : None