NX Open C++ Reference Guide
|
Represents a NXOpen::FeatureGeneralPropertiesBuilder to be used for modifying the names of features and general objects. More...
Public Member Functions | |
bool | ApplyToWorkPart () |
Returns the option to apply the name change to the work part. More... | |
void | DeleteFeatureName () |
Delete the name of the feature. More... | |
void | DeleteGeneralName () |
Delete the name of the general object. More... | |
NXString | FeatureName () |
Returns the feature name. More... | |
NXOpen::NXObject * | FeatureObject () |
Returns the feature. More... | |
NXString | GeneralName () |
Returns the general name. More... | |
NXOpen::NXObject * | GeneralObject () |
Returns the general object. More... | |
NXOpen::Point3d | GetNameLocation () |
Gets the name location. More... | |
bool | NameLocationSpecified () |
Returns the name location specified. More... | |
NXOpen::SelectNXObjectList * | SelectedObjects () |
Returns the selected object(s) list. More... | |
void | SetApplyToWorkPart (bool applyToWorkPart) |
Sets the option to apply the name change to the work part. More... | |
void | SetFeatureName (const NXString &featureName) |
Sets the feature name. More... | |
void | SetFeatureName (const char *featureName) |
Sets the feature name. More... | |
void | SetFeatureObject (NXOpen::NXObject *featureObject) |
Sets the feature. More... | |
void | SetGeneralName (const NXString &generalName) |
Sets the general name. More... | |
void | SetGeneralName (const char *generalName) |
Sets the general name. More... | |
void | SetGeneralObject (NXOpen::NXObject *generalObject) |
Sets the general object. More... | |
void | SetNameLocation (const NXOpen::Point3d &nameLocation) |
Sets the name location. More... | |
void | SetNameLocationSpecified (bool nameLocationSpecified) |
Sets the name location specified. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::FeatureGeneralPropertiesBuilder to be used for modifying the names of features and general objects.
To create a new instance of this class, use NXOpen::PropertiesManager::CreateFeatureGeneralPropertiesBuilder
Created in NX8.0.0.
bool NXOpen::FeatureGeneralPropertiesBuilder::ApplyToWorkPart | ( | ) |
Returns the option to apply the name change to the work part.
Created in NX8.0.0.
License requirements : None
void NXOpen::FeatureGeneralPropertiesBuilder::DeleteFeatureName | ( | ) |
Delete the name of the feature.
Created in NX8.0.0.
License requirements : None
void NXOpen::FeatureGeneralPropertiesBuilder::DeleteGeneralName | ( | ) |
Delete the name of the general object.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::FeatureGeneralPropertiesBuilder::FeatureName | ( | ) |
Returns the feature name.
This is the new name of the feature.
Created in NX8.0.0.
License requirements : None
NXOpen::NXObject* NXOpen::FeatureGeneralPropertiesBuilder::FeatureObject | ( | ) |
Returns the feature.
This is the feature object to be modified.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::FeatureGeneralPropertiesBuilder::GeneralName | ( | ) |
Returns the general name.
This is the new name of the general object.
Created in NX8.0.0.
License requirements : None
NXOpen::NXObject* NXOpen::FeatureGeneralPropertiesBuilder::GeneralObject | ( | ) |
Returns the general object.
This is the general object to be modified.
Created in NX8.0.0.
License requirements : None
NXOpen::Point3d NXOpen::FeatureGeneralPropertiesBuilder::GetNameLocation | ( | ) |
Gets the name location.
bool NXOpen::FeatureGeneralPropertiesBuilder::NameLocationSpecified | ( | ) |
Returns the name location specified.
This states whether the name location will be changed.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::FeatureGeneralPropertiesBuilder::SelectedObjects | ( | ) |
Returns the selected object(s) list.
This list should only contain one object
Created in NX8.0.0.
License requirements : None
void NXOpen::FeatureGeneralPropertiesBuilder::SetApplyToWorkPart | ( | bool | applyToWorkPart | ) |
Sets the option to apply the name change to the work part.
Created in NX8.0.0.
License requirements : None
applyToWorkPart | applytoworkpart |
void NXOpen::FeatureGeneralPropertiesBuilder::SetFeatureName | ( | const NXString & | featureName | ) |
Sets the feature name.
This is the new name of the feature.
Created in NX8.0.0.
License requirements : None
featureName | featurename |
void NXOpen::FeatureGeneralPropertiesBuilder::SetFeatureName | ( | const char * | featureName | ) |
Sets the feature name.
This is the new name of the feature.
Created in NX8.0.0.
License requirements : None
featureName | featurename |
void NXOpen::FeatureGeneralPropertiesBuilder::SetFeatureObject | ( | NXOpen::NXObject * | featureObject | ) |
Sets the feature.
This is the feature object to be modified.
Created in NX8.0.0.
License requirements : None
featureObject | featureobject |
void NXOpen::FeatureGeneralPropertiesBuilder::SetGeneralName | ( | const NXString & | generalName | ) |
Sets the general name.
This is the new name of the general object.
Created in NX8.0.0.
License requirements : None
generalName | generalname |
void NXOpen::FeatureGeneralPropertiesBuilder::SetGeneralName | ( | const char * | generalName | ) |
Sets the general name.
This is the new name of the general object.
Created in NX8.0.0.
License requirements : None
generalName | generalname |
void NXOpen::FeatureGeneralPropertiesBuilder::SetGeneralObject | ( | NXOpen::NXObject * | generalObject | ) |
Sets the general object.
This is the general object to be modified.
Created in NX8.0.0.
License requirements : None
generalObject | generalobject |
void NXOpen::FeatureGeneralPropertiesBuilder::SetNameLocation | ( | const NXOpen::Point3d & | nameLocation | ) |
Sets the name location.
If name location specified is true, this value will be used to change the name location of the general object.
Created in NX8.0.0.
License requirements : None
nameLocation | the name location |
void NXOpen::FeatureGeneralPropertiesBuilder::SetNameLocationSpecified | ( | bool | nameLocationSpecified | ) |
Sets the name location specified.
This states whether the name location will be changed.
Created in NX8.0.0.
License requirements : None
nameLocationSpecified | namelocationspecified |