NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Drafting::PrimaryContentItemBuilder Class Reference

Represents a NXOpen::Drafting::PrimaryContentItemBuilder . More...

Inheritance diagram for NXOpen::Drafting::PrimaryContentItemBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::Assemblies::SelectComponentListContent ()
 Returns the content. More...
 
NXString GeometryTemplate ()
 Returns the geometry template. More...
 
void SetGeometryTemplate (const NXString &geometryTemplate)
 Sets the geometry template. More...
 
void SetGeometryTemplate (const char *geometryTemplate)
 Sets the geometry template. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Drafting::PrimaryContentItemBuilder .

This class is used to specify information pertaining to the primary content of a Drawing Booklet. Each instance represents a single drawing in a booklet.
To create a new instance of this class, use NXOpen::Drafting::AutomationManager::CreatePrimaryContentItemBuilder

Created in NX8.0.0.

Member Function Documentation

NXOpen::Assemblies::SelectComponentList* NXOpen::Drafting::PrimaryContentItemBuilder::Content ( )

Returns the content.


Created in NX8.0.0.

License requirements : None

NXString NXOpen::Drafting::PrimaryContentItemBuilder::GeometryTemplate ( )

Returns the geometry template.


Created in NX8.0.0.

License requirements : None

void NXOpen::Drafting::PrimaryContentItemBuilder::SetGeometryTemplate ( const NXString geometryTemplate)

Sets the geometry template.


Created in NX8.0.0.

License requirements : nx_drawing_auto ("NX Drawing Automation")

Parameters
geometryTemplategeometrytemplate
void NXOpen::Drafting::PrimaryContentItemBuilder::SetGeometryTemplate ( const char *  geometryTemplate)

Sets the geometry template.


Created in NX8.0.0.

License requirements : nx_drawing_auto ("NX Drawing Automation")

Parameters
geometryTemplategeometrytemplate
virtual bool NXOpen::Drafting::PrimaryContentItemBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.