NX Open C++ Reference Guide
|
Represents changes to the display characteristics of an object
Created in NX3.0.0.
More...
Public Member Functions | |
void | Apply (const std::vector< NXOpen::DisplayableObject * > &objects) |
Apply this display modification to a set of objects Created in NX3.0.0. More... | |
bool | ApplyToAllFaces () |
Returns the apply to all faces flag. More... | |
bool | ApplyToOwningParts () |
Returns the flag to apply display changes to Owning Parts. More... | |
bool | FaceAnalysisMode () |
Returns the face analysis mode flag. More... | |
void | GetNewGrid (int *uGrid, int *vGrid) |
Get grid count for objects which will be modified. More... | |
bool | KnotDisplayState () |
Returns the flag for knot display. More... | |
int | NewColor () |
Returns a new color for objects which will be modified. More... | |
NXOpen::DisplayableObject::ObjectFont | NewFont () |
Returns a new font (line style) for objects which will be modified Created in NX3.0.0. More... | |
int | NewLayer () |
Returns a new layer for objects which will be modified. More... | |
int | NewTranslucency () |
Returns a new translucency value for objects which will be modified. More... | |
NXOpen::DisplayableObject::ObjectWidth | NewWidth () |
Returns a new line width for objects which will be modified Created in NX3.0.0. More... | |
bool | PartiallyShaded () |
Returns the partial shading flag. More... | |
bool | PoleDisplayState () |
Returns the flag for pole display. More... | |
void | SetApplyToAllFaces (bool apply) |
Sets the apply to all faces flag. More... | |
void | SetApplyToOwningParts (bool apply) |
Sets the flag to apply display changes to Owning Parts. More... | |
void | SetFaceAnalysisMode (bool on) |
Sets the face analysis mode flag. More... | |
void | SetKnotDisplayState (bool on) |
Sets the flag for knot display. More... | |
void | SetNewColor (int newColor) |
Sets a new color for objects which will be modified. More... | |
void | SetNewFont (NXOpen::DisplayableObject::ObjectFont newFont) |
Sets a new font (line style) for objects which will be modified Created in NX3.0.0. More... | |
void | SetNewGrid (int uGrid, int vGrid) |
Set a new grid count for objects which will be modified. More... | |
void | SetNewLayer (int layer) |
Sets a new layer for objects which will be modified. More... | |
void | SetNewTranslucency (int translucency) |
Sets a new translucency value for objects which will be modified. More... | |
void | SetNewWidth (NXOpen::DisplayableObject::ObjectWidth newWidth) |
Sets a new line width for objects which will be modified Created in NX3.0.0. More... | |
void | SetPartiallyShaded (bool on) |
Sets the partial shading flag. More... | |
void | SetPoleDisplayState (bool on) |
Sets the flag for pole display. More... | |
virtual | ~DisplayModification () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents changes to the display characteristics of an object
Created in NX3.0.0.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0.
License requirements : None
void NXOpen::DisplayModification::Apply | ( | const std::vector< NXOpen::DisplayableObject * > & | objects | ) |
Apply this display modification to a set of objects
Created in NX3.0.0.
License requirements : None
objects | objects to be modified |
bool NXOpen::DisplayModification::ApplyToAllFaces | ( | ) |
Returns the apply to all faces flag.
Specifies whether the modification should apply to all faces of any bodies to which this is applied.
Created in NX3.0.0.
License requirements : None
bool NXOpen::DisplayModification::ApplyToOwningParts | ( | ) |
Returns the flag to apply display changes to Owning Parts.
Specifies whether the display modifications should apply to the owning parts of the selected objects.
Created in NX7.5.0.
License requirements : None
bool NXOpen::DisplayModification::FaceAnalysisMode | ( | ) |
Returns the face analysis mode flag.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
void NXOpen::DisplayModification::GetNewGrid | ( | int * | uGrid, |
int * | vGrid | ||
) |
Get grid count for objects which will be modified.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
uGrid | number of grid lines in the u direction |
vGrid | number of grid lines in the v direction |
bool NXOpen::DisplayModification::KnotDisplayState | ( | ) |
Returns the flag for knot display.
Only applies to b-spline.
Created in NX5.0.0.
License requirements : None
int NXOpen::DisplayModification::NewColor | ( | ) |
Returns a new color for objects which will be modified.
This is in the range from 1 to 216.
To convert an RGB value to an NX color index, use UF_DISP_ask_closest_color. To convert a color name to an NX color index, use UF_DISP_ask_closest_color_in_displayed_part or UF_DISP_ask_closest_color_in_part. For unmanaged C++, use these functions directly. Otherwise, use the corresponding wrapper methods of class NXOpen.UF.UFDisp.
Created in NX3.0.0.
License requirements : None
NXOpen::DisplayableObject::ObjectFont NXOpen::DisplayModification::NewFont | ( | ) |
Returns a new font (line style) for objects which will be modified
Created in NX3.0.0.
License requirements : None
int NXOpen::DisplayModification::NewLayer | ( | ) |
Returns a new layer for objects which will be modified.
Created in NX3.0.0.
License requirements : None
int NXOpen::DisplayModification::NewTranslucency | ( | ) |
Returns a new translucency value for objects which will be modified.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
NXOpen::DisplayableObject::ObjectWidth NXOpen::DisplayModification::NewWidth | ( | ) |
Returns a new line width for objects which will be modified
Created in NX3.0.0.
License requirements : None
bool NXOpen::DisplayModification::PartiallyShaded | ( | ) |
Returns the partial shading flag.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
bool NXOpen::DisplayModification::PoleDisplayState | ( | ) |
Returns the flag for pole display.
Only applies to b-spline.
Created in NX5.0.0.
License requirements : None
void NXOpen::DisplayModification::SetApplyToAllFaces | ( | bool | apply | ) |
Sets the apply to all faces flag.
Specifies whether the modification should apply to all faces of any bodies to which this is applied.
Created in NX3.0.0.
License requirements : None
apply | true to apply the modification to all faces |
void NXOpen::DisplayModification::SetApplyToOwningParts | ( | bool | apply | ) |
Sets the flag to apply display changes to Owning Parts.
Specifies whether the display modifications should apply to the owning parts of the selected objects.
Created in NX7.5.0.
License requirements : None
apply | true to apply the display property changes to the owning parts |
void NXOpen::DisplayModification::SetFaceAnalysisMode | ( | bool | on | ) |
Sets the face analysis mode flag.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
on | true to enable face analysis mode |
void NXOpen::DisplayModification::SetKnotDisplayState | ( | bool | on | ) |
Sets the flag for knot display.
Only applies to b-spline.
Created in NX5.0.0.
License requirements : None
on | true to enable knot display |
void NXOpen::DisplayModification::SetNewColor | ( | int | newColor | ) |
Sets a new color for objects which will be modified.
This is in the range from 1 to 216.
To convert an RGB value to an NX color index, use UF_DISP_ask_closest_color. To convert a color name to an NX color index, use UF_DISP_ask_closest_color_in_displayed_part or UF_DISP_ask_closest_color_in_part. For unmanaged C++, use these functions directly. Otherwise, use the corresponding wrapper methods of class NXOpen.UF.UFDisp.
Created in NX3.0.0.
License requirements : None
newColor | new color value |
void NXOpen::DisplayModification::SetNewFont | ( | NXOpen::DisplayableObject::ObjectFont | newFont | ) |
Sets a new font (line style) for objects which will be modified
Created in NX3.0.0.
License requirements : None
newFont | new font |
void NXOpen::DisplayModification::SetNewGrid | ( | int | uGrid, |
int | vGrid | ||
) |
Set a new grid count for objects which will be modified.
Created in NX3.0.0.
License requirements : None
uGrid | number of grid lines in the u direction |
vGrid | number of grid lines in the v direction |
void NXOpen::DisplayModification::SetNewLayer | ( | int | layer | ) |
Sets a new layer for objects which will be modified.
Created in NX3.0.0.
License requirements : None
layer | new layer, must be a valid layer number |
void NXOpen::DisplayModification::SetNewTranslucency | ( | int | translucency | ) |
Sets a new translucency value for objects which will be modified.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
translucency | new translucency value in the range 0 to 100 |
void NXOpen::DisplayModification::SetNewWidth | ( | NXOpen::DisplayableObject::ObjectWidth | newWidth | ) |
Sets a new line width for objects which will be modified
Created in NX3.0.0.
License requirements : None
newWidth | new line width |
void NXOpen::DisplayModification::SetPartiallyShaded | ( | bool | on | ) |
Sets the partial shading flag.
Only applies to faces.
Created in NX3.0.0.
License requirements : None
on | true for partial shading on |
void NXOpen::DisplayModification::SetPoleDisplayState | ( | bool | on | ) |
Sets the flag for pole display.
Only applies to b-spline.
Created in NX5.0.0.
License requirements : None
on | true to enable pole display |