NX Open C++ Reference Guide
|
Represents a NXOpen::Display::Stage A stage is an environment cube, a six-sided room, that can have between one and six visible walls. More...
Public Types | |
enum | OrientationType { OrientationTypeYz, OrientationTypeXz, OrientationTypeXy, OrientationTypeUserDefined } |
Represents an index to a floor plane type define. More... | |
enum | WallType { WallTypeLeft, WallTypeRight, WallTypeTop, WallTypeBottom, WallTypeFront, WallTypeBack, WallTypeTotal } |
Represents an index to a particular wall in the stage. More... | |
Public Member Functions | |
void | AlignFloorPlane (NXOpen::Plane *specifyFloorPlane) |
The stage's bottom wall (floor) aligns with the given plane. More... | |
void | CommitOffset (NXOpen::View *view) |
Updates the data and display for a change to the stage's offset Created in NX5.0.0. More... | |
void | CommitWall (NXOpen::View *view, int currentWallIndex, bool updateStageDatabase) |
Updates the data and display for a given wall Created in NX5.0.0. More... | |
NXOpen::Display::Stage::OrientationType | FloorOrientationType () |
Returns the floor orientation define Created in NX10.0.0. More... | |
void | FloorXaxis () |
The stage's bottom wall to align with the WCS x-axis Created in NX5.0.0. More... | |
void | FloorYaxis () |
The stage's bottom wall to align with the WCS y-axis Created in NX5.0.0. More... | |
void | FloorZaxis () |
The stage's bottom wall to align with the WCS z-axis Created in NX5.0.0. More... | |
NXOpen::Display::Wall * | GetWallFromList (NXOpen::Display::Stage::WallType index) |
Returns a wall builder, given by the index, in the array of walls for the given stage. More... | |
double | Offset () |
Returns the offset distance to translate the stage in the z-direction, in part units More... | |
NXOpen::Expression * | OffsetExpression () |
Returns the stage offset expression Created in NX10.0.0. More... | |
void | SetFloorOrientationType (NXOpen::Display::Stage::OrientationType floorOrientationType) |
Sets the floor orientation define Created in NX10.0.0. More... | |
void | SetOffset (double offset) |
Sets the offset distance to translate the stage in the z-direction, in part units More... | |
void | SetSize (double size) |
Sets the size all of the stage walls (length and width), in part units More... | |
void | SetSpecifyFloorPlane (NXOpen::Plane *specifyFloorPlane) |
Sets the specify floor plane Created in NX5.0.0. More... | |
void | SetWallInList (NXOpen::Display::Stage::WallType index, NXOpen::Display::Wall *wall) |
Sets a wall builder in the array at the given index Created in NX5.0.0. More... | |
double | Size () |
Returns the size all of the stage walls (length and width), in part units More... | |
NXOpen::Expression * | SizeExpression () |
Returns the stage size expression Created in NX10.0.0. More... | |
NXOpen::Plane * | SpecifyFloorPlane () |
Returns the specify floor plane Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::Stage A stage is an environment cube, a six-sided room, that can have between one and six visible walls.
You optionally specify a stage in Studio rendering styles and High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateStage
Created in NX5.0.0.
Represents an index to a particular wall in the stage.
void NXOpen::Display::Stage::AlignFloorPlane | ( | NXOpen::Plane * | specifyFloorPlane | ) |
The stage's bottom wall (floor) aligns with the given plane.
Created in NX5.0.0.
License requirements : None
specifyFloorPlane | specifyfloorplane |
void NXOpen::Display::Stage::CommitOffset | ( | NXOpen::View * | view | ) |
Updates the data and display for a change to the stage's offset
Created in NX5.0.0.
License requirements : None
view | view of the stage |
void NXOpen::Display::Stage::CommitWall | ( | NXOpen::View * | view, |
int | currentWallIndex, | ||
bool | updateStageDatabase | ||
) |
Updates the data and display for a given wall
Created in NX5.0.0.
License requirements : None
view | view of the stage and walls |
currentWallIndex | the index of the wall in the stage builder array |
updateStageDatabase | if true, commit the stage builder |
NXOpen::Display::Stage::OrientationType NXOpen::Display::Stage::FloorOrientationType | ( | ) |
Returns the floor orientation define
Created in NX10.0.0.
License requirements : None
void NXOpen::Display::Stage::FloorXaxis | ( | ) |
The stage's bottom wall to align with the WCS x-axis
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::Stage::FloorYaxis | ( | ) |
The stage's bottom wall to align with the WCS y-axis
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::Stage::FloorZaxis | ( | ) |
The stage's bottom wall to align with the WCS z-axis
Created in NX5.0.0.
License requirements : None
NXOpen::Display::Wall* NXOpen::Display::Stage::GetWallFromList | ( | NXOpen::Display::Stage::WallType | index | ) |
Returns a wall builder, given by the index, in the array of walls for the given stage.
index | index to the array of walls |
double NXOpen::Display::Stage::Offset | ( | ) |
Returns the offset distance to translate the stage in the z-direction, in part units
Use NXOpen::Display::Stage::OffsetExpression and NXOpen::Display::Stage::SetOffsetExpression instead.
Created in NX5.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Display::Stage::OffsetExpression | ( | ) |
Returns the stage offset expression
Created in NX10.0.0.
License requirements : None
void NXOpen::Display::Stage::SetFloorOrientationType | ( | NXOpen::Display::Stage::OrientationType | floorOrientationType | ) |
Sets the floor orientation define
Created in NX10.0.0.
License requirements : None
floorOrientationType | floororientationtype |
void NXOpen::Display::Stage::SetOffset | ( | double | offset | ) |
Sets the offset distance to translate the stage in the z-direction, in part units
This functionality is no longer supported.
Created in NX5.0.0.
License requirements : None
offset | offset |
void NXOpen::Display::Stage::SetSize | ( | double | size | ) |
Sets the size all of the stage walls (length and width), in part units
This functionality is no longer supported.
Created in NX5.0.0.
License requirements : None
size | size |
void NXOpen::Display::Stage::SetSpecifyFloorPlane | ( | NXOpen::Plane * | specifyFloorPlane | ) |
Sets the specify floor plane
Created in NX5.0.0.
License requirements : None
specifyFloorPlane | specifyfloorplane |
void NXOpen::Display::Stage::SetWallInList | ( | NXOpen::Display::Stage::WallType | index, |
NXOpen::Display::Wall * | wall | ||
) |
Sets a wall builder in the array at the given index
Created in NX5.0.0.
License requirements : None
index | index to the array of walls |
wall | the wall |
double NXOpen::Display::Stage::Size | ( | ) |
Returns the size all of the stage walls (length and width), in part units
Use NXOpen::Display::Stage::SizeExpression and NXOpen::Display::Stage::SetSizeExpression instead.
Created in NX5.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Display::Stage::SizeExpression | ( | ) |
Returns the stage size expression
Created in NX10.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Display::Stage::SpecifyFloorPlane | ( | ) |
Returns the specify floor plane
Created in NX5.0.0.
License requirements : None