NX Open C++ Reference Guide
|
Represents a NXOpen::Display::SaveImageFileBrowserBuilder . More...
Public Types | |
enum | FileFormats { FileFormatsTif, FileFormatsPng, FileFormatsJpg } |
To specify the Ray Traced Studio static image file format. More... | |
Public Member Functions | |
NXOpen::Display::SaveImageFileBrowserBuilder::FileFormats | FileFormat () |
Returns the Ray Traced Studio static image file format Created in NX9.0.0. More... | |
NXString | NativeImageFileBrowser () |
Returns the Ray Traced Studio static image file browser Created in NX9.0.0. More... | |
void | SetFileFormat (NXOpen::Display::SaveImageFileBrowserBuilder::FileFormats fileFormat) |
Sets the Ray Traced Studio static image file format Created in NX9.0.0. More... | |
void | SetNativeImageFileBrowser (const NXString &filename) |
Sets the Ray Traced Studio static image file browser Created in NX9.0.0. More... | |
void | SetNativeImageFileBrowser (const char *filename) |
Sets the Ray Traced Studio static image file browser Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::SaveImageFileBrowserBuilder .
Saves an image file using a file browser.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateSaveImageFileBrowserBuilder
Created in NX9.0.0.
NXOpen::Display::SaveImageFileBrowserBuilder::FileFormats NXOpen::Display::SaveImageFileBrowserBuilder::FileFormat | ( | ) |
Returns the Ray Traced Studio static image file format
Created in NX9.0.0.
License requirements : None
NXString NXOpen::Display::SaveImageFileBrowserBuilder::NativeImageFileBrowser | ( | ) |
Returns the Ray Traced Studio static image file browser
Created in NX9.0.0.
License requirements : None
void NXOpen::Display::SaveImageFileBrowserBuilder::SetFileFormat | ( | NXOpen::Display::SaveImageFileBrowserBuilder::FileFormats | fileFormat | ) |
Sets the Ray Traced Studio static image file format
Created in NX9.0.0.
License requirements : None
fileFormat | fileformat |
void NXOpen::Display::SaveImageFileBrowserBuilder::SetNativeImageFileBrowser | ( | const NXString & | filename | ) |
Sets the Ray Traced Studio static image file browser
Created in NX9.0.0.
License requirements : None
filename | filename |
void NXOpen::Display::SaveImageFileBrowserBuilder::SetNativeImageFileBrowser | ( | const char * | filename | ) |
Sets the Ray Traced Studio static image file browser
Created in NX9.0.0.
License requirements : None
filename | filename |