NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Display::LayerSettingsBuilder Class Reference

Represents a builder for object layer settings. More...

Inheritance diagram for NXOpen::Display::LayerSettingsBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  LayerOptionType { LayerOptionTypeMaintain, LayerOptionTypeOriginal, LayerOptionTypeWork, LayerOptionTypeUserDefined }
 Specifies the layer options. More...
 

Public Member Functions

bool IsValidLayerOption (NXOpen::Display::LayerSettingsBuilder::LayerOptionType layerOption)
 Determines if the layer option is supported. More...
 
int Layer ()
 Returns the layer. More...
 
NXOpen::Display::LayerSettingsBuilder::LayerOptionType LayerOption ()
 Returns the layer option. More...
 
void SetLayer (int layer)
 Sets the layer. More...
 
void SetLayerOption (NXOpen::Display::LayerSettingsBuilder::LayerOptionType layerOption)
 Sets the layer option. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a builder for object layer settings.


Created in NX9.0.0.

Member Enumeration Documentation

Specifies the layer options.

Enumerator
LayerOptionTypeMaintain 

Maintain layer.

LayerOptionTypeOriginal 

Original layer.

LayerOptionTypeWork 

Work layer.

LayerOptionTypeUserDefined 

User specified layer.

Member Function Documentation

bool NXOpen::Display::LayerSettingsBuilder::IsValidLayerOption ( NXOpen::Display::LayerSettingsBuilder::LayerOptionType  layerOption)

Determines if the layer option is supported.


The parent builder determines the validity of the layer options. For example, following layer options are not relevant when the layer is not being derived from another displayable object.


Returns

Created in NX9.0.0.

License requirements : None
Parameters
layerOptionlayeroption
int NXOpen::Display::LayerSettingsBuilder::Layer ( )

Returns the layer.


Used when the layer option is set to Display::LayerSettingsBuilder::LayerOptionTypeUserDefined . See NXOpen::Layer::Constants for valid layer values.


Created in NX9.0.0.

License requirements : None

NXOpen::Display::LayerSettingsBuilder::LayerOptionType NXOpen::Display::LayerSettingsBuilder::LayerOption ( )

Returns the layer option.


Note that all layer options may not be supported by the builder. Refer Display::LayerSettingsBuilder::IsValidLayerOption to determine supported options.


Created in NX9.0.0.

License requirements : None

void NXOpen::Display::LayerSettingsBuilder::SetLayer ( int  layer)

Sets the layer.


Used when the layer option is set to Display::LayerSettingsBuilder::LayerOptionTypeUserDefined . See NXOpen::Layer::Constants for valid layer values.


Created in NX9.0.0.

License requirements : None

Parameters
layerlayer
void NXOpen::Display::LayerSettingsBuilder::SetLayerOption ( NXOpen::Display::LayerSettingsBuilder::LayerOptionType  layerOption)

Sets the layer option.


Note that all layer options may not be supported by the builder. Refer Display::LayerSettingsBuilder::IsValidLayerOption to determine supported options.


Created in NX9.0.0.

License requirements : None

Parameters
layerOptionlayeroption
virtual bool NXOpen::Display::LayerSettingsBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.