NX Open C++ Reference Guide
|
Represents a Die Keyway Child sub feature. More...
Public Types | |
enum | LocationOption { LocationOptionPositiveX, LocationOptionNegativeX, LocationOptionPositiveY, LocationOptionNegativeY } |
Settings for the location of the keyway. More... | |
enum | RunoffTypeOption { RunoffTypeOptionRectangular, RunoffTypeOptionCircular } |
Settings for the runoff type of the keyway. More... | |
Public Member Functions | |
NXOpen::Die::DieBuildStatusOption | BuildStatus () |
Returns the build status of the keyway. More... | |
double | Depth () |
Returns the depth of the keyway. More... | |
bool | DesignStatus () |
Returns the design status of the keyway, if true the keyway will be built into the model, if false it will not. More... | |
bool | DisplayStatus () |
Returns the display status of the keyway, if true input data to the keyway will be displayed, if false the input data will not be displayed. More... | |
void | GetPadAttributes (NXString *title, NXString *value, int *color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
void | GetSlotAttributes (NXString *title, NXString *value, int *color) |
Gets the slot attributes, note existance of attributes depends on usage in main feature. More... | |
double | Length () |
Returns the length of the keyway. More... | |
NXOpen::Die::KeywayChildBuilder::LocationOption | Location () |
Returns the location of the keyway. More... | |
double | MinimumRibHeight () |
Returns the minimum rib height of the keyway. More... | |
double | Offset () |
Returns the offset of the keyway. More... | |
double | PadHeight () |
Returns the pad height of the keyway. More... | |
double | PadWidth () |
Returns the pad width of the keyway. More... | |
double | PlacementOffset () |
Returns the placement offset of the keyway. More... | |
NXOpen::IOrientation * | Plane () |
Returns the plane of the keyway. More... | |
bool | ReverseOrientation () |
Returns the value to reverse the orientation of the orientation plane, if true the keyway orientation normal will be reversed, if false it will not. More... | |
double | RunoffDepth () |
Returns the runoff depth of the keyway. More... | |
double | RunoffDiameter () |
Returns the runoff diameter of the keyway. More... | |
double | RunoffLength () |
Returns the runoff length of the keyway. More... | |
NXOpen::Die::KeywayChildBuilder::RunoffTypeOption | RunoffType () |
Returns the runoff type of the keyway. More... | |
double | RunoffWidth () |
Returns the runoff width of the keyway. More... | |
void | SetDepth (double depth) |
Sets the depth of the keyway. More... | |
void | SetDesignStatus (bool designStatus) |
Sets the design status of the keyway, if true the keyway will be built into the model, if false it will not. More... | |
void | SetDisplayStatus (bool displayStatus) |
Sets the display status of the keyway, if true input data to the keyway will be displayed, if false the input data will not be displayed. More... | |
void | SetLength (double length) |
Sets the length of the keyway. More... | |
void | SetLocation (NXOpen::Die::KeywayChildBuilder::LocationOption location) |
Sets the location of the keyway. More... | |
void | SetMinimumRibHeight (double minimumRibHeight) |
Sets the minimum rib height of the keyway. More... | |
void | SetOffset (double offset) |
Sets the offset of the keyway. More... | |
void | SetPadAttributes (const NXString &title, const NXString &value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetPadAttributes (const char *title, const char *value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetPadHeight (double padHeight) |
Sets the pad height of the keyway. More... | |
void | SetPadWidth (double padWidth) |
Sets the pad width of the keyway. More... | |
void | SetPlacementOffset (double placementOffset) |
Sets the placement offset of the keyway. More... | |
void | SetPlane (NXOpen::IOrientation *plane) |
Sets the plane of the keyway. More... | |
void | SetReverseOrientation (bool reverseOrientation) |
Sets the value to reverse the orientation of the orientation plane, if true the keyway orientation normal will be reversed, if false it will not. More... | |
void | SetRunoffDepth (double runoffDepth) |
Sets the runoff depth of the keyway. More... | |
void | SetRunoffDiameter (double runoffDiameter) |
Sets the runoff diameter of the keyway. More... | |
void | SetRunoffLength (double runoffLength) |
Sets the runoff length of the keyway. More... | |
void | SetRunoffType (NXOpen::Die::KeywayChildBuilder::RunoffTypeOption runoffType) |
Sets the runoff type of the keyway. More... | |
void | SetRunoffWidth (double runoffWidth) |
Sets the runoff width of the keyway. More... | |
void | SetSlotAttributes (const NXString &title, const NXString &value, int color) |
Sets the slot attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetSlotAttributes (const char *title, const char *value, int color) |
Sets the slot attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetWidth (double width) |
Sets the width of the keyway. More... | |
double | Width () |
Returns the width of the keyway. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Keyway Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0.
NXOpen::Die::DieBuildStatusOption NXOpen::Die::KeywayChildBuilder::BuildStatus | ( | ) |
Returns the build status of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::Depth | ( | ) |
Returns the depth of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::KeywayChildBuilder::DesignStatus | ( | ) |
Returns the design status of the keyway, if true the keyway will be built into the model, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::KeywayChildBuilder::DisplayStatus | ( | ) |
Returns the display status of the keyway, if true input data to the keyway will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::KeywayChildBuilder::GetPadAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
void NXOpen::Die::KeywayChildBuilder::GetSlotAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the slot attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of slot faces. |
double NXOpen::Die::KeywayChildBuilder::Length | ( | ) |
Returns the length of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::KeywayChildBuilder::LocationOption NXOpen::Die::KeywayChildBuilder::Location | ( | ) |
Returns the location of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::MinimumRibHeight | ( | ) |
Returns the minimum rib height of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::Offset | ( | ) |
Returns the offset of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::PadHeight | ( | ) |
Returns the pad height of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::PadWidth | ( | ) |
Returns the pad width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::PlacementOffset | ( | ) |
Returns the placement offset of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::IOrientation* NXOpen::Die::KeywayChildBuilder::Plane | ( | ) |
Returns the plane of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::KeywayChildBuilder::ReverseOrientation | ( | ) |
Returns the value to reverse the orientation of the orientation plane, if true the keyway orientation normal will be reversed, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::RunoffDepth | ( | ) |
Returns the runoff depth of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::RunoffDiameter | ( | ) |
Returns the runoff diameter of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::RunoffLength | ( | ) |
Returns the runoff length of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::KeywayChildBuilder::RunoffTypeOption NXOpen::Die::KeywayChildBuilder::RunoffType | ( | ) |
Returns the runoff type of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::KeywayChildBuilder::RunoffWidth | ( | ) |
Returns the runoff width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::KeywayChildBuilder::SetDepth | ( | double | depth | ) |
Sets the depth of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
depth | depth |
void NXOpen::Die::KeywayChildBuilder::SetDesignStatus | ( | bool | designStatus | ) |
Sets the design status of the keyway, if true the keyway will be built into the model, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
designStatus | design status |
void NXOpen::Die::KeywayChildBuilder::SetDisplayStatus | ( | bool | displayStatus | ) |
Sets the display status of the keyway, if true input data to the keyway will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
displayStatus | display status |
void NXOpen::Die::KeywayChildBuilder::SetLength | ( | double | length | ) |
Sets the length of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
length | length |
void NXOpen::Die::KeywayChildBuilder::SetLocation | ( | NXOpen::Die::KeywayChildBuilder::LocationOption | location | ) |
Sets the location of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
location | location |
void NXOpen::Die::KeywayChildBuilder::SetMinimumRibHeight | ( | double | minimumRibHeight | ) |
Sets the minimum rib height of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
minimumRibHeight | minimum rib height |
void NXOpen::Die::KeywayChildBuilder::SetOffset | ( | double | offset | ) |
Sets the offset of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
offset | offset |
void NXOpen::Die::KeywayChildBuilder::SetPadAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. NOTE: The full Unicode character set is not supported for this parameter. |
value | Value of attribute. NOTE: The full Unicode character set is not supported for this parameter. |
color | Color of pad faces. |
void NXOpen::Die::KeywayChildBuilder::SetPadAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. NOTE: The full Unicode character set is not supported for this parameter. |
value | Value of attribute. NOTE: The full Unicode character set is not supported for this parameter. |
color | Color of pad faces. |
void NXOpen::Die::KeywayChildBuilder::SetPadHeight | ( | double | padHeight | ) |
Sets the pad height of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
padHeight | pad height |
void NXOpen::Die::KeywayChildBuilder::SetPadWidth | ( | double | padWidth | ) |
Sets the pad width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
padWidth | pad width |
void NXOpen::Die::KeywayChildBuilder::SetPlacementOffset | ( | double | placementOffset | ) |
Sets the placement offset of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
placementOffset | placement offset |
void NXOpen::Die::KeywayChildBuilder::SetPlane | ( | NXOpen::IOrientation * | plane | ) |
Sets the plane of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
plane | plane |
void NXOpen::Die::KeywayChildBuilder::SetReverseOrientation | ( | bool | reverseOrientation | ) |
Sets the value to reverse the orientation of the orientation plane, if true the keyway orientation normal will be reversed, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
reverseOrientation | reverse orientation |
void NXOpen::Die::KeywayChildBuilder::SetRunoffDepth | ( | double | runoffDepth | ) |
Sets the runoff depth of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
runoffDepth | runoff depth |
void NXOpen::Die::KeywayChildBuilder::SetRunoffDiameter | ( | double | runoffDiameter | ) |
Sets the runoff diameter of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
runoffDiameter | runoff diameter |
void NXOpen::Die::KeywayChildBuilder::SetRunoffLength | ( | double | runoffLength | ) |
Sets the runoff length of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
runoffLength | runoff length |
void NXOpen::Die::KeywayChildBuilder::SetRunoffType | ( | NXOpen::Die::KeywayChildBuilder::RunoffTypeOption | runoffType | ) |
Sets the runoff type of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
runoffType | runoff type |
void NXOpen::Die::KeywayChildBuilder::SetRunoffWidth | ( | double | runoffWidth | ) |
Sets the runoff width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
runoffWidth | runoff width |
void NXOpen::Die::KeywayChildBuilder::SetSlotAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the slot attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. NOTE: The full Unicode character set is not supported for this parameter. |
value | Value of attribute. NOTE: The full Unicode character set is not supported for this parameter. |
color | Color of slot faces. |
void NXOpen::Die::KeywayChildBuilder::SetSlotAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the slot attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. NOTE: The full Unicode character set is not supported for this parameter. |
value | Value of attribute. NOTE: The full Unicode character set is not supported for this parameter. |
color | Color of slot faces. |
void NXOpen::Die::KeywayChildBuilder::SetWidth | ( | double | width | ) |
Sets the width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
width | width |
double NXOpen::Die::KeywayChildBuilder::Width | ( | ) |
Returns the width of the keyway.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")