NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Die::FillAreaBuilder Class Reference

Represents a builder that is used to create or edit a NXOpen::Die::FillArea feature. More...

Inheritance diagram for NXOpen::Die::FillAreaBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  Types { TypesBaseFlange, TypesProductContact, TypesScrapArea, TypesUserDefined }
 Identifies the area of the casting the fill is targeted for. More...
 
enum  UpperLimitTypes { UpperLimitTypesSheet, UpperLimitTypesPlane }
 Specifies how the upper limit of the fill area is defined. More...
 

Public Member Functions

double AngleTolerance ()
 Returns the angle tolerance. More...
 
NXOpen::Die::DiePlaneBuilderBaseOrientation ()
 Returns the plane defining the base of the target solid. More...
 
NXOpen::SectionBoundary ()
 Returns the closed boundary profile that defines the fill area. More...
 
double DistanceTolerance ()
 Returns the distance tolerance. More...
 
NXOpen::ExpressionLowerLimitOffset ()
 Returns the expression containing the lower limit offset used to adjust the lower limit to ensure a boolean. More...
 
NXOpen::SelectBodyLowerLimitSheet ()
 Returns the sheet (such as the inner deck sheet) used to trim the fill area solid. More...
 
void SetAngleTolerance (double angleTolerance)
 Sets the angle tolerance. More...
 
void SetDistanceTolerance (double distanceTolerance)
 Sets the distance tolerance. More...
 
void SetType (NXOpen::Die::FillAreaBuilder::Types type)
 Sets the indicator for the type of fill area to build. More...
 
void SetUpperLimitType (NXOpen::Die::FillAreaBuilder::UpperLimitTypes upperLimitType)
 Sets the value that determines whether the upper limit is defined by a sheet or plane. More...
 
NXOpen::SelectBodyTarget ()
 Returns the target solid the fill area will be united with or subtracted from. More...
 
NXOpen::Die::FillAreaBuilder::Types Type ()
 Returns the indicator for the type of fill area to build. More...
 
NXOpen::Die::DiePlaneBuilderUpperLimitPlane ()
 Returns the plane used to trim the fill area solid. More...
 
NXOpen::SelectBodyUpperLimitSheet ()
 Returns the sheet (such as the sheet metal) used to trim the fill area solid. More...
 
NXOpen::Die::FillAreaBuilder::UpperLimitTypes UpperLimitType ()
 Returns the value that determines whether the upper limit is defined by a sheet or plane. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a builder that is used to create or edit a NXOpen::Die::FillArea feature.


To create a new instance of this class, use NXOpen::Die::DieCollection::CreateFillAreaBuilder
Default values.

Property Value

LowerLimitOffset.Value

1 (millimeters part), 0.04 (inches part)

UpperLimitType

Sheet


Created in NX7.5.0.

Member Enumeration Documentation

Identifies the area of the casting the fill is targeted for.

Enumerator
TypesBaseFlange 

Fill area is in the base flange area.

TypesProductContact 

Fill area is in the upper deck where relief for the product has been added.

TypesScrapArea 

Remove the volume instead of filling.

Targeted for the outer trim line area.

TypesUserDefined 

The user must defined all the constraints for the area (inputs from the target are ignored).

Specifies how the upper limit of the fill area is defined.

Enumerator
UpperLimitTypesSheet 

Upper limit is defined by a sheet body.

UpperLimitTypesPlane 

Upper limit is defined by a plane.

Member Function Documentation

double NXOpen::Die::FillAreaBuilder::AngleTolerance ( )

Returns the angle tolerance.


Created in NX7.5.0.

License requirements : None

NXOpen::Die::DiePlaneBuilder* NXOpen::Die::FillAreaBuilder::BaseOrientation ( )

Returns the plane defining the base of the target solid.

Used to orient the direction of the build and the trims for the fill area. May be supplied by the selected target.
Created in NX7.5.0.

License requirements : None

NXOpen::Section* NXOpen::Die::FillAreaBuilder::Boundary ( )

Returns the closed boundary profile that defines the fill area.


Created in NX7.5.0.

License requirements : None

double NXOpen::Die::FillAreaBuilder::DistanceTolerance ( )

Returns the distance tolerance.


Created in NX7.5.0.

License requirements : None

NXOpen::Expression* NXOpen::Die::FillAreaBuilder::LowerLimitOffset ( )

Returns the expression containing the lower limit offset used to adjust the lower limit to ensure a boolean.

A positive value will indicate transforming the limit away from the upper limit.
Created in NX7.5.0.

License requirements : None

NXOpen::SelectBody* NXOpen::Die::FillAreaBuilder::LowerLimitSheet ( )

Returns the sheet (such as the inner deck sheet) used to trim the fill area solid.

This might be a sheet that is interior to the upper deck, but is always defined between the base and the upper limit. Only valid when type is Die::FillAreaBuilder::TypesProductContact or Die::FillAreaBuilder::TypesUserDefined .
Created in NX7.5.0.

License requirements : None

void NXOpen::Die::FillAreaBuilder::SetAngleTolerance ( double  angleTolerance)

Sets the angle tolerance.


Created in NX7.5.0.

License requirements : ug_die_design ("Die Design")

Parameters
angleToleranceangletolerance
void NXOpen::Die::FillAreaBuilder::SetDistanceTolerance ( double  distanceTolerance)

Sets the distance tolerance.


Created in NX7.5.0.

License requirements : ug_die_design ("Die Design")

Parameters
distanceTolerancedistancetolerance
void NXOpen::Die::FillAreaBuilder::SetType ( NXOpen::Die::FillAreaBuilder::Types  type)

Sets the indicator for the type of fill area to build.


Created in NX7.5.0.

License requirements : ug_die_design ("Die Design")

Parameters
typetype
void NXOpen::Die::FillAreaBuilder::SetUpperLimitType ( NXOpen::Die::FillAreaBuilder::UpperLimitTypes  upperLimitType)

Sets the value that determines whether the upper limit is defined by a sheet or plane.

Only valid when type is Die::FillAreaBuilder::TypesScrapArea or Die::FillAreaBuilder::TypesUserDefined .
Created in NX7.5.0.

License requirements : ug_die_design ("Die Design")

Parameters
upperLimitTypeupperlimittype
NXOpen::SelectBody* NXOpen::Die::FillAreaBuilder::Target ( )

Returns the target solid the fill area will be united with or subtracted from.


Created in NX7.5.0.

License requirements : None

NXOpen::Die::FillAreaBuilder::Types NXOpen::Die::FillAreaBuilder::Type ( )

Returns the indicator for the type of fill area to build.


Created in NX7.5.0.

License requirements : None

NXOpen::Die::DiePlaneBuilder* NXOpen::Die::FillAreaBuilder::UpperLimitPlane ( )

Returns the plane used to trim the fill area solid.

A plane might be used to limit the fill area solid to just the flange of the casting. Only valid when type is Die::FillAreaBuilder::UpperLimitTypesPlane .
Created in NX7.5.0.

License requirements : None

NXOpen::SelectBody* NXOpen::Die::FillAreaBuilder::UpperLimitSheet ( )

Returns the sheet (such as the sheet metal) used to trim the fill area solid.

Only valid when type is Die::FillAreaBuilder::UpperLimitTypesSheet .
Created in NX7.5.0.

License requirements : None

NXOpen::Die::FillAreaBuilder::UpperLimitTypes NXOpen::Die::FillAreaBuilder::UpperLimitType ( )

Returns the value that determines whether the upper limit is defined by a sheet or plane.

Only valid when type is Die::FillAreaBuilder::TypesScrapArea or Die::FillAreaBuilder::TypesUserDefined .
Created in NX7.5.0.

License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.