NX Open C++ Reference Guide
|
A collection of collaborative designs. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Assemblies::SubsetBuilder * | CurrentSubsetBuilder () |
Returns the Assemblies::SubsetBuilder used to edit the current subset in the subset task environment Created in NX8.5.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::CollaborativeDesign * | FindObject (const NXString &journalIdentifier) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal. More... | |
NXOpen::CollaborativeDesign * | FindObject (const char *journalIdentifier) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
A collection of collaborative designs.
To obtain an instance of this class, refer to NXOpen::CollaborativeContentManager
Created in NX8.5.0.
iterator NXOpen::CollaborativeDesignCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Assemblies::SubsetBuilder* NXOpen::CollaborativeDesignCollection::CurrentSubsetBuilder | ( | ) |
Returns the Assemblies::SubsetBuilder used to edit the current subset in the subset task environment
Created in NX8.5.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
iterator NXOpen::CollaborativeDesignCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::TaggedObject* NXOpen::CollaborativeDesignCollection::Find | ( | const NXString & | journalIdentifier | ) |
Finds the TaggedObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the TaggedObject to be found |
NXOpen::TaggedObject* NXOpen::CollaborativeDesignCollection::Find | ( | const char * | journalIdentifier | ) |
Finds the TaggedObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the TaggedObject to be found |
NXOpen::CollaborativeDesign* NXOpen::CollaborativeDesignCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Name of the collaborative design to be found |
NXOpen::CollaborativeDesign* NXOpen::CollaborativeDesignCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Name of the collaborative design to be found |
tag_t NXOpen::CollaborativeDesignCollection::Tag | ( | ) | const |
Returns the tag of this object.