NX Open C++ Reference Guide
|
Represents a NXOpen::Catiav5Creator to be used when exporting the CATIA V5 Data This class is created using NXOpen::DexManager . More...
Public Types | |
enum | ExportFromOption { ExportFromOptionDisplayPart, ExportFromOptionExistingPart } |
Export from options. More... | |
Public Member Functions | |
bool | EnableHybridDesign () |
Returns the enable hybrid design - If set to true then it will enable hybrid design Created in NX7.5.0. More... | |
NXOpen::Catiav5Creator::ExportFromOption | ExportFrom () |
Returns the export from - this option will determine if data from display part or existing part is exported Created in NX8.0.0. More... | |
NXOpen::ObjectSelector * | ExportSelectionBlock () |
Returns the export selection block - the object selection will be done by this block. More... | |
bool | FileSaveFlag () |
Returns the file save flag - this should be set to false if doing File Export Created in NX6.0.0. More... | |
bool | IncludeBlankedObj () |
Returns the include blanked obj - If set to true then blanked objects will also be written to catia file. More... | |
bool | IncludeCSYS () |
Returns the include coordinate systems - if set true then datum coordinate systems will be exported to catia v5 file Created in NX9.0.1. More... | |
bool | IncludeIndWireFrame () |
Returns the include ind wire frame if set true then indpendent wireframe objects will be exported to catia v5 file Created in NX6.0.0. More... | |
NXString | InputFile () |
Returns the input file - name of file which is being exported. More... | |
NXString | OutputFile () |
Returns the output file - the exported data will be written to file specified Created in NX6.0.0. More... | |
void | SaveSettings (const NXString &filename) |
Save the settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SaveSettings (const char *filename) |
Save the settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SetEnableHybridDesign (bool enableHybridDesign) |
Sets the enable hybrid design - If set to true then it will enable hybrid design Created in NX7.5.0. More... | |
void | SetExportFrom (NXOpen::Catiav5Creator::ExportFromOption exportFrom) |
Sets the export from - this option will determine if data from display part or existing part is exported Created in NX8.0.0. More... | |
void | SetFileSaveFlag (bool doingFileSave) |
Sets the file save flag - this should be set to false if doing File Export Created in NX6.0.0. More... | |
void | SetIncludeBlankedObj (bool includeBlankedObj) |
Sets the include blanked obj - If set to true then blanked objects will also be written to catia file. More... | |
void | SetIncludeCSYS (bool includeCSYS) |
Sets the include coordinate systems - if set true then datum coordinate systems will be exported to catia v5 file Created in NX9.0.1. More... | |
void | SetIncludeIndWireFrame (bool includeIndWireFrame) |
Sets the include ind wire frame if set true then indpendent wireframe objects will be exported to catia v5 file Created in NX6.0.0. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input file - name of file which is being exported. More... | |
void | SetInputFile (const char *filename) |
Sets the input file - name of file which is being exported. More... | |
void | SetOutputFile (const NXString &filename) |
Sets the output file - the exported data will be written to file specified Created in NX6.0.0. More... | |
void | SetOutputFile (const char *filename) |
Sets the output file - the exported data will be written to file specified Created in NX6.0.0. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the settings file - The definition file to read default options Created in NX6.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the settings file - The definition file to read default options Created in NX6.0.0. More... | |
NXString | SettingsFile () |
Returns the settings file - The definition file to read default options Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Catiav5Creator to be used when exporting the CATIA V5 Data This class is created using NXOpen::DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen::DexManager::CreateCatiav5Creator
Default values.
Property | Value |
---|---|
EnableHybridDesign |
1 |
ExportFrom |
DisplayPart |
IncludeBlankedObj |
0 |
IncludeCSYS |
0 |
IncludeIndWireFrame |
0 |
Created in NX6.0.0.
bool NXOpen::Catiav5Creator::EnableHybridDesign | ( | ) |
Returns the enable hybrid design - If set to true then it will enable hybrid design
Created in NX7.5.0.
License requirements : None
NXOpen::Catiav5Creator::ExportFromOption NXOpen::Catiav5Creator::ExportFrom | ( | ) |
Returns the export from - this option will determine if data from display part or existing part is exported
Created in NX8.0.0.
License requirements : None
NXOpen::ObjectSelector* NXOpen::Catiav5Creator::ExportSelectionBlock | ( | ) |
Returns the export selection block - the object selection will be done by this block.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav5Creator::FileSaveFlag | ( | ) |
Returns the file save flag - this should be set to false if doing File Export
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav5Creator::IncludeBlankedObj | ( | ) |
Returns the include blanked obj - If set to true then blanked objects will also be written to catia file.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav5Creator::IncludeCSYS | ( | ) |
Returns the include coordinate systems - if set true then datum coordinate systems will be exported to catia v5 file
Created in NX9.0.1.
License requirements : None
bool NXOpen::Catiav5Creator::IncludeIndWireFrame | ( | ) |
Returns the include ind wire frame if set true then indpendent wireframe objects will be exported to catia v5 file
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Catiav5Creator::InputFile | ( | ) |
Returns the input file - name of file which is being exported.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Catiav5Creator::OutputFile | ( | ) |
Returns the output file - the exported data will be written to file specified
Created in NX6.0.0.
License requirements : None
void NXOpen::Catiav5Creator::SaveSettings | ( | const NXString & | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Catiav5Creator::SaveSettings | ( | const char * | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Catiav5Creator::SetEnableHybridDesign | ( | bool | enableHybridDesign | ) |
Sets the enable hybrid design - If set to true then it will enable hybrid design
Created in NX7.5.0.
License requirements : None
enableHybridDesign | enablehybriddesign |
void NXOpen::Catiav5Creator::SetExportFrom | ( | NXOpen::Catiav5Creator::ExportFromOption | exportFrom | ) |
Sets the export from - this option will determine if data from display part or existing part is exported
Created in NX8.0.0.
License requirements : None
exportFrom | exportfrom |
void NXOpen::Catiav5Creator::SetFileSaveFlag | ( | bool | doingFileSave | ) |
Sets the file save flag - this should be set to false if doing File Export
Created in NX6.0.0.
License requirements : None
doingFileSave | doingfilesave |
void NXOpen::Catiav5Creator::SetIncludeBlankedObj | ( | bool | includeBlankedObj | ) |
Sets the include blanked obj - If set to true then blanked objects will also be written to catia file.
Created in NX6.0.0.
License requirements : None
includeBlankedObj | includeblankedobj |
void NXOpen::Catiav5Creator::SetIncludeCSYS | ( | bool | includeCSYS | ) |
Sets the include coordinate systems - if set true then datum coordinate systems will be exported to catia v5 file
Created in NX9.0.1.
License requirements : None
includeCSYS | includecsys |
void NXOpen::Catiav5Creator::SetIncludeIndWireFrame | ( | bool | includeIndWireFrame | ) |
Sets the include ind wire frame if set true then indpendent wireframe objects will be exported to catia v5 file
Created in NX6.0.0.
License requirements : None
includeIndWireFrame | includeindwireframe |
void NXOpen::Catiav5Creator::SetInputFile | ( | const NXString & | filename | ) |
Sets the input file - name of file which is being exported.
Created in NX8.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav5Creator::SetInputFile | ( | const char * | filename | ) |
Sets the input file - name of file which is being exported.
Created in NX8.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav5Creator::SetOutputFile | ( | const NXString & | filename | ) |
Sets the output file - the exported data will be written to file specified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav5Creator::SetOutputFile | ( | const char * | filename | ) |
Sets the output file - the exported data will be written to file specified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav5Creator::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the settings file - The definition file to read default options
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav5Creator::SetSettingsFile | ( | const char * | filename | ) |
Sets the settings file - The definition file to read default options
Created in NX6.0.0.
License requirements : None
filename | filename |
NXString NXOpen::Catiav5Creator::SettingsFile | ( | ) |
Returns the settings file - The definition file to read default options
Created in NX6.0.0.
License requirements : None