NX Open C++ Reference Guide
|
Represents a Tool Path Tilt Avoidance Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
More...
Public Types | |
enum | AxisType { AxisTypeThreeToFive, AxisTypeFiveToFive } |
the tilting axis type More... | |
enum | MethodType { MethodTypeTilt, MethodTypeRetract } |
the collision avoidance method type More... | |
Public Member Functions | |
NXOpen::CAM::ToolPathTiltAvoidance::MethodType | AvoidanceMethod () |
Returns the avoidance method Created in NX9.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | FanDistance () |
Returns the fan distance Created in NX9.0.0. More... | |
bool | MaintainTilt () |
Returns the maintain tilt Created in NX9.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | MaxMaintainTiltDistance () |
Returns the max maintain tilt distance Created in NX9.0.0. More... | |
double | PreferredTiltAngle () |
Returns the preferred tilt angle Created in NX9.0.0. More... | |
void | SetAvoidanceMethod (NXOpen::CAM::ToolPathTiltAvoidance::MethodType referenceType) |
Sets the avoidance method Created in NX9.0.0. More... | |
void | SetMaintainTilt (bool maintainTilt) |
Sets the maintain tilt Created in NX9.0.0. More... | |
void | SetPreferredTiltAngle (double preferredAngle) |
Sets the preferred tilt angle Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Tool Path Tilt Avoidance Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
NXOpen::CAM::ToolPathTiltAvoidance::MethodType NXOpen::CAM::ToolPathTiltAvoidance::AvoidanceMethod | ( | ) |
Returns the avoidance method
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::ToolPathTiltAvoidance::FanDistance | ( | ) |
Returns the fan distance
Created in NX9.0.0.
License requirements : None
bool NXOpen::CAM::ToolPathTiltAvoidance::MaintainTilt | ( | ) |
Returns the maintain tilt
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::ToolPathTiltAvoidance::MaxMaintainTiltDistance | ( | ) |
Returns the max maintain tilt distance
Created in NX9.0.0.
License requirements : None
double NXOpen::CAM::ToolPathTiltAvoidance::PreferredTiltAngle | ( | ) |
Returns the preferred tilt angle
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::ToolPathTiltAvoidance::SetAvoidanceMethod | ( | NXOpen::CAM::ToolPathTiltAvoidance::MethodType | referenceType | ) |
Sets the avoidance method
Created in NX9.0.0.
License requirements : None
referenceType | the tilting reference type |
void NXOpen::CAM::ToolPathTiltAvoidance::SetMaintainTilt | ( | bool | maintainTilt | ) |
Sets the maintain tilt
Created in NX9.0.0.
License requirements : None
maintainTilt | the value of maintain tilt |
void NXOpen::CAM::ToolPathTiltAvoidance::SetPreferredTiltAngle | ( | double | preferredAngle | ) |
Sets the preferred tilt angle
Created in NX9.0.0.
License requirements : None
preferredAngle | the value of preferred tilt angle |