NX Open C++ Reference Guide
|
Represents a Cut Area Geometry builder
To create a new instance of this class, use NXOpen::CAM::HoleBossGeom::CreateThreadedHoleBuilder
Created in NX7.5.0.
More...
Public Member Functions | |
NXString | GetStandard () |
The Standard. More... | |
NXString | RadialEngage () |
Returns the Radial Engage Created in NX7.5.0. More... | |
void | SetRadialEngage (const NXString &threadHoleValue) |
Sets the Radial Engage Created in NX7.5.0. More... | |
void | SetRadialEngage (const char *threadHoleValue) |
Sets the Radial Engage Created in NX7.5.0. More... | |
void | SetStandard (const NXString &standard) |
The Standard Created in NX7.5.0. More... | |
void | SetStandard (const char *standard) |
The Standard Created in NX7.5.0. More... | |
void | SetTapDrillSize (double doubleValue) |
Sets the Tap Drill Size Created in NX7.5.0. More... | |
double | TapDrillSize () |
Returns the Tap Drill Size Created in NX7.5.0. More... | |
NXOpen::CAM::InferredDouble * | TapDrillSizeBuilder () |
Returns the Tap Drill Size builder Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAM::HoleBossSet | |
double | Depth () |
Returns the Depth Created in NX7.5.0. More... | |
NXOpen::CAM::InferredDouble * | DepthBuilder () |
Returns the depth builder Created in NX7.5.0. More... | |
NXOpen::CAM::HoleBossSet::DepthLimitTypes | DepthLimit () |
Returns the Depth Limit types Created in NX8.0.0. More... | |
double | Diameter () |
Returns the Diameter Created in NX7.5.0. More... | |
NXOpen::CAM::InferredDouble * | DiameterBuilder () |
Returns the diameter builder Created in NX7.5.0. More... | |
NXOpen::CAM::FBM::Feature * | GetFeature () |
Returns the in process feature. More... | |
NXOpen::CAM::CAMFeature * | GetMachiningFeature () |
Returns the machining feature. More... | |
void | InferLogic (NXOpen::NXObject *entity) |
Save the infer logic information of the input entity, such as the orientation, pitch, diameter and height etc. More... | |
double | Length () |
Returns the Length Created in NX7.5.0. More... | |
NXOpen::CAM::InferredDouble * | LengthBuilder () |
Returns the length builder Created in NX7.5.0. More... | |
double | MajorDiameter () |
Returns the Major Diameter Created in NX7.5.0. More... | |
double | MinorDiameter () |
Returns the Minor Diameter Created in NX7.5.0. More... | |
void | ReverseDirection () |
Reverses the direction of the feature Created in NX8.0.0. More... | |
void | SetDepth (double depthValue) |
Sets the Depth Created in NX7.5.0. More... | |
void | SetDepthLimit (NXOpen::CAM::HoleBossSet::DepthLimitTypes type) |
Sets the Depth Limit types Created in NX8.0.0. More... | |
void | SetDiameter (double holeBossValue) |
Sets the Diameter Created in NX7.5.0. More... | |
void | SetLength (double holeBossValue) |
Sets the Length Created in NX7.5.0. More... | |
void | SetMajorDiameter (double holeBossValue) |
Sets the Major Diameter Created in NX7.5.0. More... | |
void | SetMinorDiameter (double holeBossValue) |
Sets the Minor Diameter Created in NX7.5.0. More... | |
void | SetSize (const NXString &holeBossValue) |
Sets the Size Created in NX7.5.0. More... | |
void | SetSize (const char *holeBossValue) |
Sets the Size Created in NX7.5.0. More... | |
void | SetToolAxis (NXOpen::NXObject *toolAxis) |
Sets the Tool Axis Created in NX7.5.0. More... | |
NXString | Size () |
Returns the Size Created in NX7.5.0. More... | |
NXOpen::CAM::CAMAttribute * | StartDiameter () |
Returns the start diameter Created in NX9.0.0. More... | |
NXOpen::CAM::CAMAttribute * | TipAngle () |
Returns the tip angle Created in NX9.0.0. More... | |
NXOpen::NXObject * | ToolAxis () |
Returns the Tool Axis Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAM::HoleBossSet | |
enum | DepthLimitTypes { DepthLimitTypesThrough, DepthLimitTypesBlind } |
the depth limit types Created in NX8.0.0. More... | |
Represents a Cut Area Geometry builder
To create a new instance of this class, use NXOpen::CAM::HoleBossGeom::CreateThreadedHoleBuilder
Created in NX7.5.0.
NXString NXOpen::CAM::ThreadedHoleSet::GetStandard | ( | ) |
The Standard.
NXString NXOpen::CAM::ThreadedHoleSet::RadialEngage | ( | ) |
Returns the Radial Engage
Created in NX7.5.0.
License requirements : None
void NXOpen::CAM::ThreadedHoleSet::SetRadialEngage | ( | const NXString & | threadHoleValue | ) |
Sets the Radial Engage
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
threadHoleValue | the Radial Engage |
void NXOpen::CAM::ThreadedHoleSet::SetRadialEngage | ( | const char * | threadHoleValue | ) |
Sets the Radial Engage
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
threadHoleValue | the Radial Engage |
void NXOpen::CAM::ThreadedHoleSet::SetStandard | ( | const NXString & | standard | ) |
The Standard
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
standard | the Standard NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAM::ThreadedHoleSet::SetStandard | ( | const char * | standard | ) |
The Standard
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
standard | the Standard NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAM::ThreadedHoleSet::SetTapDrillSize | ( | double | doubleValue | ) |
Sets the Tap Drill Size
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
doubleValue | doublevalue |
double NXOpen::CAM::ThreadedHoleSet::TapDrillSize | ( | ) |
Returns the Tap Drill Size
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::InferredDouble* NXOpen::CAM::ThreadedHoleSet::TapDrillSizeBuilder | ( | ) |
Returns the Tap Drill Size builder
Created in NX7.5.0.
License requirements : None