NX Open C++ Reference Guide
|
Represents a NXOpen::CAM::NcmTransfer. More...
Public Types | |
enum | TransferTypes { TransferTypesClearance, TransferTypesPrevPlane, TransferTypesDirect, TransferTypesLowestSafeZ, TransferTypesBlankPlane, TransferTypesShortestToClearance, TransferTypesCutPlaneToClearance, TransferTypesSmooth } |
Available types for transfer between regions in planar milling. More... | |
Public Member Functions | |
double | MaxToolAxisChange () |
Returns the max tool axis change Created in NX9.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | SafeDistanceBuilder () |
Returns the transfer between regions safe distance builder (inheritable tool dep) Created in NX9.0.0. More... | |
void | SetMaxToolAxisChange (double newValue) |
Sets the max tool axis change Created in NX9.0.0. More... | |
void | SetType (NXOpen::CAM::NcmTransfer::TransferTypes transferType) |
Sets the transfer between levels type Created in NX9.0.0. More... | |
NXOpen::CAM::NcmTransfer::TransferTypes | Type () |
Returns the transfer between levels type Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAM::NcmTransfer.
Created in NX9.0.0.
Available types for transfer between regions in planar milling.
double NXOpen::CAM::NcmTransfer::MaxToolAxisChange | ( | ) |
Returns the max tool axis change
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmTransfer::SafeDistanceBuilder | ( | ) |
Returns the transfer between regions safe distance builder (inheritable tool dep)
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::NcmTransfer::SetMaxToolAxisChange | ( | double | newValue | ) |
Sets the max tool axis change
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::NcmTransfer::SetType | ( | NXOpen::CAM::NcmTransfer::TransferTypes | transferType | ) |
Sets the transfer between levels type
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
transferType | transfertype |
NXOpen::CAM::NcmTransfer::TransferTypes NXOpen::CAM::NcmTransfer::Type | ( | ) |
Returns the transfer between levels type
Created in NX9.0.0.
License requirements : None