NX Open C++ Reference Guide
|
Represents the blank ipw builder for blank definition
To obtain an instance of this class use the NXOpen::CAM::GeometryGroup
Created in NX8.0.0.
More...
Public Types | |
enum | StatusTypes { StatusTypesUpToDate, StatusTypesOutOfDate, StatusTypesUnableToUpdate, StatusTypesNone, StatusTypesUnknown } |
the blank IPW status types More... | |
Public Member Functions | |
NXOpen::CAM::CAMObject * | GetSource (NXOpen::NXObject **sourcePart) |
Get the blank ipw source. More... | |
NXOpen::CAM::BlankIpw::StatusTypes | GetStatus () |
Get the blank IPW status. More... | |
bool | IsValidSource (NXOpen::CAM::CAMObject *object) |
Decide if the input object can be a valid source. More... | |
void | SetSource (const NXString &sourcePartName, const NXString &sourceName) |
Set the blank ipw source Created in NX8.0.0. More... | |
void | SetSource (const char *sourcePartName, const char *sourceName) |
Set the blank ipw source Created in NX8.0.0. More... | |
NXOpen::CAM::BlankIpw::StatusTypes | Update () |
Update the blank ipw. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the blank ipw builder for blank definition
To obtain an instance of this class use the NXOpen::CAM::GeometryGroup
Created in NX8.0.0.
NXOpen::CAM::CAMObject* NXOpen::CAM::BlankIpw::GetSource | ( | NXOpen::NXObject ** | sourcePart | ) |
Get the blank ipw source.
sourcePart | the part where the blank IPW source exists |
NXOpen::CAM::BlankIpw::StatusTypes NXOpen::CAM::BlankIpw::GetStatus | ( | ) |
Get the blank IPW status.
bool NXOpen::CAM::BlankIpw::IsValidSource | ( | NXOpen::CAM::CAMObject * | object | ) |
Decide if the input object can be a valid source.
object | the object to be checked |
void NXOpen::CAM::BlankIpw::SetSource | ( | const NXString & | sourcePartName, |
const NXString & | sourceName | ||
) |
Set the blank ipw source
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
sourcePartName | the part name where the blank IPW source exists NOTE: The full Unicode character set is not supported for this parameter. |
sourceName | the name of the blank IPW source NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAM::BlankIpw::SetSource | ( | const char * | sourcePartName, |
const char * | sourceName | ||
) |
Set the blank ipw source
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
sourcePartName | the part name where the blank IPW source exists NOTE: The full Unicode character set is not supported for this parameter. |
sourceName | the name of the blank IPW source NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAM::BlankIpw::StatusTypes NXOpen::CAM::BlankIpw::Update | ( | ) |
Update the blank ipw.