NX Open C++ Reference Guide
|
Represents the text display style. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::TextAlignment | Alignment () |
Returns the text alignment. More... | |
NXOpen::NXColor * | Color () |
Returns the text color Created in NX9.0.0. More... | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXString | Font () |
Returns the text font Created in NX9.0.0. More... | |
NXOpen::Preferences::VisualizationFonts::StyleType | FontStyle () |
Returns the text font style. More... | |
NXOpen::CAE::Xyplot::Fonttype | FontType () |
Returns the text font type Created in NX9.0.0. More... | |
double | GlobalSizeScale () |
Returns the scale of global text size. More... | |
bool | IsGlobalSizeAutoScaled () |
Returns a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
NXOpen::CAE::Xyplot::TextOrientation | Orientation () |
Returns the text orientation. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
void | SetAlignment (NXOpen::CAE::Xyplot::TextAlignment alignment) |
Sets the text alignment. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the text color Created in NX9.0.0. More... | |
void | SetFont (const NXString &font) |
Sets the text font Created in NX9.0.0. More... | |
void | SetFont (const char *font) |
Sets the text font Created in NX9.0.0. More... | |
void | SetFontStyle (NXOpen::Preferences::VisualizationFonts::StyleType fontStyle) |
Sets the text font style. More... | |
void | SetFontType (NXOpen::CAE::Xyplot::Fonttype fontType) |
Sets the text font type Created in NX9.0.0. More... | |
void | SetGlobalSizeAutoScaled (bool isGlobalSizeAutoScaled) |
Sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
void | SetGlobalSizeScale (double sizeScale) |
Sets the scale of global text size. More... | |
void | SetOrientation (NXOpen::CAE::Xyplot::TextOrientation orientation) |
Sets the text orientation. More... | |
void | SetSize (int size) |
Sets the text size. More... | |
void | SetUseGlobalFontSetting (bool useGlobalFontSetting) |
Sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
void | SetWeight (NXOpen::Display::TransientText::TextSize weight) |
Sets the text weight. More... | |
int | Size () |
Returns the text size. More... | |
NXOpen::CAE::Xyplot::TextBoxStyleSetting * | TextBoxStyle () |
Returns the style of text box Created in NX9.0.0. More... | |
bool | UseGlobalFontSetting () |
Returns a value indicating whether to use the global setting of text font, font style and font size. More... | |
NXOpen::Display::TransientText::TextSize | Weight () |
Returns the text weight. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the text display style.
Call CAE::Xyplot::IDisplayStyle::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0.
NXOpen::CAE::Xyplot::TextAlignment NXOpen::CAE::Xyplot::TextStyleSetting::Alignment | ( | ) |
Returns the text alignment.
Only valid for title options, legend options and axis label options.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::CAE::Xyplot::TextStyleSetting::Color | ( | ) |
Returns the text color
Created in NX9.0.0.
License requirements : None
|
virtual |
Commits any edits that have been applied to the display style.
Triggers the corresponding plot to update graph.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
NXString NXOpen::CAE::Xyplot::TextStyleSetting::Font | ( | ) |
Returns the text font
Created in NX9.0.0.
License requirements : None
NXOpen::Preferences::VisualizationFonts::StyleType NXOpen::CAE::Xyplot::TextStyleSetting::FontStyle | ( | ) |
Returns the text font style.
Available when the text font is standard font.
Created in NX9.0.0.
License requirements : None
NXOpen::CAE::Xyplot::Fonttype NXOpen::CAE::Xyplot::TextStyleSetting::FontType | ( | ) |
Returns the text font type
Created in NX9.0.0.
License requirements : None
double NXOpen::CAE::Xyplot::TextStyleSetting::GlobalSizeScale | ( | ) |
Returns the scale of global text size.
It will be taken only when CAE::Xyplot::TextStyleSetting::UseGlobalFontSetting and CAE::Xyplot::TextStyleSetting::SetUseGlobalFontSetting is true, and CAE::Xyplot::TextStyleSetting::IsGlobalSizeAutoScaled and CAE::Xyplot::TextStyleSetting::SetGlobalSizeAutoScaled is false.
Created in NX9.0.0.
License requirements : None
bool NXOpen::CAE::Xyplot::TextStyleSetting::IsGlobalSizeAutoScaled | ( | ) |
Returns a value indicating whether to automatically adjust the scale of global text size to fit the screen.
It will be taken only when CAE::Xyplot::TextStyleSetting::UseGlobalFontSetting and CAE::Xyplot::TextStyleSetting::SetUseGlobalFontSetting is true.
Created in NX9.0.0.
License requirements : None
NXOpen::CAE::Xyplot::TextOrientation NXOpen::CAE::Xyplot::TextStyleSetting::Orientation | ( | ) |
Returns the text orientation.
Only invalid for legend options.
Created in NX9.0.0.
License requirements : None
|
virtual |
Returns the owner style
Created in NX10.0.0.
License requirements : None
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
void NXOpen::CAE::Xyplot::TextStyleSetting::SetAlignment | ( | NXOpen::CAE::Xyplot::TextAlignment | alignment | ) |
Sets the text alignment.
Only valid for title options, legend options and axis label options.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
alignment | alignment |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetColor | ( | NXOpen::NXColor * | color | ) |
Sets the text color
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
color | color |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetFont | ( | const NXString & | font | ) |
Sets the text font
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
font | font |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetFont | ( | const char * | font | ) |
Sets the text font
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
font | font |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetFontStyle | ( | NXOpen::Preferences::VisualizationFonts::StyleType | fontStyle | ) |
Sets the text font style.
Available when the text font is standard font.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
fontStyle | fontstyle |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetFontType | ( | NXOpen::CAE::Xyplot::Fonttype | fontType | ) |
Sets the text font type
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
fontType | fonttype |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetGlobalSizeAutoScaled | ( | bool | isGlobalSizeAutoScaled | ) |
Sets a value indicating whether to automatically adjust the scale of global text size to fit the screen.
It will be taken only when CAE::Xyplot::TextStyleSetting::UseGlobalFontSetting and CAE::Xyplot::TextStyleSetting::SetUseGlobalFontSetting is true.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
isGlobalSizeAutoScaled | isglobalsizeautoscaled |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetGlobalSizeScale | ( | double | sizeScale | ) |
Sets the scale of global text size.
It will be taken only when CAE::Xyplot::TextStyleSetting::UseGlobalFontSetting and CAE::Xyplot::TextStyleSetting::SetUseGlobalFontSetting is true, and CAE::Xyplot::TextStyleSetting::IsGlobalSizeAutoScaled and CAE::Xyplot::TextStyleSetting::SetGlobalSizeAutoScaled is false.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
sizeScale | sizescale |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetOrientation | ( | NXOpen::CAE::Xyplot::TextOrientation | orientation | ) |
Sets the text orientation.
Only invalid for legend options.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
orientation | orientation |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetSize | ( | int | size | ) |
Sets the text size.
The acceptable range is 1-10.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
size | size |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetUseGlobalFontSetting | ( | bool | useGlobalFontSetting | ) |
Sets a value indicating whether to use the global setting of text font, font style and font size.
If True, you need to set text size scale by setting CAE::Xyplot::TextStyleSetting::IsGlobalSizeAutoScaled and CAE::Xyplot::TextStyleSetting::SetGlobalSizeAutoScaled or CAE::Xyplot::TextStyleSetting::GlobalSizeScale and CAE::Xyplot::TextStyleSetting::SetGlobalSizeScale
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
useGlobalFontSetting | useglobalfontsetting |
void NXOpen::CAE::Xyplot::TextStyleSetting::SetWeight | ( | NXOpen::Display::TransientText::TextSize | weight | ) |
Sets the text weight.
Available when the text font is NX font.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
weight | weight |
int NXOpen::CAE::Xyplot::TextStyleSetting::Size | ( | ) |
Returns the text size.
The acceptable range is 1-10.
Created in NX9.0.0.
License requirements : None
NXOpen::CAE::Xyplot::TextBoxStyleSetting* NXOpen::CAE::Xyplot::TextStyleSetting::TextBoxStyle | ( | ) |
Returns the style of text box
Created in NX9.0.0.
License requirements : None
bool NXOpen::CAE::Xyplot::TextStyleSetting::UseGlobalFontSetting | ( | ) |
Returns a value indicating whether to use the global setting of text font, font style and font size.
If True, you need to set text size scale by setting CAE::Xyplot::TextStyleSetting::IsGlobalSizeAutoScaled and CAE::Xyplot::TextStyleSetting::SetGlobalSizeAutoScaled or CAE::Xyplot::TextStyleSetting::GlobalSizeScale and CAE::Xyplot::TextStyleSetting::SetGlobalSizeScale
Created in NX9.0.0.
License requirements : None
NXOpen::Display::TransientText::TextSize NXOpen::CAE::Xyplot::TextStyleSetting::Weight | ( | ) |
Returns the text weight.
Available when the text font is NX font.
Created in NX9.0.0.
License requirements : None