NX Open C++ Reference Guide
|
Represents the 3d plate display style. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::PlateColorOption | ColorOption () |
Returns the color option Created in NX9.0.0. More... | |
NXOpen::CAE::Xyplot::Direction | Direction () |
Returns the plate direction Created in NX9.0.0. More... | |
void | SetColorOption (NXOpen::CAE::Xyplot::PlateColorOption colorOption) |
Sets the color option Created in NX9.0.0. More... | |
void | SetDirection (NXOpen::CAE::Xyplot::Direction direction) |
Sets the plate direction Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BasePlateStyleSetting | |
NXOpen::NXColor * | FillingColor () |
Returns the filling color Created in NX9.0.0. More... | |
NXOpen::NXColor * | OutlineColor () |
Returns the outline color Created in NX9.0.0. More... | |
void | SetFillingColor (NXOpen::NXColor *fillingColor) |
Sets the filling color Created in NX9.0.0. More... | |
void | SetOutlineColor (NXOpen::NXColor *outlineColor) |
Sets the outline color Created in NX9.0.0. More... | |
void | SetShowOutline (bool showOutline) |
Sets a value indicating whether to display the outline Created in NX9.0.0. More... | |
bool | ShowOutline () |
Returns a value indicating whether to display the outline Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseSymbolStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
NXOpen::CAE::Xyplot::PointMarker | PointMarker () |
Returns the point marker Created in NX9.0.0. More... | |
void | SetPointMarker (NXOpen::CAE::Xyplot::PointMarker pointMarker) |
Sets the point marker Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the 3d plate display style.
Call CAE::Xyplot::IDisplayStyle::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0.
NXOpen::CAE::Xyplot::PlateColorOption NXOpen::CAE::Xyplot::PlateStyle3DSetting::ColorOption | ( | ) |
Returns the color option
Created in NX9.0.0.
License requirements : None
NXOpen::CAE::Xyplot::Direction NXOpen::CAE::Xyplot::PlateStyle3DSetting::Direction | ( | ) |
Returns the plate direction
Created in NX9.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::PlateStyle3DSetting::SetColorOption | ( | NXOpen::CAE::Xyplot::PlateColorOption | colorOption | ) |
Sets the color option
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
colorOption | coloroption |
void NXOpen::CAE::Xyplot::PlateStyle3DSetting::SetDirection | ( | NXOpen::CAE::Xyplot::Direction | direction | ) |
Sets the plate direction
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
direction | direction |