NX Open C++ Reference Guide
|
Represents the parameters passed to overlay plot records on an existing plot graph. More...
Public Member Functions | |
void | SetSubGraphInStack (int subGraphIndex) |
Sets the index of subgraph on a stacked plot, on which the records will be overlaied. More... | |
int | SubGraphInStack () |
Returns the index of subgraph on a stacked plot, on which the records will be overlaied. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BasePlotParameters | |
int | DeviceIndex () |
Returns the index of device on which plot graph will be shown. More... | |
std::vector < NXOpen::CAE::FTK::BaseRecord * > | GetRecords () |
Gets the records to be plotted. More... | |
void | SetDeviceIndex (int deviceIndex) |
Sets the index of device on which plot graph will be shown. More... | |
void | SetRecords (const std::vector< NXOpen::CAE::FTK::BaseRecord * > &records) |
Sets the records to be plotted Created in NX9.0.0. More... | |
void | SetViewPortIndex (int viewIndex) |
Sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
int | ViewPortIndex () |
Returns the index of a view port on main graphic window, on which plot graph will be shown. More... | |
virtual | ~BasePlotParameters () |
Destroys the object Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the parameters passed to overlay plot records on an existing plot graph.
To create a new instance of this class, use NXOpen::CAE::Xyplot::XYPlotManager::NewOverlayParameters
Created in NX9.0.0.
void NXOpen::CAE::Xyplot::OverlayParameters::SetSubGraphInStack | ( | int | subGraphIndex | ) |
Sets the index of subgraph on a stacked plot, on which the records will be overlaied.
The property is only available when overlaying records on a stacked plot. The index value is between 0 and the property value of CAE::Xyplot::Plot::SubGraphCountInStack .
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
subGraphIndex | The sub-graph index |
int NXOpen::CAE::Xyplot::OverlayParameters::SubGraphInStack | ( | ) |
Returns the index of subgraph on a stacked plot, on which the records will be overlaied.
The property is only available when overlaying records on a stacked plot. The index value is between 0 and the property value of CAE::Xyplot::Plot::SubGraphCountInStack .
Created in NX10.0.0.
License requirements : None