NX Open C++ Reference Guide
|
Represents the axis display style. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::AxisType | AxisType () |
Returns the axis scale type Created in NX9.0.0. More... | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
int | DbDecades () |
Returns the number of dB decades to display. More... | |
double | DbRef () |
Returns the dB reference value for a dB axis type. More... | |
NXOpen::CAE::Xyplot::AxisDBScale | DbScale () |
Returns the dB scale. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
int | GraphOverhead () |
Returns the round value to display. More... | |
int | LogDecades () |
Returns the number of Log decades to display. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
void | SetAxisType (NXOpen::CAE::Xyplot::AxisType axisType) |
Sets the axis scale type Created in NX9.0.0. More... | |
void | SetDbDecades (int dbDecades) |
Sets the number of dB decades to display. More... | |
void | SetDbRef (double dbRef) |
Sets the dB reference value for a dB axis type. More... | |
void | SetDbScale (NXOpen::CAE::Xyplot::AxisDBScale dbScale) |
Sets the dB scale. More... | |
void | SetGraphOverhead (int graphOverhead) |
Sets the round value to display. More... | |
void | SetLogDecades (int logDecades) |
Sets the number of Log decades to display. More... | |
void | SetUnitSystem (NXOpen::CAE::Xyplot::UnitSystem unitSystem) |
Sets the unit system Created in NX9.0.0. More... | |
NXOpen::CAE::Xyplot::UnitSystem | UnitSystem () |
Returns the unit system Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the axis display style.
Call CAE::Xyplot::IDisplayStyle::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0.
NXOpen::CAE::Xyplot::AxisType NXOpen::CAE::Xyplot::AxisStyleSetting::AxisType | ( | ) |
Returns the axis scale type
Created in NX9.0.0.
License requirements : None
|
virtual |
Commits any edits that have been applied to the display style.
Triggers the corresponding plot to update graph.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
int NXOpen::CAE::Xyplot::AxisStyleSetting::DbDecades | ( | ) |
Returns the number of dB decades to display.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : None
double NXOpen::CAE::Xyplot::AxisStyleSetting::DbRef | ( | ) |
Returns the dB reference value for a dB axis type.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : None
NXOpen::CAE::Xyplot::AxisDBScale NXOpen::CAE::Xyplot::AxisStyleSetting::DbScale | ( | ) |
Returns the dB scale.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : None
NXOpen::TaggedObject* NXOpen::CAE::Xyplot::AxisStyleSetting::Find | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
NXOpen::TaggedObject* NXOpen::CAE::Xyplot::AxisStyleSetting::Find | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
int NXOpen::CAE::Xyplot::AxisStyleSetting::GraphOverhead | ( | ) |
Returns the round value to display.
It is a percent value. Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is not CAE::Xyplot::AxisTypeAuto .
Created in NX9.0.0.
License requirements : None
int NXOpen::CAE::Xyplot::AxisStyleSetting::LogDecades | ( | ) |
Returns the number of Log decades to display.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeLog .
Created in NX9.0.0.
License requirements : None
|
virtual |
Returns the owner style
Created in NX10.0.0.
License requirements : None
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetAxisType | ( | NXOpen::CAE::Xyplot::AxisType | axisType | ) |
Sets the axis scale type
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
axisType | axistype |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetDbDecades | ( | int | dbDecades | ) |
Sets the number of dB decades to display.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
dbDecades | dbdecades |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetDbRef | ( | double | dbRef | ) |
Sets the dB reference value for a dB axis type.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
dbRef | dbref |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetDbScale | ( | NXOpen::CAE::Xyplot::AxisDBScale | dbScale | ) |
Sets the dB scale.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeDb .
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
dbScale | dbscale |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetGraphOverhead | ( | int | graphOverhead | ) |
Sets the round value to display.
It is a percent value. Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is not CAE::Xyplot::AxisTypeAuto .
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
graphOverhead | graphoverhead |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetLogDecades | ( | int | logDecades | ) |
Sets the number of Log decades to display.
Avaliable when CAE::Xyplot::AxisStyleSetting::AxisType and CAE::Xyplot::AxisStyleSetting::SetAxisType is CAE::Xyplot::AxisTypeLog .
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
logDecades | logdecades |
void NXOpen::CAE::Xyplot::AxisStyleSetting::SetUnitSystem | ( | NXOpen::CAE::Xyplot::UnitSystem | unitSystem | ) |
Sets the unit system
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
unitSystem | unitsystem |
NXOpen::CAE::Xyplot::UnitSystem NXOpen::CAE::Xyplot::AxisStyleSetting::UnitSystem | ( | ) |
Returns the unit system
Created in NX9.0.0.
License requirements : None