NX Open C++ Reference Guide
|
Represents a Result Reference in the .sim files. More...
Public Types | |
enum | Type { TypeStructural, TypeThermal, TypeFlow, TypeMagnetics, TypeAcoustic, TypeVibroAcoustic } |
Result Types. More... | |
Public Member Functions | |
NXOpen::CAE::CompanionResultCollection * | CompanionResults () |
Returns the CAE Companion Results collection belonging to this Result Reference Created in NX10.0.0. More... | |
NXString | GetManagedResultFile () |
Get the managed result file name. More... | |
void | GetResultFile (NXString *resultfiledir, NXString *resfilename) |
Get the result file directory and result file name Created in NX10.0.0. More... | |
void | GetResultFileUnits (std::vector< NXOpen::Unit * > &units) |
Get basic 6 units which are stored with solution used for loading the result file Created in NX10.0.0. More... | |
void | SetInferredResultFile () |
Clear previously specified result file location Created in NX10.0.0. More... | |
void | SetInferredResultFileUnits () |
Clears previously specified result file units Created in NX10.0.0. More... | |
void | SetLocalResultFile (const NXString &dirpath, const NXString &filename) |
Specify local result file Created in NX10.0.0. More... | |
void | SetLocalResultFile (const char *dirpath, const char *filename) |
Specify local result file Created in NX10.0.0. More... | |
void | SetManagedResultFile (const NXString &file) |
Specify managed result file Created in NX10.0.0. More... | |
void | SetManagedResultFile (const char *file) |
Specify managed result file Created in NX10.0.0. More... | |
void | SetResultFileUnits (const std::vector< NXOpen::Unit * > &units) |
Set result file units Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Result Reference in the .sim files.
For more information, refer to the Solver language documentation in the Solver language documentation .
This class is not created directly by the user.
Created in NX10.0.0.
NXOpen::CAE::CompanionResultCollection* NXOpen::CAE::SimResultReference::CompanionResults | ( | ) |
Returns the CAE Companion Results collection belonging to this Result Reference
Created in NX10.0.0.
NXString NXOpen::CAE::SimResultReference::GetManagedResultFile | ( | ) |
Get the managed result file name.
void NXOpen::CAE::SimResultReference::GetResultFile | ( | NXString * | resultfiledir, |
NXString * | resfilename | ||
) |
Get the result file directory and result file name
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultfiledir | directly path where result file is stored |
resfilename | result file name |
void NXOpen::CAE::SimResultReference::GetResultFileUnits | ( | std::vector< NXOpen::Unit * > & | units | ) |
Get basic 6 units which are stored with solution used for loading the result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 basic units used to define the quantities in result file in order of mass, length, time, temperature, angle, and thermal energy |
void NXOpen::CAE::SimResultReference::SetInferredResultFile | ( | ) |
Clear previously specified result file location
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimResultReference::SetInferredResultFileUnits | ( | ) |
Clears previously specified result file units
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimResultReference::SetLocalResultFile | ( | const NXString & | dirpath, |
const NXString & | filename | ||
) |
Specify local result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dirpath | directory name NOTE: The full Unicode character set is not supported for this parameter. |
filename | file name NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimResultReference::SetLocalResultFile | ( | const char * | dirpath, |
const char * | filename | ||
) |
Specify local result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dirpath | directory name NOTE: The full Unicode character set is not supported for this parameter. |
filename | file name NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimResultReference::SetManagedResultFile | ( | const NXString & | file | ) |
Specify managed result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
file | file name NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimResultReference::SetManagedResultFile | ( | const char * | file | ) |
Specify managed result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
file | file name NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimResultReference::SetResultFileUnits | ( | const std::vector< NXOpen::Unit * > & | units | ) |
Set result file units
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 units for mass, length, time, temperature, angle, and thermal energy |