NX Open C++ Reference Guide
|
Provides methods for managing NXOpen::CAE::SimRecipe in a sim part. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::SimAutoBcRecipe * | CreateAutoBcRecipe (const NXString &descriptorName, const NXString &recipeName) |
Creates a NXOpen::CAE::SimAutoBcRecipe. More... | |
NXOpen::CAE::SimAutoBcRecipe * | CreateAutoBcRecipe (const char *descriptorName, const char *recipeName) |
Creates a NXOpen::CAE::SimAutoBcRecipe. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::SimRecipe * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::SimRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::SimRecipe * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::SimRecipe with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Provides methods for managing NXOpen::CAE::SimRecipe in a sim part.
To obtain an instance of this class, refer to NXOpen::CAE::SimSimulation
Created in NX5.0.0.
iterator NXOpen::CAE::SimRecipeCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::SimAutoBcRecipe* NXOpen::CAE::SimRecipeCollection::CreateAutoBcRecipe | ( | const NXString & | descriptorName, |
const NXString & | recipeName | ||
) |
Creates a NXOpen::CAE::SimAutoBcRecipe.
descriptorName | Name of the Recipe descriptor NOTE: The full Unicode character set is not supported for this parameter. |
recipeName | Name of the Recipe NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAE::SimAutoBcRecipe* NXOpen::CAE::SimRecipeCollection::CreateAutoBcRecipe | ( | const char * | descriptorName, |
const char * | recipeName | ||
) |
Creates a NXOpen::CAE::SimAutoBcRecipe.
descriptorName | Name of the Recipe descriptor NOTE: The full Unicode character set is not supported for this parameter. |
recipeName | Name of the Recipe NOTE: The full Unicode character set is not supported for this parameter. |
iterator NXOpen::CAE::SimRecipeCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::SimRecipe* NXOpen::CAE::SimRecipeCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::SimRecipe with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
NXOpen::CAE::SimRecipe* NXOpen::CAE::SimRecipeCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::SimRecipe with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
tag_t NXOpen::CAE::SimRecipeCollection::Tag | ( | ) | const |
Returns the tag of this object.