NX Open C++ Reference Guide
|
This class is a collection of NXOpen::CAE::SimLoadRecipe . More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::SimLoadRecipe * | Copy (NXOpen::CAE::SimLoadRecipe *recipeToCopy) |
Copies a Load Recipe with all attributes and add it to the collection. More... | |
NXOpen::CAE::SimLoadRecipe * | Create (const NXString &name, const NXString &description, NXOpen::CAE::SimLoadRecipeTypes::DataTypes dataType) |
Creates a new Load Recipe and adds it to the collection. More... | |
NXOpen::CAE::SimLoadRecipe * | Create (const char *name, const char *description, NXOpen::CAE::SimLoadRecipeTypes::DataTypes dataType) |
Creates a new Load Recipe and adds it to the collection. More... | |
void | Delete (const std::vector< NXOpen::CAE::SimLoadRecipe * > &recipes) |
Delete a list of load recipes Created in NX10.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::SimLoadRecipe * | Find (const NXString &name) |
Finds a Load Recipe with a specified name. More... | |
NXOpen::CAE::SimLoadRecipe * | Find (const char *name) |
Finds a Load Recipe with a specified name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is a collection of NXOpen::CAE::SimLoadRecipe .
To obtain an instance of this class, refer to NXOpen::CAE::SimSimulation
Created in NX10.0.0.
iterator NXOpen::CAE::SimLoadRecipeCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::SimLoadRecipe* NXOpen::CAE::SimLoadRecipeCollection::Copy | ( | NXOpen::CAE::SimLoadRecipe * | recipeToCopy | ) |
Copies a Load Recipe with all attributes and add it to the collection.
This method gives proper unique name to the created Load Recipe.
recipeToCopy | recipetocopy |
NXOpen::CAE::SimLoadRecipe* NXOpen::CAE::SimLoadRecipeCollection::Create | ( | const NXString & | name, |
const NXString & | description, | ||
NXOpen::CAE::SimLoadRecipeTypes::DataTypes | dataType | ||
) |
Creates a new Load Recipe and adds it to the collection.
name | Name of the load recipe. If NULL, then a valid unique name will be generated. NOTE: The full Unicode character set is not supported for this parameter. |
description | NOTE: The full Unicode character set is not supported for this parameter. |
dataType | data type |
NXOpen::CAE::SimLoadRecipe* NXOpen::CAE::SimLoadRecipeCollection::Create | ( | const char * | name, |
const char * | description, | ||
NXOpen::CAE::SimLoadRecipeTypes::DataTypes | dataType | ||
) |
Creates a new Load Recipe and adds it to the collection.
name | Name of the load recipe. If NULL, then a valid unique name will be generated. NOTE: The full Unicode character set is not supported for this parameter. |
description | NOTE: The full Unicode character set is not supported for this parameter. |
dataType | data type |
void NXOpen::CAE::SimLoadRecipeCollection::Delete | ( | const std::vector< NXOpen::CAE::SimLoadRecipe * > & | recipes | ) |
Delete a list of load recipes
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
recipes | The recipes to be deleted |
iterator NXOpen::CAE::SimLoadRecipeCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::SimLoadRecipe* NXOpen::CAE::SimLoadRecipeCollection::Find | ( | const NXString & | name | ) |
Finds a Load Recipe with a specified name.
name | name of the load recipe |
NXOpen::CAE::SimLoadRecipe* NXOpen::CAE::SimLoadRecipeCollection::Find | ( | const char * | name | ) |
Finds a Load Recipe with a specified name.
name | name of the load recipe |
tag_t NXOpen::CAE::SimLoadRecipeCollection::Tag | ( | ) | const |
Returns the tag of this object.