NX Open C++ Reference Guide
|
This class represents a time history of NXOpen::CAE::SimCondition . More...
Public Types | |
enum | OutOfRangeBehavior { OutOfRangeBehaviorClip, OutOfRangeBehaviorExtrapolate } |
Specifies behavior of NXOpen::CAE::SimConditionSequence::GetValue when time is out of range. More... | |
Public Member Functions | |
NXOpen::CAE::SimConditionTimeStepCollection * | ConditionTimeStepCollection () |
Returns the NXOpen::CAE::SimConditionTimeStepCollection . More... | |
void | Evaluate (double time) |
Evaluate all NXOpen::CAE::SimConditionParam related expressions at a given time. More... | |
void | Evaluate (double time, bool update) |
Convenience overloaded method provided to control if an update will be requested after NXOpen::CAE::SimConditionSequence has been evaluated. More... | |
std::vector< NXString > | GetDescription () |
Returns the condition sequence description. More... | |
NXOpen::Unit * | GetTimeUnits () |
Returns the time units for the whole sequence. More... | |
double | GetValue (NXOpen::CAE::SimConditionParam *param, double time) |
Returns the interpolated value of a NXOpen::CAE::SimConditionParam at the specified time. More... | |
double | GetValue (NXOpen::CAE::SimConditionParam *param, double time, NXOpen::CAE::SimConditionSequence::OutOfRangeBehavior behavior) |
Returns the interpolated value of a NXOpen::CAE::SimConditionParam at the specified time. More... | |
void | SetDescription (std::vector< NXString > &description) |
Sets the condition sequence description Created in NX9.0.0. More... | |
void | SetTimeUnits (NXOpen::Unit *units) |
Sets the time units for the whole sequence Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class represents a time history of NXOpen::CAE::SimCondition .
An instance of this class can be obtained from NXOpen::CAE::SimConditionSeqMgr .
Created in NX9.0.0.
Specifies behavior of NXOpen::CAE::SimConditionSequence::GetValue when time is out of range.
Enumerator | |
---|---|
OutOfRangeBehaviorClip |
clip |
OutOfRangeBehaviorExtrapolate |
extrapolate |
NXOpen::CAE::SimConditionTimeStepCollection* NXOpen::CAE::SimConditionSequence::ConditionTimeStepCollection | ( | ) |
Returns the NXOpen::CAE::SimConditionTimeStepCollection .
Created in NX9.0.0.
void NXOpen::CAE::SimConditionSequence::Evaluate | ( | double | time | ) |
Evaluate all NXOpen::CAE::SimConditionParam related expressions at a given time.
Will update the expressions. Time units are the ones defined by NXOpen::CAE::SimConditionSequence::SetTimeUnits .
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time | time |
void NXOpen::CAE::SimConditionSequence::Evaluate | ( | double | time, |
bool | update | ||
) |
Convenience overloaded method provided to control if an update will be requested after NXOpen::CAE::SimConditionSequence has been evaluated.
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time | time |
update | update |
std::vector<NXString> NXOpen::CAE::SimConditionSequence::GetDescription | ( | ) |
Returns the condition sequence description.
NXOpen::Unit* NXOpen::CAE::SimConditionSequence::GetTimeUnits | ( | ) |
Returns the time units for the whole sequence.
double NXOpen::CAE::SimConditionSequence::GetValue | ( | NXOpen::CAE::SimConditionParam * | param, |
double | time | ||
) |
Returns the interpolated value of a NXOpen::CAE::SimConditionParam at the specified time.
Same units as specified NXOpen::CAE::SimConditionParam . Will error out if specified time value is out of range.
param | param |
time | time |
double NXOpen::CAE::SimConditionSequence::GetValue | ( | NXOpen::CAE::SimConditionParam * | param, |
double | time, | ||
NXOpen::CAE::SimConditionSequence::OutOfRangeBehavior | behavior | ||
) |
Returns the interpolated value of a NXOpen::CAE::SimConditionParam at the specified time.
Same units as specified NXOpen::CAE::SimConditionParam . Will behave as specified in NXOpen::CAE::SimConditionSequence::OutOfRangeBehavior .
param | param |
time | time |
behavior | behavior |
void NXOpen::CAE::SimConditionSequence::SetDescription | ( | std::vector< NXString > & | description | ) |
Sets the condition sequence description
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
description | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimConditionSequence::SetTimeUnits | ( | NXOpen::Unit * | units | ) |
Sets the time units for the whole sequence
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | units |