NX Open C++ Reference Guide
|
This class is a collection of NXOpen::CAE::SimConditionParam which represents a measurable environment. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::SimConditionParam * | Create (const NXString &name, NXOpen::Unit *units) |
Creates a NXOpen::CAE::SimConditionParam with the specified name and units. More... | |
NXOpen::CAE::SimConditionParam * | Create (const char *name, NXOpen::Unit *units) |
Creates a NXOpen::CAE::SimConditionParam with the specified name and units. More... | |
int | Delete (NXOpen::CAE::SimConditionParam *param) |
Deletes a NXOpen::CAE::SimConditionParam . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::SimConditionParam * | Find (const NXString &name) |
Collection's object finder. More... | |
NXOpen::CAE::SimConditionParam * | Find (const char *name) |
Collection's object finder. More... | |
NXOpen::CAE::SimConditionParam * | Get (const NXString &name) |
Returns the NXOpen::CAE::SimConditionParam with the specified name or NULL if such a parameter doesn't exist. More... | |
NXOpen::CAE::SimConditionParam * | Get (const char *name) |
Returns the NXOpen::CAE::SimConditionParam with the specified name or NULL if such a parameter doesn't exist. More... | |
std::vector < NXOpen::CAE::SimConditionParam * > | GetAll () |
Returns all NXOpen::CAE::SimConditionParam. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is a collection of NXOpen::CAE::SimConditionParam which represents a measurable environment.
To obtain an instance of this class, refer to NXOpen::CAE::SimConditionSeqMgr
Created in NX9.0.0.
iterator NXOpen::CAE::SimConditionParamCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Create | ( | const NXString & | name, |
NXOpen::Unit * | units | ||
) |
Creates a NXOpen::CAE::SimConditionParam with the specified name and units.
Will error out if a NXOpen::CAE::SimConditionParam with specified name already exists. Specified name cannot be empty.
name | NOTE: The full Unicode character set is not supported for this parameter. |
units | units |
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Create | ( | const char * | name, |
NXOpen::Unit * | units | ||
) |
Creates a NXOpen::CAE::SimConditionParam with the specified name and units.
Will error out if a NXOpen::CAE::SimConditionParam with specified name already exists. Specified name cannot be empty.
name | NOTE: The full Unicode character set is not supported for this parameter. |
units | units |
int NXOpen::CAE::SimConditionParamCollection::Delete | ( | NXOpen::CAE::SimConditionParam * | param | ) |
Deletes a NXOpen::CAE::SimConditionParam .
All values in NXOpen::CAE::SimCondition for that NXOpen::CAE::SimConditionParam will also be deleted. Will return the number of NXOpen::CAE::SimConditionParam actually deleted.
param | param |
iterator NXOpen::CAE::SimConditionParamCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Find | ( | const NXString & | name | ) |
Collection's object finder.
name | name of the NXOpen::CAE::SimConditionParam |
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Find | ( | const char * | name | ) |
Collection's object finder.
name | name of the NXOpen::CAE::SimConditionParam |
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Get | ( | const NXString & | name | ) |
Returns the NXOpen::CAE::SimConditionParam with the specified name or NULL if such a parameter doesn't exist.
name | NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAE::SimConditionParam* NXOpen::CAE::SimConditionParamCollection::Get | ( | const char * | name | ) |
Returns the NXOpen::CAE::SimConditionParam with the specified name or NULL if such a parameter doesn't exist.
name | NOTE: The full Unicode character set is not supported for this parameter. |
std::vector<NXOpen::CAE::SimConditionParam *> NXOpen::CAE::SimConditionParamCollection::GetAll | ( | ) |
Returns all NXOpen::CAE::SimConditionParam.
tag_t NXOpen::CAE::SimConditionParamCollection::Tag | ( | ) | const |
Returns the tag of this object.