NX Open C++ Reference Guide
|
Represents a BC display attributes. More...
Public Types | |
enum | Mode { ModeCollapse, ModeExpand, ModeOffset } |
Used to specify the display mode for the BC. More... | |
Public Member Functions | |
NXString | DisplayMagnitudeProperty () |
Returns the neutral name of the property that will control the display Created in NX7.5.0. More... | |
NXOpen::CAE::SimBCDisplay::Mode | DisplayMode () |
Returns the BC display mode Created in NX4.0.0. More... | |
bool | DistValueDisplayFlag () |
Returns the true/false flag based on whether the distributed value of the BC is displayed in the graphics window Created in NX7.5.0. More... | |
bool | DofDisplayFlag () |
Returns the true/false flag based on whether the dof of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | GetDisplayGrid (int *numUPoints, int *numVPoints) |
Returns the number of sample points for BC display in first and second parametric direction for a face. More... | |
int | GraphicsThreshold () |
Returns the number of graphic symbols after which the number of symbols in expanded mode will be reduced Created in NX8.5.0. More... | |
bool | GraphicsThresholdFlag () |
Returns the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode Created in NX8.5.0. More... | |
bool | GraphicSymbolDisplayFlag () |
Returns the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
bool | HighlightTargets () |
Returns the flag indicating whether or not highlighting of targets is required Created in NX5.0.0. More... | |
bool | NameDisplayFlag () |
Returns the true/false flag based on whether the name of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
bool | NodeIdDisplayFlag () |
Returns the true/false flag based on whether the node id of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
int | Scale () |
Returns the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model. More... | |
void | SetDisplayGrid (int numUPoints, int numVPoints) |
Sets the number of sample points for BC display in first and second parametric direction for a face. More... | |
void | SetDisplayMagnitudeProperty (const NXString &displayMagnitudeProperty) |
Sets the neutral name of the property that will control the display Created in NX7.5.0. More... | |
void | SetDisplayMagnitudeProperty (const char *displayMagnitudeProperty) |
Sets the neutral name of the property that will control the display Created in NX7.5.0. More... | |
void | SetDisplayMode (NXOpen::CAE::SimBCDisplay::Mode displayMode) |
Sets the BC display mode Created in NX4.0.0. More... | |
void | SetDistValueDisplayFlag (bool valueFlag) |
Sets the true/false flag based on whether the distributed value of the BC is displayed in the graphics window Created in NX7.5.0. More... | |
void | SetDofDisplayFlag (bool dofFlag) |
Sets the true/false flag based on whether the dof of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetGraphicsThreshold (int threshold) |
Sets the number of graphic symbols after which the number of symbols in expanded mode will be reduced Created in NX8.5.0. More... | |
void | SetGraphicsThresholdFlag (bool graphicsThresholdFlag) |
Sets the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode Created in NX8.5.0. More... | |
void | SetGraphicSymbolDisplayFlag (bool graphicSymbolFlag) |
Sets the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetHighlightTargets (bool highlightTargetsFlag) |
Sets the flag indicating whether or not highlighting of targets is required Created in NX5.0.0. More... | |
void | SetNameDisplayFlag (bool nameFlag) |
Sets the true/false flag based on whether the name of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetNodeIdDisplayFlag (bool nodeIdFlag) |
Sets the true/false flag based on whether the node id of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetScale (int scale) |
Sets the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model. More... | |
void | SetShadeGraphicSymbol (bool shadeGsymbolFlag) |
Sets the flag indicating whether or not shading of graphic symbols is required Created in NX4.0.0. More... | |
void | SetSolverCardNameDisplayFlag (bool solverCardNameFlag) |
Sets the true/false flag based on whether the solver card name of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetTextSymbolDisplayFlag (bool textSymbolFlag) |
Sets the true/false flag based on whether the text symbol of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | SetValueDisplayFlag (bool valueFlag) |
Sets the true/false flag based on whether the value of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
bool | ShadeGraphicSymbol () |
Returns the flag indicating whether or not shading of graphic symbols is required Created in NX4.0.0. More... | |
bool | SolverCardNameDisplayFlag () |
Returns the true/false flag based on whether the solver card name of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
bool | TextSymbolDisplayFlag () |
Returns the true/false flag based on whether the text symbol of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
void | UpdateDisplay () |
Updates the display of the BC. More... | |
bool | ValueDisplayFlag () |
Returns the true/false flag based on whether the value of the BC is displayed in the graphics window Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a BC display attributes.
Created in NX4.0.0.
NXString NXOpen::CAE::SimBCDisplay::DisplayMagnitudeProperty | ( | ) |
Returns the neutral name of the property that will control the display
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::SimBCDisplay::Mode NXOpen::CAE::SimBCDisplay::DisplayMode | ( | ) |
Returns the BC display mode
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::DistValueDisplayFlag | ( | ) |
Returns the true/false flag based on whether the distributed value of the BC is displayed in the graphics window
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::DofDisplayFlag | ( | ) |
Returns the true/false flag based on whether the dof of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimBCDisplay::GetDisplayGrid | ( | int * | numUPoints, |
int * | numVPoints | ||
) |
Returns the number of sample points for BC display in first and second parametric direction for a face.
In case of an edge/curve only the first parametric direction applies.
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
numUPoints | number of points in the first parametric direction |
numVPoints | number of points in the second parametric direction |
int NXOpen::CAE::SimBCDisplay::GraphicsThreshold | ( | ) |
Returns the number of graphic symbols after which the number of symbols in expanded mode will be reduced
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::GraphicsThresholdFlag | ( | ) |
Returns the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::GraphicSymbolDisplayFlag | ( | ) |
Returns the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::HighlightTargets | ( | ) |
Returns the flag indicating whether or not highlighting of targets is required
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::NameDisplayFlag | ( | ) |
Returns the true/false flag based on whether the name of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::NodeIdDisplayFlag | ( | ) |
Returns the true/false flag based on whether the node id of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::SimBCDisplay::Scale | ( | ) |
Returns the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model.
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimBCDisplay::SetDisplayGrid | ( | int | numUPoints, |
int | numVPoints | ||
) |
Sets the number of sample points for BC display in first and second parametric direction for a face.
In case of an edge/curve only the first parametric direction applies.
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
numUPoints | number of points in the first parametric direction |
numVPoints | number of points in the second parametric direction |
void NXOpen::CAE::SimBCDisplay::SetDisplayMagnitudeProperty | ( | const NXString & | displayMagnitudeProperty | ) |
Sets the neutral name of the property that will control the display
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
displayMagnitudeProperty | neutral name of existing property |
void NXOpen::CAE::SimBCDisplay::SetDisplayMagnitudeProperty | ( | const char * | displayMagnitudeProperty | ) |
Sets the neutral name of the property that will control the display
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
displayMagnitudeProperty | neutral name of existing property |
void NXOpen::CAE::SimBCDisplay::SetDisplayMode | ( | NXOpen::CAE::SimBCDisplay::Mode | displayMode | ) |
Sets the BC display mode
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
displayMode | the display mode |
void NXOpen::CAE::SimBCDisplay::SetDistValueDisplayFlag | ( | bool | valueFlag | ) |
Sets the true/false flag based on whether the distributed value of the BC is displayed in the graphics window
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
valueFlag | true when the distributed values should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetDofDisplayFlag | ( | bool | dofFlag | ) |
Sets the true/false flag based on whether the dof of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dofFlag | true when the dof should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetGraphicsThreshold | ( | int | threshold | ) |
Sets the number of graphic symbols after which the number of symbols in expanded mode will be reduced
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
threshold | The number of graphic symbols after which the number of symbols in expanded mode will be reduced |
void NXOpen::CAE::SimBCDisplay::SetGraphicsThresholdFlag | ( | bool | graphicsThresholdFlag | ) |
Sets the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
graphicsThresholdFlag | true when graphics symbol display is to be simplified in expanded mode, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetGraphicSymbolDisplayFlag | ( | bool | graphicSymbolFlag | ) |
Sets the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
graphicSymbolFlag | true when the graphic symbol should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetHighlightTargets | ( | bool | highlightTargetsFlag | ) |
Sets the flag indicating whether or not highlighting of targets is required
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
highlightTargetsFlag | true when highlighting is required, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetNameDisplayFlag | ( | bool | nameFlag | ) |
Sets the true/false flag based on whether the name of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
nameFlag | true when the name should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetNodeIdDisplayFlag | ( | bool | nodeIdFlag | ) |
Sets the true/false flag based on whether the node id of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
nodeIdFlag | true when the node id should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetScale | ( | int | scale | ) |
Sets the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model.
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
scale | 1 is the smallest - 100 is the largest |
void NXOpen::CAE::SimBCDisplay::SetShadeGraphicSymbol | ( | bool | shadeGsymbolFlag | ) |
Sets the flag indicating whether or not shading of graphic symbols is required
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
shadeGsymbolFlag | true when shading is required, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetSolverCardNameDisplayFlag | ( | bool | solverCardNameFlag | ) |
Sets the true/false flag based on whether the solver card name of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solverCardNameFlag | true when the solver card name should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetTextSymbolDisplayFlag | ( | bool | textSymbolFlag | ) |
Sets the true/false flag based on whether the text symbol of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
textSymbolFlag | true when the text symbol should be displayed, false otherwise |
void NXOpen::CAE::SimBCDisplay::SetValueDisplayFlag | ( | bool | valueFlag | ) |
Sets the true/false flag based on whether the value of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
valueFlag | true when the value should be displayed, false otherwise |
bool NXOpen::CAE::SimBCDisplay::ShadeGraphicSymbol | ( | ) |
Returns the flag indicating whether or not shading of graphic symbols is required
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::SolverCardNameDisplayFlag | ( | ) |
Returns the true/false flag based on whether the solver card name of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::TextSymbolDisplayFlag | ( | ) |
Returns the true/false flag based on whether the text symbol of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimBCDisplay::UpdateDisplay | ( | ) |
Updates the display of the BC.
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::SimBCDisplay::ValueDisplayFlag | ( | ) |
Returns the true/false flag based on whether the value of the BC is displayed in the graphics window
Created in NX4.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")