NX Open C++ Reference Guide
|
Represents 3D Tet Mesh Used to create a CAE::Mesh3d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateShell2solidBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
bool | FillHolesOption () |
Returns the mesh size variation Created in NX6.0.0. More... | |
double | MeshSizeVariation () |
Returns the mesh size variation Created in NX6.0.0. More... | |
NXOpen::SelectTaggedObjectList * | SelectionList () |
Returns the selection objects Created in NX6.0.0. More... | |
void | SetFillHolesOption (bool fFillHoles) |
Sets the mesh size variation Created in NX6.0.0. More... | |
void | SetMeshSizeVariation (double dSizeVaration) |
Sets the mesh size variation Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents 3D Tet Mesh Used to create a CAE::Mesh3d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateShell2solidBuilder
Created in NX6.0.0.
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::Shell2SolidBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
bool NXOpen::CAE::Shell2SolidBuilder::FillHolesOption | ( | ) |
Returns the mesh size variation
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
double NXOpen::CAE::Shell2SolidBuilder::MeshSizeVariation | ( | ) |
Returns the mesh size variation
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectTaggedObjectList* NXOpen::CAE::Shell2SolidBuilder::SelectionList | ( | ) |
Returns the selection objects
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::Shell2SolidBuilder::SetFillHolesOption | ( | bool | fFillHoles | ) |
Sets the mesh size variation
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
fFillHoles | ffillholes |
void NXOpen::CAE::Shell2SolidBuilder::SetMeshSizeVariation | ( | double | dSizeVaration | ) |
Sets the mesh size variation
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
dSizeVaration | dsizevaration |