NX Open C++ Reference Guide
|
Represents a collection of response analysis meta solution
To obtain an instance of this class, refer to NXOpen::CAE::ResponseSimulation::Manager
Created in NX5.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
NXOpen::CAE::ResponseSimulation::Solution * | ActiveSolution () |
Returns the active solution Created in NX5.0.0. More... | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::ResponseSimulation::Solution * | CloneSolution (NXOpen::CAE::ResponseSimulation::Solution *oldSolution, const NXString &suggestedName) |
Clones a response analysis meta solution. More... | |
NXOpen::CAE::ResponseSimulation::Solution * | CloneSolution (NXOpen::CAE::ResponseSimulation::Solution *oldSolution, const char *suggestedName) |
Clones a response analysis meta solution. More... | |
NXOpen::CAE::ResponseSimulation::SolutionBuilder * | CreateSolutionBuilder (NXOpen::CAE::ResponseSimulation::Solution *raSolution) |
Creates the builder object of response analysis meta solution. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::ResponseSimulation::Solution * | FindObject (const NXString &solutionName) |
Finds a response analysis meta solution with specified solution name. More... | |
NXOpen::CAE::ResponseSimulation::Solution * | FindObject (const char *solutionName) |
Finds a response analysis meta solution with specified solution name. More... | |
void | SetActiveSolution (NXOpen::CAE::ResponseSimulation::Solution *activeSolution) |
Sets the active solution Created in NX5.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of response analysis meta solution
To obtain an instance of this class, refer to NXOpen::CAE::ResponseSimulation::Manager
Created in NX5.0.0.
NXOpen::CAE::ResponseSimulation::Solution* NXOpen::CAE::ResponseSimulation::SolutionCollection::ActiveSolution | ( | ) |
Returns the active solution
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
iterator NXOpen::CAE::ResponseSimulation::SolutionCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::ResponseSimulation::Solution* NXOpen::CAE::ResponseSimulation::SolutionCollection::CloneSolution | ( | NXOpen::CAE::ResponseSimulation::Solution * | oldSolution, |
const NXString & | suggestedName | ||
) |
Clones a response analysis meta solution.
oldSolution | the CAE::SimSolution to be cloned |
suggestedName | name to use instead of default name (may be NULL) NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAE::ResponseSimulation::Solution* NXOpen::CAE::ResponseSimulation::SolutionCollection::CloneSolution | ( | NXOpen::CAE::ResponseSimulation::Solution * | oldSolution, |
const char * | suggestedName | ||
) |
Clones a response analysis meta solution.
oldSolution | the CAE::SimSolution to be cloned |
suggestedName | name to use instead of default name (may be NULL) NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAE::ResponseSimulation::SolutionBuilder* NXOpen::CAE::ResponseSimulation::SolutionCollection::CreateSolutionBuilder | ( | NXOpen::CAE::ResponseSimulation::Solution * | raSolution | ) |
Creates the builder object of response analysis meta solution.
raSolution | ra solution |
iterator NXOpen::CAE::ResponseSimulation::SolutionCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::ResponseSimulation::Solution* NXOpen::CAE::ResponseSimulation::SolutionCollection::FindObject | ( | const NXString & | solutionName | ) |
Finds a response analysis meta solution with specified solution name.
solutionName | solution name |
NXOpen::CAE::ResponseSimulation::Solution* NXOpen::CAE::ResponseSimulation::SolutionCollection::FindObject | ( | const char * | solutionName | ) |
Finds a response analysis meta solution with specified solution name.
solutionName | solution name |
void NXOpen::CAE::ResponseSimulation::SolutionCollection::SetActiveSolution | ( | NXOpen::CAE::ResponseSimulation::Solution * | activeSolution | ) |
Sets the active solution
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
activeSolution | active solution |
tag_t NXOpen::CAE::ResponseSimulation::SolutionCollection::Tag | ( | ) | const |
Returns the tag of this object.