NX Open C++ Reference Guide
|
Represents Post-ResultNavigator Preferences
To obtain an instance of this class use CAE::CaePost::Preference
Created in NX10.0.0.
More...
Public Member Functions | |
NXOpen::CAE::Post::Format | Format () |
Returns the result navigator format Created in NX10.0.0. More... | |
void | SetFormat (NXOpen::CAE::Post::Format format) |
Sets the result navigator format Created in NX10.0.0. More... | |
void | SetSignificantPlaces (int significantPlaces) |
Sets the result navigator significant places Created in NX10.0.0. More... | |
int | SignificantPlaces () |
Returns the result navigator significant places Created in NX10.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Post-ResultNavigator Preferences
To obtain an instance of this class use CAE::CaePost::Preference
Created in NX10.0.0.
NXOpen::CAE::Post::Format NXOpen::CAE::PostResultNavigatorPreference::Format | ( | ) |
Returns the result navigator format
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::PostResultNavigatorPreference::SetFormat | ( | NXOpen::CAE::Post::Format | format | ) |
Sets the result navigator format
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
format | format |
void NXOpen::CAE::PostResultNavigatorPreference::SetSignificantPlaces | ( | int | significantPlaces | ) |
Sets the result navigator significant places
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
significantPlaces | significantplaces |
int NXOpen::CAE::PostResultNavigatorPreference::SignificantPlaces | ( | ) |
Returns the result navigator significant places
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tag_t NXOpen::CAE::PostResultNavigatorPreference::Tag | ( | ) | const |
Returns the tag of this object.