NX Open C++ Reference Guide
|
Creates physical property tablesNXOpen::CAE::PhysicalPropertyTable in a fem model. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::Laminate * | CopyLaminatePropertyTableAs2d3d (NXOpen::CAE::Laminate *sourceLaminate) |
Copies a Nastran Shell NXOpen::CAE::Laminate as a Nastran Solid NXOpen::CAE::Laminate , and vice versa. More... | |
NXOpen::CAE::PhysicalPropertyTable * | CopyPhysicalPropertyTable (NXOpen::CAE::PhysicalPropertyTable *sourcePhysicalPropertyTable) |
Copies a NXOpen::CAE::PhysicalPropertyTable. More... | |
NXOpen::CAE::PhysicalPropertyTable * | CreatePhysicalPropertyTable (const NXString &descriptorType, const NXString &languageName, const NXString &solverName, const NXString &name, int label) |
Creates a NXOpen::CAE::PhysicalPropertyTable. More... | |
NXOpen::CAE::PhysicalPropertyTable * | CreatePhysicalPropertyTable (const char *descriptorType, const char *languageName, const char *solverName, const char *name, int label) |
Creates a NXOpen::CAE::PhysicalPropertyTable. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::PhysicalPropertyTable * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::PhysicalPropertyTable with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::PhysicalPropertyTable * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::PhysicalPropertyTable with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates physical property tablesNXOpen::CAE::PhysicalPropertyTable in a fem model.
To obtain an instance of this class, refer to NXOpen::CAE::CaePart
Created in NX5.0.0.
iterator NXOpen::CAE::PhysicalPropertyTableCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::Laminate* NXOpen::CAE::PhysicalPropertyTableCollection::CopyLaminatePropertyTableAs2d3d | ( | NXOpen::CAE::Laminate * | sourceLaminate | ) |
Copies a Nastran Shell NXOpen::CAE::Laminate as a Nastran Solid NXOpen::CAE::Laminate , and vice versa.
sourceLaminate | Source laminate physical property to copy |
NXOpen::CAE::PhysicalPropertyTable* NXOpen::CAE::PhysicalPropertyTableCollection::CopyPhysicalPropertyTable | ( | NXOpen::CAE::PhysicalPropertyTable * | sourcePhysicalPropertyTable | ) |
Copies a NXOpen::CAE::PhysicalPropertyTable.
sourcePhysicalPropertyTable | Physical property table to copy |
NXOpen::CAE::PhysicalPropertyTable* NXOpen::CAE::PhysicalPropertyTableCollection::CreatePhysicalPropertyTable | ( | const NXString & | descriptorType, |
const NXString & | languageName, | ||
const NXString & | solverName, | ||
const NXString & | name, | ||
int | label | ||
) |
Creates a NXOpen::CAE::PhysicalPropertyTable.
descriptorType | Name of the physical property table descriptor NOTE: The full Unicode character set is not supported for this parameter. |
languageName | language_name where to find the descriptor NOTE: The full Unicode character set is not supported for this parameter. |
solverName | solver where to find the language NOTE: The full Unicode character set is not supported for this parameter. |
name | Name of the physical property table NOTE: The full Unicode character set is not supported for this parameter. |
label | Label for physical property table input 0 to get next available label |
NXOpen::CAE::PhysicalPropertyTable* NXOpen::CAE::PhysicalPropertyTableCollection::CreatePhysicalPropertyTable | ( | const char * | descriptorType, |
const char * | languageName, | ||
const char * | solverName, | ||
const char * | name, | ||
int | label | ||
) |
Creates a NXOpen::CAE::PhysicalPropertyTable.
descriptorType | Name of the physical property table descriptor NOTE: The full Unicode character set is not supported for this parameter. |
languageName | language_name where to find the descriptor NOTE: The full Unicode character set is not supported for this parameter. |
solverName | solver where to find the language NOTE: The full Unicode character set is not supported for this parameter. |
name | Name of the physical property table NOTE: The full Unicode character set is not supported for this parameter. |
label | Label for physical property table input 0 to get next available label |
iterator NXOpen::CAE::PhysicalPropertyTableCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::PhysicalPropertyTable* NXOpen::CAE::PhysicalPropertyTableCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::PhysicalPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
NXOpen::CAE::PhysicalPropertyTable* NXOpen::CAE::PhysicalPropertyTableCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::PhysicalPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
tag_t NXOpen::CAE::PhysicalPropertyTableCollection::Tag | ( | ) | const |
Returns the tag of this object.