NX Open C++ Reference Guide
|
Represents NXOpen::CAE::ModelUpdateSensitivityViewerBuilder
To create a new instance of this class, use NXOpen::CAE::ModelUpdateSolutionCollection::CreateSensitivityViewerBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
std::vector< NXString > | GetDesignVariableLabels () |
Gets the design variable labels. More... | |
std::vector< double > | GetSensitivityValues () |
Gets the sensitivity values. More... | |
void | GetTargetIds (std::vector< int > &targetIds) |
Gets the target IDs Created in NX6.0.0. More... | |
void | SetDesignVariableLabels (std::vector< NXString > &designVaraibleLabels) |
Sets the design variable labels Created in NX6.0.0. More... | |
void | SetSensitivityValues (const std::vector< double > &sensitivityValues) |
Sets the sensitivity values Created in NX6.0.0. More... | |
void | SetTargetIds (const std::vector< int > &targetIds) |
Sets the terget IDs Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents NXOpen::CAE::ModelUpdateSensitivityViewerBuilder
To create a new instance of this class, use NXOpen::CAE::ModelUpdateSolutionCollection::CreateSensitivityViewerBuilder
Created in NX6.0.0.
std::vector<NXString> NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::GetDesignVariableLabels | ( | ) |
Gets the design variable labels.
std::vector<double> NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::GetSensitivityValues | ( | ) |
Gets the sensitivity values.
void NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::GetTargetIds | ( | std::vector< int > & | targetIds | ) |
Gets the target IDs
Created in NX6.0.0.
License requirements : nx_correl_update ("FE Model Update")
targetIds | SM allocated array containing the targets ID |
void NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::SetDesignVariableLabels | ( | std::vector< NXString > & | designVaraibleLabels | ) |
Sets the design variable labels
Created in NX6.0.0.
License requirements : nx_correl_update ("FE Model Update")
designVaraibleLabels | The design variable labels NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::SetSensitivityValues | ( | const std::vector< double > & | sensitivityValues | ) |
Sets the sensitivity values
Created in NX6.0.0.
License requirements : nx_correl_update ("FE Model Update")
sensitivityValues | The sensitivity values |
void NXOpen::CAE::ModelUpdateSensitivityViewerBuilder::SetTargetIds | ( | const std::vector< int > & | targetIds | ) |
Sets the terget IDs
Created in NX6.0.0.
License requirements : nx_correl_update ("FE Model Update")
targetIds | The target IDs |