NX Open C++ Reference Guide
|
Creates Modeling Object property tablesNXOpen::CAE::ModelingObjectPropertyTable in a fem model. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::ModelingObjectPropertyTable * | CopyModelingObjectPropertyTable (NXOpen::CAE::ModelingObjectPropertyTable *sourceModelingObjectPropertyTable) |
Copies a NXOpen::CAE::ModelingObjectPropertyTable. More... | |
NXOpen::CAE::ModelingObjectPropertyTable * | CreateModelingObjectPropertyTable (const NXString &descriptorType, const NXString &languageName, const NXString &solverName, const NXString &name, int label) |
Creates a NXOpen::CAE::ModelingObjectPropertyTable. More... | |
NXOpen::CAE::ModelingObjectPropertyTable * | CreateModelingObjectPropertyTable (const char *descriptorType, const char *languageName, const char *solverName, const char *name, int label) |
Creates a NXOpen::CAE::ModelingObjectPropertyTable. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
void | Filter (bool filterByType, int filterType, bool filterByName, const NXString &filterName, bool filterByLowerLabelBound, int lowerLabelBound, bool filterByUpperLabelBound, int upperLabelBound, std::vector< NXOpen::CAE::ModelingObjectPropertyTable * > &found) |
Filter the NXOpen::CAE::ModelingObjectPropertyTable by type, name, and upper bounds. More... | |
void | Filter (bool filterByType, int filterType, bool filterByName, const char *filterName, bool filterByLowerLabelBound, int lowerLabelBound, bool filterByUpperLabelBound, int upperLabelBound, std::vector< NXOpen::CAE::ModelingObjectPropertyTable * > &found) |
Filter the NXOpen::CAE::ModelingObjectPropertyTable by type, name, and upper bounds. More... | |
NXOpen::CAE::ModelingObjectPropertyTable * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::ModelingObjectPropertyTable with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::ModelingObjectPropertyTable * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::ModelingObjectPropertyTable with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates Modeling Object property tablesNXOpen::CAE::ModelingObjectPropertyTable in a fem model.
To obtain an instance of this class, refer to NXOpen::CAE::CaePart
Created in NX5.0.0.
iterator NXOpen::CAE::ModelingObjectPropertyTableCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::ModelingObjectPropertyTable* NXOpen::CAE::ModelingObjectPropertyTableCollection::CopyModelingObjectPropertyTable | ( | NXOpen::CAE::ModelingObjectPropertyTable * | sourceModelingObjectPropertyTable | ) |
Copies a NXOpen::CAE::ModelingObjectPropertyTable.
sourceModelingObjectPropertyTable | Modeling object property table to copy |
NXOpen::CAE::ModelingObjectPropertyTable* NXOpen::CAE::ModelingObjectPropertyTableCollection::CreateModelingObjectPropertyTable | ( | const NXString & | descriptorType, |
const NXString & | languageName, | ||
const NXString & | solverName, | ||
const NXString & | name, | ||
int | label | ||
) |
Creates a NXOpen::CAE::ModelingObjectPropertyTable.
descriptorType | Name of the Modeling Object property table descriptor NOTE: The full Unicode character set is not supported for this parameter. |
languageName | language where to find the descriptor NOTE: The full Unicode character set is not supported for this parameter. |
solverName | solver where to find the language NOTE: The full Unicode character set is not supported for this parameter. |
name | Name of the Modeling Object property table NOTE: The full Unicode character set is not supported for this parameter. |
label | Label for Modeling Object property table input 0 to get next available label |
NXOpen::CAE::ModelingObjectPropertyTable* NXOpen::CAE::ModelingObjectPropertyTableCollection::CreateModelingObjectPropertyTable | ( | const char * | descriptorType, |
const char * | languageName, | ||
const char * | solverName, | ||
const char * | name, | ||
int | label | ||
) |
Creates a NXOpen::CAE::ModelingObjectPropertyTable.
descriptorType | Name of the Modeling Object property table descriptor NOTE: The full Unicode character set is not supported for this parameter. |
languageName | language where to find the descriptor NOTE: The full Unicode character set is not supported for this parameter. |
solverName | solver where to find the language NOTE: The full Unicode character set is not supported for this parameter. |
name | Name of the Modeling Object property table NOTE: The full Unicode character set is not supported for this parameter. |
label | Label for Modeling Object property table input 0 to get next available label |
iterator NXOpen::CAE::ModelingObjectPropertyTableCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
void NXOpen::CAE::ModelingObjectPropertyTableCollection::Filter | ( | bool | filterByType, |
int | filterType, | ||
bool | filterByName, | ||
const NXString & | filterName, | ||
bool | filterByLowerLabelBound, | ||
int | lowerLabelBound, | ||
bool | filterByUpperLabelBound, | ||
int | upperLabelBound, | ||
std::vector< NXOpen::CAE::ModelingObjectPropertyTable * > & | found | ||
) |
Filter the NXOpen::CAE::ModelingObjectPropertyTable by type, name, and upper bounds.
Created in NX8.0.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filterByType | Option of filtering by Type |
filterType | The filter Type |
filterByName | Option of filtering by Name |
filterName | The filter Name NOTE: The full Unicode character set is not supported for this parameter. |
filterByLowerLabelBound | Option of filtering by Lower bound of Label |
lowerLabelBound | Lower Label bound |
filterByUpperLabelBound | Option of filtering by upper bound of label |
upperLabelBound | Upper Label Bound |
found | Modeling object property tables found |
void NXOpen::CAE::ModelingObjectPropertyTableCollection::Filter | ( | bool | filterByType, |
int | filterType, | ||
bool | filterByName, | ||
const char * | filterName, | ||
bool | filterByLowerLabelBound, | ||
int | lowerLabelBound, | ||
bool | filterByUpperLabelBound, | ||
int | upperLabelBound, | ||
std::vector< NXOpen::CAE::ModelingObjectPropertyTable * > & | found | ||
) |
Filter the NXOpen::CAE::ModelingObjectPropertyTable by type, name, and upper bounds.
Created in NX8.0.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filterByType | Option of filtering by Type |
filterType | The filter Type |
filterByName | Option of filtering by Name |
filterName | The filter Name NOTE: The full Unicode character set is not supported for this parameter. |
filterByLowerLabelBound | Option of filtering by Lower bound of Label |
lowerLabelBound | Lower Label bound |
filterByUpperLabelBound | Option of filtering by upper bound of label |
upperLabelBound | Upper Label Bound |
found | Modeling object property tables found |
NXOpen::CAE::ModelingObjectPropertyTable* NXOpen::CAE::ModelingObjectPropertyTableCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::ModelingObjectPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
NXOpen::CAE::ModelingObjectPropertyTable* NXOpen::CAE::ModelingObjectPropertyTableCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::ModelingObjectPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
tag_t NXOpen::CAE::ModelingObjectPropertyTableCollection::Tag | ( | ) | const |
Returns the tag of this object.