NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder which can be used to detect free element edges or non-manifold edges. More...
Classes | |
struct | EdgeDisplayStyle |
the display style of the edges detected More... | |
Public Types | |
enum | Scope { ScopeEntireModel, ScopeVisibleModel } |
the Scope over which the Computation of free/non-manifold edges with be done More... | |
Public Member Functions | |
bool | CheckFreeEdges () |
Returns the value indicating whether to check free edges or not Created in NX8.5.0. More... | |
bool | CheckNonManifoldEdges () |
Returns the value indicating whether to check non-manifold edges or not Created in NX8.5.0. More... | |
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::Scope | ComputationScope () |
Returns the computation scope Created in NX8.5.0. More... | |
void | ExecuteCheck (std::vector< NXOpen::CAE::FEElemEdge * > &freeEdges, std::vector< NXOpen::CAE::FEElemEdge * > &nonManifoldEdges) |
Find free edges and non-manifold edges. More... | |
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle | FreeEdgeDisplayStyle () |
Returns the display style for free edges detected Created in NX8.5.0. More... | |
void | HideInputMeshes (bool hideInputMeshes) |
Hides or unhides the input meshes Created in NX8.5.0. More... | |
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle | NonManifoldEdgeDisplayStyle () |
Returns the displaying style for non-manifold edges detected Created in NX8.5.0. More... | |
NXOpen::SelectTaggedObjectList * | SelectionList () |
Returns the selected objects to be checked. More... | |
void | SetCheckFreeEdges (bool checkFreeEdges) |
Sets the value indicating whether to check free edges or not Created in NX8.5.0. More... | |
void | SetCheckNonManifoldEdges (bool checkNonManifoldEdges) |
Sets the value indicating whether to check non-manifold edges or not Created in NX8.5.0. More... | |
void | SetComputationScope (NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::Scope computationScope) |
Sets the computation scope Created in NX8.5.0. More... | |
void | SetFreeEdgeDisplayStyle (const NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle &freeEdgesStyle) |
Sets the display style for free edges detected Created in NX8.5.0. More... | |
void | SetNonManifoldEdgeDisplayStyle (const NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle &nonManifoldEdgeStyle) |
Sets the displaying style for non-manifold edges detected Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder which can be used to detect free element edges or non-manifold edges.
A free edge is any Element edge that is not shared by any other element face (on either 2D or 3D elements ) within the defined scope of the check. A non-manifold edge is any Element edge that is shared more than 2 element faces (on either 2D or 3D elements ) within the defined scope of the check.
The computation scope ElementEdgeCheckBuilder::ComputationScope and ElementEdgeCheckBuilder::SetComputationScope will affect on the checking result. The free element edges or non-manifold edges found will be displayed using the display setting NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle . You can execute checking through Builder::Commit or NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::ExecuteCheck . Commiting the builder performs checking and displays the free edges and non-manifold edges in graphic window.
To create a new instance of this class, use NXOpen::CAE::ModelCheckManager::CreateElementEdgeCheckBuilder
Created in NX8.5.0.
bool NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::CheckFreeEdges | ( | ) |
Returns the value indicating whether to check free edges or not
Created in NX8.5.0.
License requirements : None
bool NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::CheckNonManifoldEdges | ( | ) |
Returns the value indicating whether to check non-manifold edges or not
Created in NX8.5.0.
License requirements : None
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::Scope NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::ComputationScope | ( | ) |
Returns the computation scope
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::ExecuteCheck | ( | std::vector< NXOpen::CAE::FEElemEdge * > & | freeEdges, |
std::vector< NXOpen::CAE::FEElemEdge * > & | nonManifoldEdges | ||
) |
Find free edges and non-manifold edges.
The method Builder::Commit will also do the same thing, but display the element edges instead of returning them.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
freeEdges | free element edges |
nonManifoldEdges | non-manifold element edges |
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::FreeEdgeDisplayStyle | ( | ) |
Returns the display style for free edges detected
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::HideInputMeshes | ( | bool | hideInputMeshes | ) |
Hides or unhides the input meshes
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
hideInputMeshes | hideinputmeshes |
NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::NonManifoldEdgeDisplayStyle | ( | ) |
Returns the displaying style for non-manifold edges detected
Created in NX8.5.0.
License requirements : None
NXOpen::SelectTaggedObjectList* NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SelectionList | ( | ) |
Returns the selected objects to be checked.
The objects must be NXOpen::CAE::Mesh or NXOpen::CAE::FEElement
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SetCheckFreeEdges | ( | bool | checkFreeEdges | ) |
Sets the value indicating whether to check free edges or not
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
checkFreeEdges | checkfreeedges |
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SetCheckNonManifoldEdges | ( | bool | checkNonManifoldEdges | ) |
Sets the value indicating whether to check non-manifold edges or not
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
checkNonManifoldEdges | checknonmanifoldedges |
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SetComputationScope | ( | NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::Scope | computationScope | ) |
Sets the computation scope
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
computationScope | computationscope |
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SetFreeEdgeDisplayStyle | ( | const NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle & | freeEdgesStyle | ) |
Sets the display style for free edges detected
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
freeEdgesStyle | freeedgesstyle |
void NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::SetNonManifoldEdgeDisplayStyle | ( | const NXOpen::CAE::ModelCheck::ElementEdgeCheckBuilder::EdgeDisplayStyle & | nonManifoldEdgeStyle | ) |
Sets the displaying style for non-manifold edges detected
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
nonManifoldEdgeStyle | nonmanifoldedgestyle |