NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::MeshPointProjectBuilder
To create a new instance of this class, use NXOpen::CAE::MeshPointCollection::CreateMeshpointProjectBuilder
Created in NX5.0.2.
More...
Public Member Functions | |
NXOpen::Point * | Point () |
Returns the point Created in NX5.0.2. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the point Created in NX5.0.2. More... | |
NXOpen::SelectDisplayableObjectList * | Target () |
Returns the target Created in NX6.0.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::MeshPointProjectBuilder
To create a new instance of this class, use NXOpen::CAE::MeshPointCollection::CreateMeshpointProjectBuilder
Created in NX5.0.2.
NXOpen::Point* NXOpen::CAE::MeshPointProjectBuilder::Point | ( | ) |
Returns the point
Created in NX5.0.2.
License requirements : None
void NXOpen::CAE::MeshPointProjectBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the point
Created in NX5.0.2.
License requirements : nx_masterfem ("Finite Element Modeling")
point | point |
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::MeshPointProjectBuilder::Target | ( | ) |
Returns the target
Created in NX6.0.2.
License requirements : None