NX Open C++ Reference Guide
Classes | Public Member Functions | List of all members
NXOpen::CAE::MeshControlCollection Class Reference

Provides methods for managing mesh controlsNXOpen::CAE::MeshControl in a fem part. More...

Inheritance diagram for NXOpen::CAE::MeshControlCollection:
NXOpen::TaggedObjectCollection

Classes

class  iterator
 Iterator for accessing the contents of the collection. More...
 

Public Member Functions

iterator begin ()
 Returns an iterator addressing the first element. More...
 
NXOpen::CAE::MeshControlBuilderCreateBuilder (NXOpen::CAE::MeshControl *meshControl)
 Creates a mesh control builder for the mesh control object. More...
 
NXOpen::CAE::MMCCreateBuilderCreateMmcCreateBuilder (NXOpen::CAE::MeshMate *mmcCreate)
 Creates a builder for the MMC Create command. More...
 
iterator end ()
 Returns an iterator addressing one past the last element. More...
 
NXOpen::CAE::MeshControlFindObject (const NXString &journalIdentifier)
 Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal. More...
 
NXOpen::CAE::MeshControlFindObject (const char *journalIdentifier)
 Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal. More...
 
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Provides methods for managing mesh controlsNXOpen::CAE::MeshControl in a fem part.


To obtain an instance of this class, refer to NXOpen::CAE::BaseFEModel

Created in NX5.0.0.

Member Function Documentation

iterator NXOpen::CAE::MeshControlCollection::begin ( )

Returns an iterator addressing the first element.

NXOpen::CAE::MeshControlBuilder* NXOpen::CAE::MeshControlCollection::CreateBuilder ( NXOpen::CAE::MeshControl meshControl)

Creates a mesh control builder for the mesh control object.

Returns
MeshControl Builder
Created in NX5.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
meshControlNXOpen::CAE::MeshControl to be edited, if NULL then create a new one
NXOpen::CAE::MMCCreateBuilder* NXOpen::CAE::MeshControlCollection::CreateMmcCreateBuilder ( NXOpen::CAE::MeshMate mmcCreate)

Creates a builder for the MMC Create command.

Returns
MMCCreateBuilder
Created in NX6.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
mmcCreateNXOpen::CAE::MeshMate to be edited, if NULL then create a new one
iterator NXOpen::CAE::MeshControlCollection::end ( )

Returns an iterator addressing one past the last element.

NXOpen::CAE::MeshControl* NXOpen::CAE::MeshControlCollection::FindObject ( const NXString journalIdentifier)

Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns
mesh control with this identifier
Created in NX3.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
journalIdentifierMeshControl name
NXOpen::CAE::MeshControl* NXOpen::CAE::MeshControlCollection::FindObject ( const char *  journalIdentifier)

Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns
mesh control with this identifier
Created in NX3.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
journalIdentifierMeshControl name
tag_t NXOpen::CAE::MeshControlCollection::Tag ( ) const

Returns the tag of this object.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.