NX Open C++ Reference Guide
|
Represents iteration present in a NXOpen::CAE::Loadcase . More...
Public Member Functions | |
int | Label () |
Returns the identifier of the iteration that comes from a result file Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAE::BaseIteration | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Returns a NXOpen::CAE::BaseResultType. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Returns a NXOpen::CAE::BaseResultType. More... | |
std::vector < NXOpen::CAE::BaseResultType * > | GetResultTypes () |
Returns the result types present in this iteration. More... | |
NXString | Name () |
Returns the name of the iteration Created in NX7.5.0. More... | |
NXOpen::CAE::BaseIteration::IterationType | Type () |
Returns the type of the iteration Created in NX7.5.0. More... | |
NXOpen::Unit * | Unit () |
Returns the units for the iteration value Created in NX7.5.0. More... | |
double | Value () |
Returns the iteration value Created in NX7.5.0. More... | |
NXOpen::CAE::BaseIteration::IterationValueType | ValueType () |
Returns the iteration value type Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAE::BaseIteration | |
enum | IterationType { IterationTypeUnknown = -1, IterationTypeStatic, IterationTypeMode, IterationTypeConstraintMode, IterationTypeTransient, IterationTypeBuckling, IterationTypeNonlinear, IterationTypeFrequencyResponse } |
The Analysis type of a iteration object. More... | |
enum | IterationValueType { IterationValueTypeUnknown = -1, IterationValueTypeTime, IterationValueTypeFrequency, IterationValueTypeLoadFactor, IterationValueTypeEigenvalue } |
The type of value that is stored in a iteration object. More... | |
Represents iteration present in a NXOpen::CAE::Loadcase .
Iterations can not be created externally as these cases comes from the result file
An instance of this class can not be obtained
Created in NX7.5.0.
int NXOpen::CAE::Iteration::Label | ( | ) |
Returns the identifier of the iteration that comes from a result file
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")