NX Open C++ Reference Guide
|
Manages meshesNXOpen::CAE::IMeshManager in cae parts. More...
Public Member Functions | |
NXOpen::TaggedObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::CAE::IMeshCollector * > | GetMeshCollectors () |
Returns the IMeshCollectors NXOpen::CAE::IMeshCollector for this manager. More... | |
std::vector< NXOpen::CAE::Mesh * > | GetMeshes () |
Returns the Meshes NXOpen::CAE::Mesh for this manager. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Manages meshesNXOpen::CAE::IMeshManager in cae parts.
This is an abstract class, and cannot be created.
Created in NX5.0.0.
NXOpen::TaggedObject* NXOpen::CAE::IMeshManager::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Mesh or collector name |
NXOpen::TaggedObject* NXOpen::CAE::IMeshManager::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::Mesh with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Mesh or collector name |
std::vector<NXOpen::CAE::IMeshCollector *> NXOpen::CAE::IMeshManager::GetMeshCollectors | ( | ) |
Returns the IMeshCollectors NXOpen::CAE::IMeshCollector for this manager.
std::vector<NXOpen::CAE::Mesh *> NXOpen::CAE::IMeshManager::GetMeshes | ( | ) |
Returns the Meshes NXOpen::CAE::Mesh for this manager.