NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::CreateJtBuilder
To obtain an instance of this class use NXOpen::Session::ResultManager .
More...
Public Types | |
enum | Component { ComponentUnknown = -1, ComponentCurrent, ComponentPrimary } |
This option is used to set the component for export. More... | |
Public Member Functions | |
void | SetExportData (const std::vector< NXOpen::CAE::ResultParameters * > ¶meters, const std::vector< int > &templateIds, const std::vector< NXOpen::CAE::CreateJtBuilder::Component > &componentToExport) |
The result parameters Created in NX10.0.0. More... | |
void | SetOutputFile (const NXString &outputFile) |
The output file Created in NX10.0.0. More... | |
void | SetOutputFile (const char *outputFile) |
The output file Created in NX10.0.0. More... | |
void | SetResult (NXOpen::CAE::Result *result) |
The result Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::CreateJtBuilder
To obtain an instance of this class use NXOpen::Session::ResultManager .
Created in NX10.0.0.
void NXOpen::CAE::CreateJtBuilder::SetExportData | ( | const std::vector< NXOpen::CAE::ResultParameters * > & | parameters, |
const std::vector< int > & | templateIds, | ||
const std::vector< NXOpen::CAE::CreateJtBuilder::Component > & | componentToExport | ||
) |
The result parameters
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
parameters | set result parameters |
templateIds | set template Id per result parameter |
componentToExport | set template Id per result parameter |
void NXOpen::CAE::CreateJtBuilder::SetOutputFile | ( | const NXString & | outputFile | ) |
The output file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
outputFile | set output file NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::CreateJtBuilder::SetOutputFile | ( | const char * | outputFile | ) |
The output file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
outputFile | set output file NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::CreateJtBuilder::SetResult | ( | NXOpen::CAE::Result * | result | ) |
The result
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
result | set result |