NX Open C++ Reference Guide
|
This class provides BC Selection Visual Display support, use this class to get the BC types in currrent solution, adds special BCs to list, and display the BC's selection geometry with the BC's color to do visually check
To create a new instance of this class, use NXOpen::CAE::SimSimulation::CreateBcSelectionDisplayBuilder
Default values.
More...
Public Member Functions | |
void | AddToSelectedBCsList (const std::vector< NXOpen::CAE::SimBC * > &bcs) |
Add BCs to the Selected BCs List Created in NX10.0.0. More... | |
void | AskBCsByFilter (bool loadFilter, bool constraintFilter, bool simObjFilter, const NXString &familyFilterNames, std::vector< NXOpen::CAE::SimBC * > &bcs) |
Return the BCs in the active solution using the specifed filters Created in NX10.0.0. More... | |
void | AskBCsByFilter (bool loadFilter, bool constraintFilter, bool simObjFilter, const char *familyFilterNames, std::vector< NXOpen::CAE::SimBC * > &bcs) |
Return the BCs in the active solution using the specifed filters Created in NX10.0.0. More... | |
std::vector< NXString > | AskFamilyNamesByFilter (bool loadFilter, bool constraintFilter, bool simObjFilter) |
Returns the list of BC family names used in the current solution. More... | |
void | AskOverlappingBCs (const std::vector< NXOpen::CAE::SimBC * > &bcs, std::vector< NXOpen::CAE::SimBC * > &overlappingBCs) |
Returns those BCs which have defined geometries overlapping within the input BCs list Created in NX10.0.0. More... | |
void | AskSelectedBCsList (std::vector< NXOpen::CAE::SimBC * > &bcs) |
Ask all BCs in the Selected BCs List Created in NX10.0.0. More... | |
NXOpen::NXColor * | ExcludesColor () |
Returns the excludes target sets displayed color Created in NX10.0.0. More... | |
NXOpen::NXColor * | OverlappingColor () |
Returns the overlapping target sets displayed color Created in NX10.0.0. More... | |
void | RemoveFromSelectedBCsList (const std::vector< NXOpen::CAE::SimBC * > &bcs) |
Remove BCs from the Selected BCs List Created in NX10.0.0. More... | |
void | SetExcludesColor (NXOpen::NXColor *excludesColor) |
Sets the excludes target sets displayed color Created in NX10.0.0. More... | |
void | SetOverlappingColor (NXOpen::NXColor *overlappingColor) |
Sets the overlapping target sets displayed color Created in NX10.0.0. More... | |
void | SetShowExcludes (bool showExcludesToggle) |
Sets a value indicating how the BCs excluded Model objects will be displayed with the color set by JA_BCSELECTION_DISPLAY_BUILDER_set_ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color Created in NX10.0.0. More... | |
void | SetUnspecifiedColor (NXOpen::NXColor *unspecifedColor) |
Sets the unspecified color for target sets Created in NX10.0.0. More... | |
void | SetUseUnspecified (bool useUnspecifiedToggle) |
Sets a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecifed color Created in NX10.0.0. More... | |
bool | ShowExcludes () |
Returns a value indicating how the BCs excluded Model objects will be displayed with the color set by JA_BCSELECTION_DISPLAY_BUILDER_set_ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color Created in NX10.0.0. More... | |
NXOpen::NXColor * | UnspecifiedColor () |
Returns the unspecified color for target sets Created in NX10.0.0. More... | |
bool | UseUnspecified () |
Returns a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecifed color Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class provides BC Selection Visual Display support, use this class to get the BC types in currrent solution, adds special BCs to list, and display the BC's selection geometry with the BC's color to do visually check
To create a new instance of this class, use NXOpen::CAE::SimSimulation::CreateBcSelectionDisplayBuilder
Default values.
Property | Value |
---|---|
ShowExcludes |
0 |
UseUnspecified |
1 |
Created in NX10.0.0.
void NXOpen::CAE::BCSelectionDisplayBuilder::AddToSelectedBCsList | ( | const std::vector< NXOpen::CAE::SimBC * > & | bcs | ) |
Add BCs to the Selected BCs List
Created in NX10.0.0.
License requirements : None
bcs | bcs |
void NXOpen::CAE::BCSelectionDisplayBuilder::AskBCsByFilter | ( | bool | loadFilter, |
bool | constraintFilter, | ||
bool | simObjFilter, | ||
const NXString & | familyFilterNames, | ||
std::vector< NXOpen::CAE::SimBC * > & | bcs | ||
) |
Return the BCs in the active solution using the specifed filters
Created in NX10.0.0.
License requirements : None
loadFilter | The load filter status |
constraintFilter | The constraint filter status |
simObjFilter | The simulation object filter status |
familyFilterNames | Family filter name, they can be found using CAE::BCSelectionDisplayBuilder::AskFamilyNamesByFilter NOTE: The full Unicode character set is not supported for this parameter. |
bcs | bcs |
void NXOpen::CAE::BCSelectionDisplayBuilder::AskBCsByFilter | ( | bool | loadFilter, |
bool | constraintFilter, | ||
bool | simObjFilter, | ||
const char * | familyFilterNames, | ||
std::vector< NXOpen::CAE::SimBC * > & | bcs | ||
) |
Return the BCs in the active solution using the specifed filters
Created in NX10.0.0.
License requirements : None
loadFilter | The load filter status |
constraintFilter | The constraint filter status |
simObjFilter | The simulation object filter status |
familyFilterNames | Family filter name, they can be found using CAE::BCSelectionDisplayBuilder::AskFamilyNamesByFilter NOTE: The full Unicode character set is not supported for this parameter. |
bcs | bcs |
std::vector<NXString> NXOpen::CAE::BCSelectionDisplayBuilder::AskFamilyNamesByFilter | ( | bool | loadFilter, |
bool | constraintFilter, | ||
bool | simObjFilter | ||
) |
Returns the list of BC family names used in the current solution.
Use the returned names as a filter in JA_BCSELECTION_DISPLAY_BUILDER_AskBCsByFilter to get all the BCs with the same family name
loadFilter | If True, load family names will be included |
constraintFilter | If True, constraint family names will be included |
simObjFilter | If True, simulation object family names will be included |
void NXOpen::CAE::BCSelectionDisplayBuilder::AskOverlappingBCs | ( | const std::vector< NXOpen::CAE::SimBC * > & | bcs, |
std::vector< NXOpen::CAE::SimBC * > & | overlappingBCs | ||
) |
Returns those BCs which have defined geometries overlapping within the input BCs list
Created in NX10.0.0.
License requirements : None
bcs | Candidate CAE::SimBC objects |
overlappingBCs | Overlapping CAE::SimBC objects |
void NXOpen::CAE::BCSelectionDisplayBuilder::AskSelectedBCsList | ( | std::vector< NXOpen::CAE::SimBC * > & | bcs | ) |
Ask all BCs in the Selected BCs List
Created in NX10.0.0.
License requirements : None
bcs | bcs |
NXOpen::NXColor* NXOpen::CAE::BCSelectionDisplayBuilder::ExcludesColor | ( | ) |
Returns the excludes target sets displayed color
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::CAE::BCSelectionDisplayBuilder::OverlappingColor | ( | ) |
Returns the overlapping target sets displayed color
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::BCSelectionDisplayBuilder::RemoveFromSelectedBCsList | ( | const std::vector< NXOpen::CAE::SimBC * > & | bcs | ) |
Remove BCs from the Selected BCs List
Created in NX10.0.0.
License requirements : None
bcs | bcs |
void NXOpen::CAE::BCSelectionDisplayBuilder::SetExcludesColor | ( | NXOpen::NXColor * | excludesColor | ) |
Sets the excludes target sets displayed color
Created in NX10.0.0.
License requirements : None
excludesColor | excludescolor |
void NXOpen::CAE::BCSelectionDisplayBuilder::SetOverlappingColor | ( | NXOpen::NXColor * | overlappingColor | ) |
Sets the overlapping target sets displayed color
Created in NX10.0.0.
License requirements : None
overlappingColor | overlappingcolor |
void NXOpen::CAE::BCSelectionDisplayBuilder::SetShowExcludes | ( | bool | showExcludesToggle | ) |
Sets a value indicating how the BCs excluded Model objects will be displayed with the color set by JA_BCSELECTION_DISPLAY_BUILDER_set_ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color
Created in NX10.0.0.
License requirements : None
showExcludesToggle | showexcludestoggle |
void NXOpen::CAE::BCSelectionDisplayBuilder::SetUnspecifiedColor | ( | NXOpen::NXColor * | unspecifedColor | ) |
Sets the unspecified color for target sets
Created in NX10.0.0.
License requirements : None
unspecifedColor | unspecifedcolor |
void NXOpen::CAE::BCSelectionDisplayBuilder::SetUseUnspecified | ( | bool | useUnspecifiedToggle | ) |
Sets a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecifed color
Created in NX10.0.0.
License requirements : None
useUnspecifiedToggle | useunspecifiedtoggle |
bool NXOpen::CAE::BCSelectionDisplayBuilder::ShowExcludes | ( | ) |
Returns a value indicating how the BCs excluded Model objects will be displayed with the color set by JA_BCSELECTION_DISPLAY_BUILDER_set_ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::CAE::BCSelectionDisplayBuilder::UnspecifiedColor | ( | ) |
Returns the unspecified color for target sets
Created in NX10.0.0.
License requirements : None
bool NXOpen::CAE::BCSelectionDisplayBuilder::UseUnspecified | ( | ) |
Returns a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecifed color
Created in NX10.0.0.
License requirements : None