NX Open C++ Reference Guide
|
Represents the data to define abscissa header information for an afu record. More...
Public Member Functions | |
NXString | AxisLabel () |
Returns the customized axis label Created in NX10.0.0. More... | |
void | SetAxisLabel (const NXString &axisLabel) |
Sets the customized axis label Created in NX10.0.0. More... | |
void | SetAxisLabel (const char *axisLabel) |
Sets the customized axis label Created in NX10.0.0. More... | |
void | SetSpacing (int spacing) |
Sets the value of spacing Created in NX10.0.0. More... | |
void | SetUnitLabel (const NXString &unitLabel) |
Sets the customized unit label Created in NX10.0.0. More... | |
void | SetUnitLabel (const char *unitLabel) |
Sets the customized unit label Created in NX10.0.0. More... | |
int | Spacing () |
Returns the value of spacing Created in NX10.0.0. More... | |
NXString | UnitLabel () |
Returns the customized unit label Created in NX10.0.0. More... | |
virtual | ~AfuAbscissaHeaderInfo () |
The object destructor Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the data to define abscissa header information for an afu record.
Created in NX10.0.0.
|
virtual |
The object destructor
Created in NX10.0.0.
License requirements : None
NXString NXOpen::CAE::AfuAbscissaHeaderInfo::AxisLabel | ( | ) |
Returns the customized axis label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
void NXOpen::CAE::AfuAbscissaHeaderInfo::SetAxisLabel | ( | const NXString & | axisLabel | ) |
Sets the customized axis label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
axisLabel | the customized axis label . Up to 80 characters are allowed and the redundant characters will be ignored. |
void NXOpen::CAE::AfuAbscissaHeaderInfo::SetAxisLabel | ( | const char * | axisLabel | ) |
Sets the customized axis label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
axisLabel | the customized axis label . Up to 80 characters are allowed and the redundant characters will be ignored. |
void NXOpen::CAE::AfuAbscissaHeaderInfo::SetSpacing | ( | int | spacing | ) |
Sets the value of spacing
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
spacing | the value of spacing |
void NXOpen::CAE::AfuAbscissaHeaderInfo::SetUnitLabel | ( | const NXString & | unitLabel | ) |
Sets the customized unit label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
unitLabel | the customized unit label. Up to 80 characters are allowed and the redundant characters will be ignored. |
void NXOpen::CAE::AfuAbscissaHeaderInfo::SetUnitLabel | ( | const char * | unitLabel | ) |
Sets the customized unit label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
unitLabel | the customized unit label. Up to 80 characters are allowed and the redundant characters will be ignored. |
int NXOpen::CAE::AfuAbscissaHeaderInfo::Spacing | ( | ) |
Returns the value of spacing
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
NXString NXOpen::CAE::AfuAbscissaHeaderInfo::UnitLabel | ( | ) |
Returns the customized unit label
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")