NX Open C++ Reference Guide
|
Represents an Object Color Picker Block
Created in NX8.5.0.
More...
Public Member Functions | |
NXString | BalloonTooltipImage () |
Returns the BalloonTooltipImage Created in NX8.5.0. More... | |
NXString | BalloonTooltipLayoutAsString () |
Returns the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
NXString | BalloonTooltipText () |
Returns the BalloonTooltipText Created in NX8.5.0. More... | |
std::vector< NXString > | GetBalloonTooltipLayoutMembers () |
Gets theBalloonTooltipLayout members. More... | |
std::vector< int > | GetValue () |
Gets the Value. More... | |
bool | Localize () |
Returns the Localize. More... | |
int | NumberSelectable () |
Returns the NumberSelectable. More... | |
bool | RetainValue () |
Returns the RetainValue. More... | |
void | SetBalloonTooltipImage (const NXString &imageString) |
Sets the BalloonTooltipImage Created in NX8.5.0. More... | |
void | SetBalloonTooltipImage (const char *imageString) |
Sets the BalloonTooltipImage Created in NX8.5.0. More... | |
void | SetBalloonTooltipLayoutAsString (const NXString &enumString) |
Sets the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
void | SetBalloonTooltipLayoutAsString (const char *enumString) |
Sets the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
void | SetBalloonTooltipText (const NXString &tooltipText) |
Sets the BalloonTooltipText Created in NX8.5.0. More... | |
void | SetBalloonTooltipText (const char *tooltipText) |
Sets the BalloonTooltipText Created in NX8.5.0. More... | |
void | SetLocalize (bool localize) |
Sets the Localize. More... | |
void | SetNumberSelectable (int number) |
Sets the NumberSelectable. More... | |
void | SetRetainValue (bool retain) |
Sets the RetainValue. More... | |
void | SetValue (const std::vector< int > &valueVector) |
Sets the Value Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an Object Color Picker Block
Created in NX8.5.0.
NXString NXOpen::BlockStyler::ObjectColorPicker::BalloonTooltipImage | ( | ) |
Returns the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ObjectColorPicker::BalloonTooltipLayoutAsString | ( | ) |
Returns the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ObjectColorPicker::BalloonTooltipText | ( | ) |
Returns the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
std::vector<NXString> NXOpen::BlockStyler::ObjectColorPicker::GetBalloonTooltipLayoutMembers | ( | ) |
Gets theBalloonTooltipLayout members.
std::vector<int> NXOpen::BlockStyler::ObjectColorPicker::GetValue | ( | ) |
Gets the Value.
bool NXOpen::BlockStyler::ObjectColorPicker::Localize | ( | ) |
Returns the Localize.
If true, translates the Label string into the language of the current locale.
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::ObjectColorPicker::NumberSelectable | ( | ) |
Returns the NumberSelectable.
Represents number of colors that can be selected
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ObjectColorPicker::RetainValue | ( | ) |
Returns the RetainValue.
If true, block's value will be stored in dialog memory upon OK, Apply or Close.
Created in NX8.5.0.
License requirements : None
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipImage | ( | const NXString & | imageString | ) |
Sets the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
imageString | image string |
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipImage | ( | const char * | imageString | ) |
Sets the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
imageString | image string |
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipLayoutAsString | ( | const NXString & | enumString | ) |
Sets the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
enumString | enumstring |
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipLayoutAsString | ( | const char * | enumString | ) |
Sets the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
enumString | enumstring |
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipText | ( | const NXString & | tooltipText | ) |
Sets the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
tooltipText | tooltiptext |
void NXOpen::BlockStyler::ObjectColorPicker::SetBalloonTooltipText | ( | const char * | tooltipText | ) |
Sets the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
tooltipText | tooltiptext |
void NXOpen::BlockStyler::ObjectColorPicker::SetLocalize | ( | bool | localize | ) |
Sets the Localize.
If true, translates the Label string into the language of the current locale.
Created in NX8.5.0.
License requirements : None
localize | localize |
void NXOpen::BlockStyler::ObjectColorPicker::SetNumberSelectable | ( | int | number | ) |
Sets the NumberSelectable.
Represents number of colors that can be selected
Created in NX8.5.0.
License requirements : None
number | number |
void NXOpen::BlockStyler::ObjectColorPicker::SetRetainValue | ( | bool | retain | ) |
Sets the RetainValue.
If true, block's value will be stored in dialog memory upon OK, Apply or Close.
Created in NX8.5.0.
License requirements : None
retain | retain |
void NXOpen::BlockStyler::ObjectColorPicker::SetValue | ( | const std::vector< int > & | valueVector | ) |
Sets the Value
Created in NX8.5.0.
License requirements : None
valueVector | Values to set for the property. |