NX Open C++ Reference Guide
|
Represents an NXOpen::AttributeTemplatesBuilder to be used when creating attribute templates. More...
Public Types | |
enum | AccessKey { AccessKeyPart, AccessKeyReferenceSet, AccessKeyComponentInstance, AccessKeyComponentOccurrence, AccessKeyObjects } |
Specifies the available access keys that determine which objects will have access to this attribute template. More... | |
enum | ConstraintOptions { ConstraintOptionsNone, ConstraintOptionsUpperLimit, ConstraintOptionsLowerLimit, ConstraintOptionsUpperAndLowerLimit, ConstraintOptionsList } |
Specifies the constraint data associated with the template. More... | |
enum | DefaultBooleanOptions { DefaultBooleanOptionsTrue, DefaultBooleanOptionsFalse } |
Specifies the default value for a template of type Boolean. More... | |
enum | TemplatesOptions { TemplatesOptionsPart, TemplatesOptionsCatalog } |
Specifies the templates option when setting or displaying templates. More... | |
Public Member Functions | |
void | AddAccessKey (NXOpen::AttributeTemplatesBuilder::AccessKey accessKey) |
Add a new access key to the list of access keys. More... | |
NXString | Alias () |
Returns the Alias. More... | |
bool | AllowMultipleValues () |
Returns the flag specifying if an attribute can contain multiple values. More... | |
NXString | CatalogFilename () |
Returns the catalog filename. More... | |
NXString | Category () |
Returns the category. More... | |
NXOpen::AttributeTemplatesBuilder::ConstraintOptions | Constraint () |
Returns the constraint. More... | |
bool | CopyAttributeOnObjectCopy () |
Returns the flag specifying whether the attribute should be copied when the object is copied. More... | |
NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions | DataType () |
Returns the data type. More... | |
NXOpen::DateBuilder * | DateConstraint () |
Returns the date constraint. More... | |
NXOpen::AttributeTemplatesBuilder::DefaultBooleanOptions | DefaultBoolean () |
Returns the default boolean. More... | |
NXOpen::DateBuilder * | DefaultDate () |
Returns the default date. More... | |
int | DefaultInteger () |
Returns the default integer. More... | |
double | DefaultNumber () |
Returns the default number. More... | |
NXString | DefaultString () |
Returns the default string. More... | |
bool | Delete (const NXString &title, NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions type) |
Delete an attribute template by specifying the title and type of the template. More... | |
bool | Delete (const char *title, NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions type) |
Delete an attribute template by specifying the title and type of the template. More... | |
bool | EnforcedConstraints () |
Returns the enforced constraints. More... | |
void | ExportCatalog () |
Exports templates to a specified external catalog. More... | |
std::vector < NXOpen::AttributeTemplatesBuilder::AccessKey > | GetAccessKeys () |
Get the access keys. More... | |
std::vector< NXString > | GetIntegerList () |
Returns the integer list. More... | |
std::vector< NXString > | GetNote () |
Returns the note. More... | |
std::vector< NXString > | GetNumberList () |
Returns the number list. More... | |
std::vector< NXString > | GetStringList () |
Returns the string list. More... | |
void | ImportCatalog () |
Imports templates from a specified external catalog. More... | |
bool | LockOnSave () |
Returns the flag specifying if the attribute should be locked on save. More... | |
int | MaxInteger () |
Returns the max integer. More... | |
double | MaxNumber () |
Returns the max number. More... | |
NXString | MaxString () |
Returns the max string. More... | |
int | MinInteger () |
Returns the min integer. More... | |
double | MinNumber () |
Returns the min number. More... | |
NXString | MinString () |
Returns the min string. More... | |
bool | Persistent () |
Returns the persistent flag. More... | |
NXString | ProxyAttributeForLocking () |
Returns the proxy attribute for locking. More... | |
void | RemoveAccessKey (NXOpen::AttributeTemplatesBuilder::AccessKey accessKey) |
Remove an access key from the list of access keys. More... | |
void | SetAccessKeys (const std::vector< NXOpen::AttributeTemplatesBuilder::AccessKey > &accessKeys) |
Set the access keys. More... | |
void | SetAlias (const NXString &alias) |
Sets the Alias. More... | |
void | SetAlias (const char *alias) |
Sets the Alias. More... | |
void | SetAllowMultipleValues (bool array) |
Sets the flag specifying if an attribute can contain multiple values. More... | |
void | SetCatalogFilename (const NXString &catalogFilename) |
Sets the catalog filename. More... | |
void | SetCatalogFilename (const char *catalogFilename) |
Sets the catalog filename. More... | |
void | SetCategory (const NXString &category) |
Sets the category. More... | |
void | SetCategory (const char *category) |
Sets the category. More... | |
void | SetConstraint (NXOpen::AttributeTemplatesBuilder::ConstraintOptions constraint) |
Sets the constraint. More... | |
void | SetCopyAttributeOnObjectCopy (bool copyAttributeOnObjectCopy) |
Sets the flag specifying whether the attribute should be copied when the object is copied. More... | |
void | SetDataType (NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions dataType) |
Sets the data type. More... | |
void | SetDefaultBoolean (NXOpen::AttributeTemplatesBuilder::DefaultBooleanOptions defaultBoolean) |
Sets the default boolean. More... | |
void | SetDefaultInteger (int defaultInteger) |
Sets the default integer. More... | |
void | SetDefaultNumber (double defaultNumber) |
Sets the default number. More... | |
void | SetDefaultString (const NXString &defaultString) |
Sets the default string. More... | |
void | SetDefaultString (const char *defaultString) |
Sets the default string. More... | |
void | SetEnforcedConstraints (bool enforcedConstraints) |
Sets the enforced constraints. More... | |
void | SetIntegerList (const std::vector< NXString > &integerList) |
Sets the integer list. More... | |
void | SetLockOnSave (bool lockOnSave) |
Sets the flag specifying if the attribute should be locked on save. More... | |
void | SetMaxInteger (int maxInteger) |
Sets the max integer. More... | |
void | SetMaxNumber (double maxNumber) |
Sets the max number. More... | |
void | SetMaxString (const NXString &maxString) |
Sets the max string. More... | |
void | SetMaxString (const char *maxString) |
Sets the max string. More... | |
void | SetMinInteger (int minInteger) |
Sets the min integer. More... | |
void | SetMinNumber (double minNumber) |
Sets the min number. More... | |
void | SetMinString (const NXString &minString) |
Sets the min string. More... | |
void | SetMinString (const char *minString) |
Sets the min string. More... | |
void | SetNote (const std::vector< NXString > ¬e) |
Sets the note. More... | |
void | SetNumberList (const std::vector< NXString > &numberList) |
Sets the number list. More... | |
void | SetPersistent (bool persistent) |
Sets the persistent flag. More... | |
void | SetProxyAttributeForLocking (const NXString &proxyAttributeForLocking) |
Sets the proxy attribute for locking. More... | |
void | SetProxyAttributeForLocking (const char *proxyAttributeForLocking) |
Sets the proxy attribute for locking. More... | |
void | SetStringList (const std::vector< NXString > &stringList) |
Sets the string list. More... | |
void | SetTemplates (NXOpen::AttributeTemplatesBuilder::TemplatesOptions dataType) |
Sets the templates option. More... | |
void | SetTitle (const NXString &title) |
Sets the title. More... | |
void | SetTitle (const char *title) |
Sets the title. More... | |
void | SetUnits (const NXString &units) |
Sets the units. More... | |
void | SetUnits (const char *units) |
Sets the units. More... | |
NXOpen::AttributeTemplatesBuilder::TemplatesOptions | Templates () |
Returns the templates option. More... | |
NXString | Title () |
Returns the title. More... | |
NXString | Units () |
Returns the units. More... | |
void | UpdateTemplates () |
Update templates in the part from the external catalog defined in customer defaults. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an NXOpen::AttributeTemplatesBuilder to be used when creating attribute templates.
An attribute template is optional for an attribute and lives in the depository. It's main purpose is to provide extra data to further describe a referencing attribute. All attributes that are created from a template will take on the characteristics of the template, most notable the title, type, and units (for templates of type number only). The template contains other data, such as input assisting data (ranges and lists of values) to be used when creating a value on the attribute. The template may also contain a category, which allows attributes to be grouped together and easily sorted. A note may also be set on a template to provide further description about a referencing attribute.
Each template must contain a unique title and a type. If the type is number, then the units must also be set. All other data is optional.
There are six types of attribute templates: Null, Boolean, Integer, Number, String, and Date. Each type requires a title, type, and can optionally contain a note and a category. Other data varies depending on the type. Below describes the differences betweeen the types.
Null - No other data can be set for a template of type Null.
Boolean - A default boolean can be set to True or False. This can be set by calling SetDefaultBoolean.
Integer - A default integer can be set to assist when creating an attribute referencing an integer template. The integer type also allows for constraints to be set. If the constraint is set to Range, then the min integer and max integer need to be set to define the range. If the constraint is set to List, then the value integer list will need to be set to define the acceptable list of values. If constraint is set to None, then no constraints will be enforced. The default value must comply with all constraints in order for the template to be created successfully.
Number - A default floating point number and constraints can be set in the exact same fashion as with the integer, the only difference being that the number fields will be used instead of the integer fields. The units must be set to define the template's measure. Only the measure (Length, Area, Volume, etc) is considered required information, the units themselves (mm, kg, etc) will only be used along with the default value as input assistance when creating an attribute referencing a number template.
String - A default string can be set. The string type also allows for a list of values to be set as input assistance. To do this, the constraint must be set to List and the string list will need to be populated with the desired values. The string type does not allow for the constraint to be set to Range, it must be set to either List or None. The default string must be contained in the list of values if Constraint is set to List.
Date - No other data can be set for a template of type Date. The current date will always be used as input assistance when creating an attribute referencing a date template.
This class will also allow for the import and export of attribute templates. The export feature will save all templates currently in the depository to an external catalog file so they can be imported at a later time to another part file. To use this feature, the catalog filename must be set to specify the external file. Similarly, the import feature will take all templates contained in the specified catalog file and instantiate them in the part. If the title, type, or measure of an imported template conflicts with a template already in the depository, then the template will not be imported. If the optional data of an imported template conflicts with a template already in the depository, then the data from the imported template will overwrite the data in the depository.
To create a new instance of this class, use NXOpen::PropertiesManager::CreateAttributeTemplatesBuilder
Default values.
Property | Value |
---|---|
Constraint |
None |
CopyAttributeOnObjectCopy |
True |
DataType |
String |
DefaultBoolean |
True |
DefaultInteger |
0 |
DefaultNumber |
0 |
MaxInteger |
0 |
MaxNumber |
0 |
MinInteger |
0 |
MinNumber |
0 |
ProxyAttributeForLocking |
Created in NX8.0.0.
Specifies the available access keys that determine which objects will have access to this attribute template.
Specifies the constraint data associated with the template.
All constraints are enabled for templates of type integer, number, string, and date.
Specifies the templates option when setting or displaying templates.
void NXOpen::AttributeTemplatesBuilder::AddAccessKey | ( | NXOpen::AttributeTemplatesBuilder::AccessKey | accessKey | ) |
Add a new access key to the list of access keys.
If this access key alreadys exists, it will not be added.
Created in NX8.0.0.
License requirements : None
accessKey | accesskey |
NXString NXOpen::AttributeTemplatesBuilder::Alias | ( | ) |
Returns the Alias.
This is the alias or synonym for the title of the template and must be unique.
Created in NX8.0.0.
License requirements : None
bool NXOpen::AttributeTemplatesBuilder::AllowMultipleValues | ( | ) |
Returns the flag specifying if an attribute can contain multiple values.
If true, then any attributes created from this template will be treated as a VLA (variable length array) and will support multiple values.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::CatalogFilename | ( | ) |
Returns the catalog filename.
Used during import and export of catalogs. This should be set to a full path location on disk.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::Category | ( | ) |
Returns the category.
Optional category for templates of all types. This allows for templates to be grouped together.
Created in NX8.0.0.
License requirements : None
NXOpen::AttributeTemplatesBuilder::ConstraintOptions NXOpen::AttributeTemplatesBuilder::Constraint | ( | ) |
Returns the constraint.
Informs the template which method of constraints to use. If constraints are used the default value must satisfy the given constraints. Constraints are supported by templates of type Integer, Number, String, and Date.
Created in NX8.0.0.
License requirements : None
bool NXOpen::AttributeTemplatesBuilder::CopyAttributeOnObjectCopy | ( | ) |
Returns the flag specifying whether the attribute should be copied when the object is copied.
If false, the attribute copy is disallowed.
Created in NX8.0.0.
License requirements : None
NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions NXOpen::AttributeTemplatesBuilder::DataType | ( | ) |
Returns the data type.
Must be set for each template and cannot be changed once the template has been created.
Created in NX8.0.0.
License requirements : None
NXOpen::DateBuilder* NXOpen::AttributeTemplatesBuilder::DateConstraint | ( | ) |
Returns the date constraint.
Only used if the data type is Date. The default date must satisfy the constraints defined by this object.
Created in NX8.0.0.
License requirements : None
NXOpen::AttributeTemplatesBuilder::DefaultBooleanOptions NXOpen::AttributeTemplatesBuilder::DefaultBoolean | ( | ) |
Returns the default boolean.
Optional default value for a template of type Boolean.
Created in NX8.0.0.
License requirements : None
NXOpen::DateBuilder* NXOpen::AttributeTemplatesBuilder::DefaultDate | ( | ) |
Returns the default date.
Optional if no date constraints exists, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
int NXOpen::AttributeTemplatesBuilder::DefaultInteger | ( | ) |
Returns the default integer.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
double NXOpen::AttributeTemplatesBuilder::DefaultNumber | ( | ) |
Returns the default number.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::DefaultString | ( | ) |
Returns the default string.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
bool NXOpen::AttributeTemplatesBuilder::Delete | ( | const NXString & | title, |
NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions | type | ||
) |
Delete an attribute template by specifying the title and type of the template.
The template will be deleted from the depository specified by the current Templates Option. The deleted flag will return true if the template was successfully deleted.
title | title |
type | type |
bool NXOpen::AttributeTemplatesBuilder::Delete | ( | const char * | title, |
NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions | type | ||
) |
Delete an attribute template by specifying the title and type of the template.
The template will be deleted from the depository specified by the current Templates Option. The deleted flag will return true if the template was successfully deleted.
title | title |
type | type |
bool NXOpen::AttributeTemplatesBuilder::EnforcedConstraints | ( | ) |
Returns the enforced constraints.
Determines if the template constraints will be enforced.
Created in NX8.0.0.
License requirements : None
void NXOpen::AttributeTemplatesBuilder::ExportCatalog | ( | ) |
Exports templates to a specified external catalog.
All templates from the loaded catalog will be saved to disk at the location specified by the catalog filename. Any templates the previously existed in the external catalog will be deleted.
The catalog filename must be set to the location of the external catalog on disk.
Created in NX8.0.0.
License requirements : None
std::vector<NXOpen::AttributeTemplatesBuilder::AccessKey> NXOpen::AttributeTemplatesBuilder::GetAccessKeys | ( | ) |
Get the access keys.
The access keys define which objects will have access to this attribute template.
std::vector<NXString> NXOpen::AttributeTemplatesBuilder::GetIntegerList | ( | ) |
Returns the integer list.
Only valid if the type is Integer and the contraint is set to list.
std::vector<NXString> NXOpen::AttributeTemplatesBuilder::GetNote | ( | ) |
Returns the note.
Optional data for templates of all types.
std::vector<NXString> NXOpen::AttributeTemplatesBuilder::GetNumberList | ( | ) |
Returns the number list.
Only valid if the type is Number and the contraint is set to list.
std::vector<NXString> NXOpen::AttributeTemplatesBuilder::GetStringList | ( | ) |
Returns the string list.
Only valid if the type is String and the contraint is set to list.
void NXOpen::AttributeTemplatesBuilder::ImportCatalog | ( | ) |
Imports templates from a specified external catalog.
The current catalog of templates will be erased and replaced with the templates from the external catalog. Import will not instantiate templates in the part, it only modifies what templates are currently available in the loaded catalog.
The catalog filename must be set to the location of the external catalog on disk.
Created in NX8.0.0.
License requirements : None
bool NXOpen::AttributeTemplatesBuilder::LockOnSave | ( | ) |
Returns the flag specifying if the attribute should be locked on save.
If true, then any attributes created from this template will become locked when the part is saved (and reloaded).
Created in NX8.0.0.
License requirements : None
int NXOpen::AttributeTemplatesBuilder::MaxInteger | ( | ) |
Returns the max integer.
Only to be set if the data type is Integer and the constraint specifies an upper limit. The default integer value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
double NXOpen::AttributeTemplatesBuilder::MaxNumber | ( | ) |
Returns the max number.
Only to be set if the data type is Number and the constraint specifies an upper limit. The default number value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::MaxString | ( | ) |
Returns the max string.
Only to be set if the data type is String and the constraint specifies an upper limit. The default string value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
int NXOpen::AttributeTemplatesBuilder::MinInteger | ( | ) |
Returns the min integer.
Only to be set if the data type is Integer and the constraint specifies a lower limit. The default integer value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
double NXOpen::AttributeTemplatesBuilder::MinNumber | ( | ) |
Returns the min number.
Only to be set if the data type is Number and the constraint specifies a lower limit. The default number value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::MinString | ( | ) |
Returns the min string.
Only to be set if the data type is String and the constraint specifies a lower limit. The default string value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
bool NXOpen::AttributeTemplatesBuilder::Persistent | ( | ) |
Returns the persistent flag.
If a template is marked as persistent, then the template will be saved with the part when a template attribute is created. This flag is only used when editing templates in the catalog file, during which the default is false. If editing templates in the part, the template will be created in the part, making it persistent by definition.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::ProxyAttributeForLocking | ( | ) |
Returns the proxy attribute for locking.
This must be PDM attribute available in the Access Control List. This functionality is available only in managed mode. Specify relevent proxy attribute based on NXOpen::AttributeTemplatesBuilder::TemplatesOptions .
Created in NX8.0.0.
License requirements : None
void NXOpen::AttributeTemplatesBuilder::RemoveAccessKey | ( | NXOpen::AttributeTemplatesBuilder::AccessKey | accessKey | ) |
Remove an access key from the list of access keys.
Created in NX8.0.0.
License requirements : None
accessKey | accesskey |
void NXOpen::AttributeTemplatesBuilder::SetAccessKeys | ( | const std::vector< NXOpen::AttributeTemplatesBuilder::AccessKey > & | accessKeys | ) |
Set the access keys.
The access keys define which objects will have access to this attribute template. If no access keys are provided, the attribute template will be visible to all objects.
Created in NX8.0.0.
License requirements : None
accessKeys | accesskeys |
void NXOpen::AttributeTemplatesBuilder::SetAlias | ( | const NXString & | alias | ) |
Sets the Alias.
This is the alias or synonym for the title of the template and must be unique.
Created in NX8.0.0.
License requirements : None
alias | alias |
void NXOpen::AttributeTemplatesBuilder::SetAlias | ( | const char * | alias | ) |
Sets the Alias.
This is the alias or synonym for the title of the template and must be unique.
Created in NX8.0.0.
License requirements : None
alias | alias |
void NXOpen::AttributeTemplatesBuilder::SetAllowMultipleValues | ( | bool | array | ) |
Sets the flag specifying if an attribute can contain multiple values.
If true, then any attributes created from this template will be treated as a VLA (variable length array) and will support multiple values.
Created in NX8.0.0.
License requirements : None
array | array |
void NXOpen::AttributeTemplatesBuilder::SetCatalogFilename | ( | const NXString & | catalogFilename | ) |
Sets the catalog filename.
Used during import and export of catalogs. This should be set to a full path location on disk.
Created in NX8.0.0.
License requirements : None
catalogFilename | catalogfilename |
void NXOpen::AttributeTemplatesBuilder::SetCatalogFilename | ( | const char * | catalogFilename | ) |
Sets the catalog filename.
Used during import and export of catalogs. This should be set to a full path location on disk.
Created in NX8.0.0.
License requirements : None
catalogFilename | catalogfilename |
void NXOpen::AttributeTemplatesBuilder::SetCategory | ( | const NXString & | category | ) |
Sets the category.
Optional category for templates of all types. This allows for templates to be grouped together.
Created in NX8.0.0.
License requirements : None
category | category |
void NXOpen::AttributeTemplatesBuilder::SetCategory | ( | const char * | category | ) |
Sets the category.
Optional category for templates of all types. This allows for templates to be grouped together.
Created in NX8.0.0.
License requirements : None
category | category |
void NXOpen::AttributeTemplatesBuilder::SetConstraint | ( | NXOpen::AttributeTemplatesBuilder::ConstraintOptions | constraint | ) |
Sets the constraint.
Informs the template which method of constraints to use. If constraints are used the default value must satisfy the given constraints. Constraints are supported by templates of type Integer, Number, String, and Date.
Created in NX8.0.0.
License requirements : None
constraint | constraint |
void NXOpen::AttributeTemplatesBuilder::SetCopyAttributeOnObjectCopy | ( | bool | copyAttributeOnObjectCopy | ) |
Sets the flag specifying whether the attribute should be copied when the object is copied.
If false, the attribute copy is disallowed.
Created in NX8.0.0.
License requirements : None
copyAttributeOnObjectCopy | copyattributeonobjectcopy |
void NXOpen::AttributeTemplatesBuilder::SetDataType | ( | NXOpen::AttributePropertiesBaseBuilder::DataTypeOptions | dataType | ) |
Sets the data type.
Must be set for each template and cannot be changed once the template has been created.
Created in NX8.0.0.
License requirements : None
dataType | datatype |
void NXOpen::AttributeTemplatesBuilder::SetDefaultBoolean | ( | NXOpen::AttributeTemplatesBuilder::DefaultBooleanOptions | defaultBoolean | ) |
Sets the default boolean.
Optional default value for a template of type Boolean.
Created in NX8.0.0.
License requirements : None
defaultBoolean | defaultboolean |
void NXOpen::AttributeTemplatesBuilder::SetDefaultInteger | ( | int | defaultInteger | ) |
Sets the default integer.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
defaultInteger | defaultinteger |
void NXOpen::AttributeTemplatesBuilder::SetDefaultNumber | ( | double | defaultNumber | ) |
Sets the default number.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
defaultNumber | defaultnumber |
void NXOpen::AttributeTemplatesBuilder::SetDefaultString | ( | const NXString & | defaultString | ) |
Sets the default string.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
defaultString | defaultstring |
void NXOpen::AttributeTemplatesBuilder::SetDefaultString | ( | const char * | defaultString | ) |
Sets the default string.
Optional if the constraint is set to None, otherwise it must satisfy the constraint data.
Created in NX8.0.0.
License requirements : None
defaultString | defaultstring |
void NXOpen::AttributeTemplatesBuilder::SetEnforcedConstraints | ( | bool | enforcedConstraints | ) |
Sets the enforced constraints.
Determines if the template constraints will be enforced.
Created in NX8.0.0.
License requirements : None
enforcedConstraints | enforcedconstraints |
void NXOpen::AttributeTemplatesBuilder::SetIntegerList | ( | const std::vector< NXString > & | integerList | ) |
Sets the integer list.
Must be set if the type is Integer and the contraint is set to list. The default integer value must be contained in this list.
Created in NX8.0.0.
License requirements : None
integerList | integerlist |
void NXOpen::AttributeTemplatesBuilder::SetLockOnSave | ( | bool | lockOnSave | ) |
Sets the flag specifying if the attribute should be locked on save.
If true, then any attributes created from this template will become locked when the part is saved (and reloaded).
Created in NX8.0.0.
License requirements : None
lockOnSave | lockonsave |
void NXOpen::AttributeTemplatesBuilder::SetMaxInteger | ( | int | maxInteger | ) |
Sets the max integer.
Only to be set if the data type is Integer and the constraint specifies an upper limit. The default integer value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
maxInteger | maxinteger |
void NXOpen::AttributeTemplatesBuilder::SetMaxNumber | ( | double | maxNumber | ) |
Sets the max number.
Only to be set if the data type is Number and the constraint specifies an upper limit. The default number value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
maxNumber | maxnumber |
void NXOpen::AttributeTemplatesBuilder::SetMaxString | ( | const NXString & | maxString | ) |
Sets the max string.
Only to be set if the data type is String and the constraint specifies an upper limit. The default string value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
maxString | maxstring |
void NXOpen::AttributeTemplatesBuilder::SetMaxString | ( | const char * | maxString | ) |
Sets the max string.
Only to be set if the data type is String and the constraint specifies an upper limit. The default string value must be less than or equal to this value.
Created in NX8.0.0.
License requirements : None
maxString | maxstring |
void NXOpen::AttributeTemplatesBuilder::SetMinInteger | ( | int | minInteger | ) |
Sets the min integer.
Only to be set if the data type is Integer and the constraint specifies a lower limit. The default integer value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
minInteger | mininteger |
void NXOpen::AttributeTemplatesBuilder::SetMinNumber | ( | double | minNumber | ) |
Sets the min number.
Only to be set if the data type is Number and the constraint specifies a lower limit. The default number value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
minNumber | minnumber |
void NXOpen::AttributeTemplatesBuilder::SetMinString | ( | const NXString & | minString | ) |
Sets the min string.
Only to be set if the data type is String and the constraint specifies a lower limit. The default string value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
minString | minstring |
void NXOpen::AttributeTemplatesBuilder::SetMinString | ( | const char * | minString | ) |
Sets the min string.
Only to be set if the data type is String and the constraint specifies a lower limit. The default string value must be greater than or equal to this value.
Created in NX8.0.0.
License requirements : None
minString | minstring |
void NXOpen::AttributeTemplatesBuilder::SetNote | ( | const std::vector< NXString > & | note | ) |
Sets the note.
Optional data for templates of all types.
Created in NX8.0.0.
License requirements : None
note | note |
void NXOpen::AttributeTemplatesBuilder::SetNumberList | ( | const std::vector< NXString > & | numberList | ) |
Sets the number list.
Must be set if the type is Number and the contraint is set to list. The default number value must be contained in this list.
Created in NX8.0.0.
License requirements : None
numberList | numberlist |
void NXOpen::AttributeTemplatesBuilder::SetPersistent | ( | bool | persistent | ) |
Sets the persistent flag.
If a template is marked as persistent, then the template will be saved with the part when a template attribute is created. This flag is only used when editing templates in the catalog file, during which the default is false. If editing templates in the part, the template will be created in the part, making it persistent by definition.
Created in NX8.0.0.
License requirements : None
persistent | persistent |
void NXOpen::AttributeTemplatesBuilder::SetProxyAttributeForLocking | ( | const NXString & | proxyAttributeForLocking | ) |
Sets the proxy attribute for locking.
This must be PDM attribute available in the Access Control List. This functionality is available only in managed mode. Specify relevent proxy attribute based on NXOpen::AttributeTemplatesBuilder::TemplatesOptions .
Created in NX8.0.0.
License requirements : None
proxyAttributeForLocking | proxyattributeforlocking |
void NXOpen::AttributeTemplatesBuilder::SetProxyAttributeForLocking | ( | const char * | proxyAttributeForLocking | ) |
Sets the proxy attribute for locking.
This must be PDM attribute available in the Access Control List. This functionality is available only in managed mode. Specify relevent proxy attribute based on NXOpen::AttributeTemplatesBuilder::TemplatesOptions .
Created in NX8.0.0.
License requirements : None
proxyAttributeForLocking | proxyattributeforlocking |
void NXOpen::AttributeTemplatesBuilder::SetStringList | ( | const std::vector< NXString > & | stringList | ) |
Sets the string list.
Must be set if the type is String and the contraint is set to list. The default string value must be contained in this list.
Created in NX8.0.0.
License requirements : None
stringList | stringlist |
void NXOpen::AttributeTemplatesBuilder::SetTemplates | ( | NXOpen::AttributeTemplatesBuilder::TemplatesOptions | dataType | ) |
Sets the templates option.
This option determines which set of templates will be modified.
Created in NX8.0.0.
License requirements : None
dataType | datatype |
void NXOpen::AttributeTemplatesBuilder::SetTitle | ( | const NXString & | title | ) |
Sets the title.
This is the identifier of the template and must be unique.
Created in NX8.0.0.
License requirements : None
title | title |
void NXOpen::AttributeTemplatesBuilder::SetTitle | ( | const char * | title | ) |
Sets the title.
This is the identifier of the template and must be unique.
Created in NX8.0.0.
License requirements : None
title | title |
void NXOpen::AttributeTemplatesBuilder::SetUnits | ( | const NXString & | units | ) |
Sets the units.
Represents the units associated with a template of type Number.
Created in NX8.0.0.
License requirements : None
units | units |
void NXOpen::AttributeTemplatesBuilder::SetUnits | ( | const char * | units | ) |
Sets the units.
Represents the units associated with a template of type Number.
Created in NX8.0.0.
License requirements : None
units | units |
NXOpen::AttributeTemplatesBuilder::TemplatesOptions NXOpen::AttributeTemplatesBuilder::Templates | ( | ) |
Returns the templates option.
This option determines which set of templates will be modified.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::Title | ( | ) |
Returns the title.
This is the identifier of the template and must be unique.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::AttributeTemplatesBuilder::Units | ( | ) |
Returns the units.
Represents the units associated with a template of type Number.
Created in NX8.0.0.
License requirements : None
void NXOpen::AttributeTemplatesBuilder::UpdateTemplates | ( | ) |
Update templates in the part from the external catalog defined in customer defaults.
The title and type must match for the update to take place.
Created in NX8.0.0.
License requirements : None