NX Open C++ Reference Guide
|
Represents an NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder to be used for changing the general properties of a component. More...
Public Types | |
enum | HiddenOptions { HiddenOptionsNo, HiddenOptionsYes, HiddenOptionsMixed } |
Options for managing the hidden property on the components. More... | |
enum | LayerOptions { LayerOptionsOriginalLayer, LayerOptionsSpecifiedLayer, LayerOptionsMixed } |
Layer options for the components. More... | |
enum | QuantityOptions { QuantityOptionsNumber, QuantityOptionsAsRequired } |
Options for assigning the quantity on the components. More... | |
enum | ReferenceComponentOptions { ReferenceComponentOptionsNo, ReferenceComponentOptionsYes, ReferenceComponentOptionsMixed } |
Options for setting the reference-only property on the components. More... | |
Public Member Functions | |
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::HiddenOptions | Hidden () |
Returns the hidden option. More... | |
int | IntegerQuantity () |
Returns the integer quantity. More... | |
int | Layer () |
Returns the layer. More... | |
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::LayerOptions | LayerOption () |
Returns the layer option. More... | |
bool | NonGeometric () |
Returns the non geometric flag. More... | |
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::QuantityOptions | QuantityType () |
Returns the quantity type. More... | |
double | RealQuantity () |
Returns the real quantity. More... | |
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::ReferenceComponentOptions | ReferenceComponent () |
Returns the reference-only component flag. More... | |
NXOpen::Assemblies::SelectComponentList * | SelectedObjects () |
Returns the selected object(s) list. More... | |
void | SetHidden (NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::HiddenOptions hidden) |
Sets the hidden option. More... | |
void | SetIntegerQuantity (int integerQuantity) |
Sets the integer quantity. More... | |
void | SetLayer (int layer) |
Sets the layer. More... | |
void | SetLayerOption (NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::LayerOptions layerOption) |
Sets the layer option. More... | |
void | SetNonGeometric (bool nonGeometric) |
Sets the non geometric flag. More... | |
void | SetQuantityType (NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::QuantityOptions quantityType) |
Sets the quantity type. More... | |
void | SetRealQuantity (double realQuantity) |
Sets the real quantity. More... | |
void | SetReferenceComponent (NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::ReferenceComponentOptions referenceComponent) |
Sets the reference-only component flag. More... | |
void | SetSpecificColor (bool specificColor) |
Sets the specific color flag. More... | |
void | SetSpecificPartialShade (bool specificPartialShade) |
Sets the specific partial shade flag. More... | |
void | SetSpecificTranslucency (bool specificTranslucency) |
Sets the specific translucency flag. More... | |
bool | SpecificColor () |
Returns the specific color flag. More... | |
bool | SpecificPartialShade () |
Returns the specific partial shade flag. More... | |
bool | SpecificTranslucency () |
Returns the specific translucency flag. More... | |
void | SynchronizeAttributes () |
Synchronize the attributes on the components Created in NX8.0.0. More... | |
void | SynchronizeDisplay () |
Synchronize the display on the components Created in NX8.0.0. More... | |
void | SynchronizeLayers () |
Synchronize the layers on the components Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder to be used for changing the general properties of a component.
To create a new instance of this class, use NXOpen::PropertiesManager::CreateAssembliesGeneralPropertiesBuilder
Default values.
Property | Value |
---|---|
Hidden |
No |
IntegerQuantity |
0 |
Layer |
0 |
LayerOption |
OriginalLayer |
NonGeometric |
0 |
QuantityType |
Number |
RealQuantity |
0 |
ReferenceComponent |
No |
SpecificColor |
0 |
SpecificPartialShade |
0 |
SpecificTranslucency |
0 |
Created in NX8.0.0.
Options for setting the reference-only property on the components.
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::HiddenOptions NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::Hidden | ( | ) |
Returns the hidden option.
The hidden option will be "Yes" if all the objects are hidden, "No" if all the objects are not hidden, and "Mixed" if there is a combination.
Created in NX8.0.0.
License requirements : None
int NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::IntegerQuantity | ( | ) |
Returns the integer quantity.
This value will be used if the Quantity Type is set to Number and the DB_UNITS attribute is not set.
Created in NX8.0.0.
License requirements : None
int NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::Layer | ( | ) |
Returns the layer.
Used if the layer option is set to specified.
Created in NX8.0.0.
License requirements : None
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::LayerOptions NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::LayerOption | ( | ) |
Returns the layer option.
If specified layer is set, then the layer will be used.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::NonGeometric | ( | ) |
Returns the non geometric flag.
Sets the components to either geometric or non-geometric.
Created in NX8.0.0.
License requirements : None
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::QuantityOptions NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::QuantityType | ( | ) |
Returns the quantity type.
If the quantity type is set to number than either the integer quantity or the real quantity values will be used. Otherwise the quantity will be set to as-required.
Created in NX8.0.0.
License requirements : None
double NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::RealQuantity | ( | ) |
Returns the real quantity.
This value will be used if the Quantity Type is set to Number and the DB_UNITS attribute has been set.
Created in NX8.0.0.
License requirements : None
NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::ReferenceComponentOptions NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::ReferenceComponent | ( | ) |
Returns the reference-only component flag.
This option determines whether the components will be reference-only or not.
Created in NX8.0.0.
License requirements : None
NXOpen::Assemblies::SelectComponentList* NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SelectedObjects | ( | ) |
Returns the selected object(s) list.
This is the active list of components that will be modified by any changes.
Created in NX8.0.0.
License requirements : None
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetHidden | ( | NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::HiddenOptions | hidden | ) |
Sets the hidden option.
The hidden option will be "Yes" if all the objects are hidden, "No" if all the objects are not hidden, and "Mixed" if there is a combination.
Created in NX8.0.0.
License requirements : None
hidden | hidden |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetIntegerQuantity | ( | int | integerQuantity | ) |
Sets the integer quantity.
This value will be used if the Quantity Type is set to Number and the DB_UNITS attribute is not set.
Created in NX8.0.0.
License requirements : None
integerQuantity | integerquantity |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetLayer | ( | int | layer | ) |
Sets the layer.
Used if the layer option is set to specified.
Created in NX8.0.0.
License requirements : None
layer | layer |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetLayerOption | ( | NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::LayerOptions | layerOption | ) |
Sets the layer option.
If specified layer is set, then the layer will be used.
Created in NX8.0.0.
License requirements : None
layerOption | layeroption |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetNonGeometric | ( | bool | nonGeometric | ) |
Sets the non geometric flag.
Sets the components to either geometric or non-geometric.
Created in NX8.0.0.
License requirements : None
nonGeometric | nongeometric |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetQuantityType | ( | NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::QuantityOptions | quantityType | ) |
Sets the quantity type.
If the quantity type is set to number than either the integer quantity or the real quantity values will be used. Otherwise the quantity will be set to as-required.
Created in NX8.0.0.
License requirements : None
quantityType | quantitytype |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetRealQuantity | ( | double | realQuantity | ) |
Sets the real quantity.
This value will be used if the Quantity Type is set to Number and the DB_UNITS attribute has been set.
Created in NX8.0.0.
License requirements : None
realQuantity | realquantity |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetReferenceComponent | ( | NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::ReferenceComponentOptions | referenceComponent | ) |
Sets the reference-only component flag.
This option determines whether the components will be reference-only or not.
Created in NX8.0.0.
License requirements : None
referenceComponent | referencecomponent |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetSpecificColor | ( | bool | specificColor | ) |
Sets the specific color flag.
The explicit color display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
specificColor | specificcolor |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetSpecificPartialShade | ( | bool | specificPartialShade | ) |
Sets the specific partial shade flag.
The explicit partial shade display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
specificPartialShade | specificpartialshade |
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SetSpecificTranslucency | ( | bool | specificTranslucency | ) |
Sets the specific translucency flag.
The explicit translucency display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
specificTranslucency | specifictranslucency |
bool NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SpecificColor | ( | ) |
Returns the specific color flag.
The explicit color display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SpecificPartialShade | ( | ) |
Returns the specific partial shade flag.
The explicit partial shade display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SpecificTranslucency | ( | ) |
Returns the specific translucency flag.
The explicit translucency display property will be discarded from all components.
Created in NX8.0.0.
License requirements : None
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SynchronizeAttributes | ( | ) |
Synchronize the attributes on the components
Created in NX8.0.0.
License requirements : None
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SynchronizeDisplay | ( | ) |
Synchronize the display on the components
Created in NX8.0.0.
License requirements : None
void NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder::SynchronizeLayers | ( | ) |
Synchronize the layers on the components
Created in NX8.0.0.
License requirements : None