NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::TableCellStyleBuilder . More...
Public Member Functions | |
int | BorderColor () |
Returns the border color Created in NX8.0.0. More... | |
int | BorderFont () |
Returns the border font Created in NX8.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::BorderLocationType | BorderLocation () |
Returns the border location Created in NX8.0.0. More... | |
int | BorderWidth () |
Returns the border width Created in NX8.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypes | CellFormatType () |
Returns the cell format Created in NX10.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::DateFormatTypes | DateFormatType () |
Returns the cell date format. More... | |
NXOpen::Annotations::TableCellStyleBuilder::FormatType | Format () |
Returns the cell format More... | |
std::vector < NXOpen::Annotations::TableCellStyleBuilder::FitMethodType > | GetFitMethods () |
Returns the fit methods. More... | |
bool | IncrementIsPercentage () |
Returns the increment as percent flag Created in NX8.0.0. More... | |
double | IncrementValue () |
Returns the increment value Created in NX8.0.0. More... | |
bool | IsAFormula () |
Returns the is a formula Created in NX8.0.0. More... | |
int | Precision () |
Returns the precision Created in NX8.0.0. More... | |
NXString | Prefix () |
Returns the prefix Created in NX8.0.0. More... | |
bool | ProtectCell () |
Returns the protect cell Created in NX9.0.0. More... | |
void | SetAFormula (bool isAFormula) |
Sets the is a formula Created in NX8.0.0. More... | |
void | SetBorderColor (int borderColor) |
Sets the border color Created in NX8.0.0. More... | |
void | SetBorderFont (int borderFont) |
Sets the border font Created in NX8.0.0. More... | |
void | SetBorderLocation (NXOpen::Annotations::TableCellStyleBuilder::BorderLocationType borderLocation) |
Sets the border location Created in NX8.0.0. More... | |
void | SetBorderWidth (int borderWidth) |
Sets the border width Created in NX8.0.0. More... | |
void | SetCellFormatType (NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypes format) |
Sets the cell format Created in NX10.0.0. More... | |
void | SetDateFormatType (NXOpen::Annotations::TableCellStyleBuilder::DateFormatTypes dateFormat) |
Sets the cell date format. More... | |
void | SetFitMethods (const std::vector< NXOpen::Annotations::TableCellStyleBuilder::FitMethodType > &fitMethods) |
Set fit methods Created in NX8.0.0. More... | |
void | SetFormat (NXOpen::Annotations::TableCellStyleBuilder::FormatType format) |
Sets the cell format More... | |
void | SetIncrementIsPercentage (bool incrementValue) |
Sets the increment as percent flag Created in NX8.0.0. More... | |
void | SetIncrementValue (double incrementValue) |
Sets the increment value Created in NX8.0.0. More... | |
void | SetPrecision (int precision) |
Sets the precision Created in NX8.0.0. More... | |
void | SetPrefix (const NXString &prefix) |
Sets the prefix Created in NX8.0.0. More... | |
void | SetPrefix (const char *prefix) |
Sets the prefix Created in NX8.0.0. More... | |
void | SetProtectCell (bool protectCell) |
Sets the protect cell Created in NX9.0.0. More... | |
void | SetSlantAngle (double slantAngle) |
Sets the slant angle in degrees Created in NX8.5.0. More... | |
void | SetSuffix (const NXString &suffix) |
Sets the suffix Created in NX8.0.0. More... | |
void | SetSuffix (const char *suffix) |
Sets the suffix Created in NX8.0.0. More... | |
void | SetTabDirection (NXOpen::Annotations::TableCellStyleBuilder::TabDirectionType tabDirection) |
Sets the tab direction Created in NX9.0.0. More... | |
void | SetTextAlignment (NXOpen::Annotations::TableCellStyleBuilder::TextAlignmentType textAlignment) |
Sets the text alignment Created in NX8.0.0. More... | |
void | SetTimeFormatType (NXOpen::Annotations::TableCellStyleBuilder::TimeFormatTypes timeFormat) |
Sets the cell time format. More... | |
void | SetUrl (const NXString &url) |
Sets the url Created in NX8.0.0. More... | |
void | SetUrl (const char *url) |
Sets the url Created in NX8.0.0. More... | |
void | SetZeroDisplay (NXOpen::Annotations::TableCellStyleBuilder::ZeroDisplayType zeroDisplay) |
Sets the zero display Created in NX8.0.0. More... | |
double | SlantAngle () |
Returns the slant angle in degrees Created in NX8.5.0. More... | |
NXString | Suffix () |
Returns the suffix Created in NX8.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::TabDirectionType | TabDirection () |
Returns the tab direction Created in NX9.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::TextAlignmentType | TextAlignment () |
Returns the text alignment Created in NX8.0.0. More... | |
NXOpen::Annotations::TableCellStyleBuilder::TimeFormatTypes | TimeFormatType () |
Returns the cell time format. More... | |
NXString | Url () |
Returns the url Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Annotations::TableCellStyleBuilder::ZeroDisplayType | ZeroDisplay () |
Returns the zero display Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::TableCellStyleBuilder .
This class queries and sets preferences for table cells.
Created in NX8.0.0.
the cell format types
the valid cell format types
Use NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypes instead.
the valid text alignment types
int NXOpen::Annotations::TableCellStyleBuilder::BorderColor | ( | ) |
Returns the border color
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::TableCellStyleBuilder::BorderFont | ( | ) |
Returns the border font
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::BorderLocationType NXOpen::Annotations::TableCellStyleBuilder::BorderLocation | ( | ) |
Returns the border location
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::TableCellStyleBuilder::BorderWidth | ( | ) |
Returns the border width
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypes NXOpen::Annotations::TableCellStyleBuilder::CellFormatType | ( | ) |
Returns the cell format
Created in NX10.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::DateFormatTypes NXOpen::Annotations::TableCellStyleBuilder::DateFormatType | ( | ) |
Returns the cell date format.
It is valid to use this when the NXOpen::Annotations::TableCellStyleBuilder::CellFormatType is either NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDate or NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDateTime .
Created in NX10.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::FormatType NXOpen::Annotations::TableCellStyleBuilder::Format | ( | ) |
Returns the cell format
Use NXOpen::Annotations::TableCellStyleBuilder::CellFormatType instead.
Created in NX8.0.0.
License requirements : None
std::vector<NXOpen::Annotations::TableCellStyleBuilder::FitMethodType> NXOpen::Annotations::TableCellStyleBuilder::GetFitMethods | ( | ) |
Returns the fit methods.
bool NXOpen::Annotations::TableCellStyleBuilder::IncrementIsPercentage | ( | ) |
Returns the increment as percent flag
Created in NX8.0.0.
License requirements : None
double NXOpen::Annotations::TableCellStyleBuilder::IncrementValue | ( | ) |
Returns the increment value
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::TableCellStyleBuilder::IsAFormula | ( | ) |
Returns the is a formula
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::TableCellStyleBuilder::Precision | ( | ) |
Returns the precision
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Annotations::TableCellStyleBuilder::Prefix | ( | ) |
Returns the prefix
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::TableCellStyleBuilder::ProtectCell | ( | ) |
Returns the protect cell
Created in NX9.0.0.
License requirements : None
void NXOpen::Annotations::TableCellStyleBuilder::SetAFormula | ( | bool | isAFormula | ) |
Sets the is a formula
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
isAFormula | isaformula |
void NXOpen::Annotations::TableCellStyleBuilder::SetBorderColor | ( | int | borderColor | ) |
Sets the border color
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
borderColor | bordercolor |
void NXOpen::Annotations::TableCellStyleBuilder::SetBorderFont | ( | int | borderFont | ) |
Sets the border font
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
borderFont | borderfont |
void NXOpen::Annotations::TableCellStyleBuilder::SetBorderLocation | ( | NXOpen::Annotations::TableCellStyleBuilder::BorderLocationType | borderLocation | ) |
Sets the border location
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
borderLocation | borderlocation |
void NXOpen::Annotations::TableCellStyleBuilder::SetBorderWidth | ( | int | borderWidth | ) |
Sets the border width
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
borderWidth | borderwidth |
void NXOpen::Annotations::TableCellStyleBuilder::SetCellFormatType | ( | NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypes | format | ) |
Sets the cell format
Created in NX10.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
format | format |
void NXOpen::Annotations::TableCellStyleBuilder::SetDateFormatType | ( | NXOpen::Annotations::TableCellStyleBuilder::DateFormatTypes | dateFormat | ) |
Sets the cell date format.
It is valid to use this when the NXOpen::Annotations::TableCellStyleBuilder::CellFormatType is either NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDate or NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDateTime .
Created in NX10.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
dateFormat | dateformat |
void NXOpen::Annotations::TableCellStyleBuilder::SetFitMethods | ( | const std::vector< NXOpen::Annotations::TableCellStyleBuilder::FitMethodType > & | fitMethods | ) |
Set fit methods
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
fitMethods | fitmethods |
void NXOpen::Annotations::TableCellStyleBuilder::SetFormat | ( | NXOpen::Annotations::TableCellStyleBuilder::FormatType | format | ) |
Sets the cell format
Use NXOpen::Annotations::TableCellStyleBuilder::SetCellFormatType instead.
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
format | format |
void NXOpen::Annotations::TableCellStyleBuilder::SetIncrementIsPercentage | ( | bool | incrementValue | ) |
Sets the increment as percent flag
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
incrementValue | incrementvalue |
void NXOpen::Annotations::TableCellStyleBuilder::SetIncrementValue | ( | double | incrementValue | ) |
Sets the increment value
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
incrementValue | incrementvalue |
void NXOpen::Annotations::TableCellStyleBuilder::SetPrecision | ( | int | precision | ) |
Sets the precision
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
precision | precision |
void NXOpen::Annotations::TableCellStyleBuilder::SetPrefix | ( | const NXString & | prefix | ) |
Sets the prefix
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
prefix | prefix |
void NXOpen::Annotations::TableCellStyleBuilder::SetPrefix | ( | const char * | prefix | ) |
Sets the prefix
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
prefix | prefix |
void NXOpen::Annotations::TableCellStyleBuilder::SetProtectCell | ( | bool | protectCell | ) |
Sets the protect cell
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
protectCell | protectcell |
void NXOpen::Annotations::TableCellStyleBuilder::SetSlantAngle | ( | double | slantAngle | ) |
Sets the slant angle in degrees
Created in NX8.5.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
slantAngle | slantangle |
void NXOpen::Annotations::TableCellStyleBuilder::SetSuffix | ( | const NXString & | suffix | ) |
Sets the suffix
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
suffix | suffix |
void NXOpen::Annotations::TableCellStyleBuilder::SetSuffix | ( | const char * | suffix | ) |
Sets the suffix
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
suffix | suffix |
void NXOpen::Annotations::TableCellStyleBuilder::SetTabDirection | ( | NXOpen::Annotations::TableCellStyleBuilder::TabDirectionType | tabDirection | ) |
Sets the tab direction
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
tabDirection | tabdirection |
void NXOpen::Annotations::TableCellStyleBuilder::SetTextAlignment | ( | NXOpen::Annotations::TableCellStyleBuilder::TextAlignmentType | textAlignment | ) |
Sets the text alignment
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
textAlignment | textalignment |
void NXOpen::Annotations::TableCellStyleBuilder::SetTimeFormatType | ( | NXOpen::Annotations::TableCellStyleBuilder::TimeFormatTypes | timeFormat | ) |
Sets the cell time format.
It is valid to use this when the NXOpen::Annotations::TableCellStyleBuilder::CellFormatType and NXOpen::Annotations::TableCellStyleBuilder::SetCellFormatType is either NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesTime or NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDateTime .
Created in NX10.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
timeFormat | timeformat |
void NXOpen::Annotations::TableCellStyleBuilder::SetUrl | ( | const NXString & | url | ) |
Sets the url
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
url | url |
void NXOpen::Annotations::TableCellStyleBuilder::SetUrl | ( | const char * | url | ) |
Sets the url
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
url | url |
void NXOpen::Annotations::TableCellStyleBuilder::SetZeroDisplay | ( | NXOpen::Annotations::TableCellStyleBuilder::ZeroDisplayType | zeroDisplay | ) |
Sets the zero display
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
zeroDisplay | zerodisplay |
double NXOpen::Annotations::TableCellStyleBuilder::SlantAngle | ( | ) |
Returns the slant angle in degrees
Created in NX8.5.0.
License requirements : None
NXString NXOpen::Annotations::TableCellStyleBuilder::Suffix | ( | ) |
Returns the suffix
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::TabDirectionType NXOpen::Annotations::TableCellStyleBuilder::TabDirection | ( | ) |
Returns the tab direction
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::TextAlignmentType NXOpen::Annotations::TableCellStyleBuilder::TextAlignment | ( | ) |
Returns the text alignment
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableCellStyleBuilder::TimeFormatTypes NXOpen::Annotations::TableCellStyleBuilder::TimeFormatType | ( | ) |
Returns the cell time format.
It is valid to use this when the NXOpen::Annotations::TableCellStyleBuilder::CellFormatType and NXOpen::Annotations::TableCellStyleBuilder::SetCellFormatType is either NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesTime or NXOpen::Annotations::TableCellStyleBuilder::CellFormatTypesDateTime .
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Annotations::TableCellStyleBuilder::Url | ( | ) |
Returns the url
Created in NX8.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Annotations::TableCellStyleBuilder::ZeroDisplayType NXOpen::Annotations::TableCellStyleBuilder::ZeroDisplay | ( | ) |
Returns the zero display
Created in NX8.0.0.
License requirements : None