NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::SingleSidedDisplayBuilder Class Reference

Represents a NXOpen::Annotations::SingleSidedDisplayBuilder . More...

Inheritance diagram for NXOpen::Annotations::SingleSidedDisplayBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

bool DisplayAsSingleSided ()
 Returns the display as single sided
Created in NX10.0.0. More...
 
void Flip ()
 Flips the side of single sided dimension
Created in NX10.0.0. More...
 
void SetDisplayAsSingleSided (bool displayAsSingleSided)
 Sets the display as single sided
Created in NX10.0.0. More...
 
void SetSingleSidedArrowLineLength (double singleSidedArrowLineLength)
 Sets the arrow line length on the open side of single sided dimension
Created in NX10.0.0. More...
 
double SingleSidedArrowLineLength ()
 Returns the arrow line length on the open side of single sided dimension
Created in NX10.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Annotations::SingleSidedDisplayBuilder .


This is a sub-builder class and cannot be directly instantiated

Created in NX10.0.0.

Member Function Documentation

bool NXOpen::Annotations::SingleSidedDisplayBuilder::DisplayAsSingleSided ( )

Returns the display as single sided
Created in NX10.0.0.



License requirements : None

void NXOpen::Annotations::SingleSidedDisplayBuilder::Flip ( )

Flips the side of single sided dimension
Created in NX10.0.0.



License requirements : drafting ("DRAFTING")

void NXOpen::Annotations::SingleSidedDisplayBuilder::SetDisplayAsSingleSided ( bool  displayAsSingleSided)

Sets the display as single sided
Created in NX10.0.0.



License requirements : drafting ("DRAFTING")

Parameters
displayAsSingleSideddisplayassinglesided
void NXOpen::Annotations::SingleSidedDisplayBuilder::SetSingleSidedArrowLineLength ( double  singleSidedArrowLineLength)

Sets the arrow line length on the open side of single sided dimension
Created in NX10.0.0.



License requirements : drafting ("DRAFTING")

Parameters
singleSidedArrowLineLengthsinglesidedarrowlinelength
double NXOpen::Annotations::SingleSidedDisplayBuilder::SingleSidedArrowLineLength ( )

Returns the arrow line length on the open side of single sided dimension
Created in NX10.0.0.



License requirements : None

virtual bool NXOpen::Annotations::SingleSidedDisplayBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.