NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder Class Reference

Represents a NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder
This is a sub-builder class and cannot be directly instantiated

Created in NX9.0.0. More...

Inheritance diagram for NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  TicDirectionTypes { TicDirectionTypesTowardsView, TicDirectionTypesAwayfromView }
 Tic Direction Options. More...
 

Public Member Functions

int DecimalPlaces ()
 Returns the decimal places
Created in NX9.0.0. More...
 
void SetDecimalPlaces (int decimalPlaces)
 Sets the decimal places
Created in NX9.0.0. More...
 
void SetTicDirection (NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::TicDirectionTypes ticDirection)
 Sets the tic direction
Created in NX9.0.0. More...
 
NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::TicDirectionTypes TicDirection ()
 Returns the tic direction
Created in NX9.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder
This is a sub-builder class and cannot be directly instantiated

Created in NX9.0.0.


Member Enumeration Documentation

Tic Direction Options.

Enumerator
TicDirectionTypesTowardsView 

towards view

TicDirectionTypesAwayfromView 

awayfrom view

Member Function Documentation

int NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::DecimalPlaces ( )

Returns the decimal places
Created in NX9.0.0.



License requirements : None

void NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::SetDecimalPlaces ( int  decimalPlaces)

Sets the decimal places
Created in NX9.0.0.



License requirements : nx_ship_drafting ("Ship Drafting")

Parameters
decimalPlacesdecimalplaces
void NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::SetTicDirection ( NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::TicDirectionTypes  ticDirection)

Sets the tic direction
Created in NX9.0.0.



License requirements : nx_ship_drafting ("Ship Drafting")

Parameters
ticDirectionticdirection
NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::TicDirectionTypes NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::TicDirection ( )

Returns the tic direction
Created in NX9.0.0.



License requirements : None

virtual bool NXOpen::Annotations::ShipDraftingFramebarGeneralBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.