NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::RetainedAnnotationsBuilder Class Reference

Represents a NXOpen::Annotations::RetainedAnnotationsBuilder. More...

Inheritance diagram for NXOpen::Annotations::RetainedAnnotationsBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::LineColorFontWidthBuilderLineColorFontWidth ()
 Returns the line color font width of retained drafting objects. More...
 
void SetShowRetainedAnnotations (bool showRetainedAnnotations)
 Sets the flag indicating to show the retained annotations. More...
 
bool ShowRetainedAnnotations ()
 Returns the flag indicating to show the retained annotations. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Annotations::RetainedAnnotationsBuilder.


Created in NX9.0.0.

Member Function Documentation

NXOpen::LineColorFontWidthBuilder* NXOpen::Annotations::RetainedAnnotationsBuilder::LineColorFontWidth ( )

Returns the line color font width of retained drafting objects.


Created in NX9.0.0.

License requirements : None

void NXOpen::Annotations::RetainedAnnotationsBuilder::SetShowRetainedAnnotations ( bool  showRetainedAnnotations)

Sets the flag indicating to show the retained annotations.


Created in NX9.0.0.

License requirements : drafting ("DRAFTING")

Parameters
showRetainedAnnotationsshowretainedannotations
bool NXOpen::Annotations::RetainedAnnotationsBuilder::ShowRetainedAnnotations ( )

Returns the flag indicating to show the retained annotations.


Created in NX9.0.0.

License requirements : None

virtual bool NXOpen::Annotations::RetainedAnnotationsBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.